Pipe Clamp with Bonding Connector
Pipe Clamp with Bonding Connector
6 Options
Pipe Clamp with Bonding Connector
Customize Your Product
Type
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
40170-001 View Details | For use with Pipe Size .5"-75" (10 mm-19mm) | $80.53 | |
40170-002 View Details | For use with Pipe Size 1"-1.25" (30 mm-31.8mm) | $124.90 | |
40170-003 View Details | For use with Pipe Size 1.5"-2" (38 mm-50 mm) | $138.91 | |
40170-004 View Details | For use with Pipe Size 2.5"-3" (64 mm-80 mm) | $150.55 | |
40170-005 View Details | For use with Pipe Size 3.5"-4" (89 mm-100mm) | $162.76 | |
40170-006 View Details | For use with Pipe Size 5"- 6" (130 mm-150 mm) | $183.40 |
Product Description
Support bonding conductors from metal pipes of various sizes with the Pipe Clamp with Bonding Connector. The connector provides a bonding connection for the pipe and supports up to two conductors parallel or perpendicular to the pipe. Select the Pipe Clamp with Bonding Connector to match the size of the pipe.
- Attaches to pipes ranging in size from 1/2” to 6” nominal (3/8”to 6.6” outside diameters)
- UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Grounding and Bonding Equipment
- Supports 1 or 2 conductors; conductors must be the same size
- Use with conductors ranging in size from #6 up to 250 MCM
- Attach conductors parallel or perpendicular to the pipe
- Manufactured from electroplated tinned bronze with stainless steel hardware