Busbar Assemblies with Lug Kits
Busbar Assemblies with Lug Kits
Busbar Assemblies with Lug Kits
Busbar Assemblies with Lug Kits
3 Options
Busbar Assemblies with Lug Kits
Busbar Assemblies with Lug Kits
Busbar Assemblies with Lug Kits
Customize Your Product
Height
Width
Type
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
40156-012 View Details | 2" (50 mm) | 12" (305 mm) | SBB Pattern | $276.08 | |
40158-012 View Details | 4" (100 mm) | 12" (305 mm) | PBB Pattern | $354.84 | |
40158-020 View Details | 4" (100 mm) | 20" (508 mm) | PBB Pattern | $425.46 |
Product Description
Busbar Assemblies With Lug Kits contain the CPI 13622 series Secondary Bonding Busbar (SBB) or the CPI 40153 series Primary Bonding Busbar (PBB) along with required stainless steel hardware to fasten the two-hole ground lugs to the Busbar.
Key Features and Benefits
- #6 lugs are 2-hole lugs with 1/4" hardware
- #2, 2/0 and 4/0 lugs are 2-hole lugs with 3/8" hardware