Universal Cabinet Light
Universal Cabinet Light
2 Options
Universal Cabinet Light
Customize Your Product
Width
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
13393-719 View Details | 19" (483 mm) | $204.56 | |
13393-723 View Details | 23" (584 mm) | $204.57 |
Product Description
The Universal Cabinet Light fits any 19" or 23" EIA rack or cabinet. The 5 Watt LED Light Kit can be mounted in various orientations to direct additional illumination where it is most needed.
Key Features and Benefits
- Only 1U; 12"L (305 mm)
- Provides 5 Watts of LED light from 120 VAC
- On/Off switch and 5' (1.5 m) cord
- Easy installation to any 19" (483 mm) or 23" (584 mm) EIA rack or cabinet
- Black bracket