Cart

Loading...
Loading...

Cart

Loading...
Loading...

39730-000

Grounding Block Kit for ZetaFrame®Cabinet; Zinc

MSRP $33.76
Width1.6" (41 mm)
Depth1.9" (49 mm)
Country Of OriginUS
BABA CompliantNo
Ship Width3" (8 cm)
Ship Length/Depth15" (381 mm)
Ship Height3" (8 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

Ground Block Kit for ZetaFrame® Cabinet

Key Features and Benefits
  • Includes (1) grounding block and installation hardware
  • Installs in four possible locations: top/bottom, front/rear
  • Material: Zinc
  • Aluminum-to-Aluminum Antioxidant Joint Compound