Cart

Loading...
Loading...

Vertical Exhaust Duct For ZetaFrame Cabinet

24 Options
Customize Your Product
Cabinet Width
Duct Height
Explore Sizes & Options
Filter
Add to Cart Add
39873-700
View Details
23.6"W (600 mm)
15”-20”H (381 mm – 508 mm)
Black
$796.13
39873-701
View Details
27.6"W (700 mm)
15”-20”H (381 mm – 508 mm)
Black
$800.77
39873-702
View Details
29.5"W (750 mm)
15”-20”H (381 mm – 508 mm)
Black
$875.26
39873-703
View Details
31.5"W (800 mm)
15”-20”H (381 mm – 508 mm)
Black
$870.61
39873-704
View Details
23.6"W (600 mm)
20”-34”H (508 mm – 863 mm)
Black
$877.59
39873-705
View Details
27.6"W (700 mm)
20”-34”H (508 mm – 863 mm)
Black
$956.74
39873-706
View Details
29.5"W (750 mm)
20”-34”H (508 mm – 863 mm)
Black
$956.74
39873-707
View Details
31.5"W (800 mm)
20”-34”H (508 mm – 863 mm)
Black
$952.08
39873-708
View Details
23.6"W (600 mm)
34”-60”H (863 mm – 1523 mm)
Black
$1,289.62
39873-709
View Details
27.6"W (700 mm)
34”-60”H (863 mm – 1523 mm)
Black
$1,294.27
Product Description

The Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.

Key Features and Benefits
  • Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
  • Fits cabinets that are 41.3”D (1050 mm) or deeper
  • Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
  • Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
  • Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
  • Includes: Vertical Exhaust Duct and installation hardware
  • Material: Aluminum duct panels; top seal and duct corners are plastic
  • Finish: Black or Glacier White; seal and corners are black
  • Select part number to match the width and color of the cabinet