Cart

Loading...
Loading...

ThinLine II Wall-Mount Cabinet

12 Options
Customize Your Product
Width
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
13050-111
View Details
26" (660 mm)
26" (660 mm) 2U
Gray
5" (127 mm)
$778.58
13050-112
View Details
26" (660 mm)
26" (660 mm) 2U
Gray
8.5" (216 mm)
$831.98
13050-113
View Details
26" (660 mm)
26" (660 mm) 6U
Gray
12" (305 mm)
$885.26
13050-121
View Details
26" (660 mm)
36" (914 mm) 2U
Gray
5" (127 mm)
$949.26
13050-122
View Details
26" (660 mm)
36" (914 mm) 4U
Gray
8.5" (216 mm)
$1,002.61
13050-123
View Details
26" (660 mm)
36" (914 mm) 6U
Gray
12" (305 mm)
$1,055.90
13050-711
View Details
26" (660 mm)
26" (660 mm) 2U
Black
5" (127 mm)
$741.49
13050-712
View Details
26" (660 mm)
26" (660 mm) 4U
Black
8.5" (216 mm)
$792.34
13050-713
View Details
26" (660 mm)
26" (660 mm) 6U
Black
12" (305 mm)
$843.06
13050-721
View Details
26" (660 mm)
36" (914 mm) 2U
Black
5" (127 mm)
$904.08
Product Description

With its compact size, CPI's ThinLine II Wall-Mount Cabinet maximizes interior space using distinctive equipment mounting rail system. Offered in two heights, three depths and one width, the cabinet can hold a server, switch, horizontal cable manager, patch panel, fiber service loop and fiber-optic patch panel, fiber service loop and fiber-optic patch panel - with room to accommodate additional mounting needs.

Key Features and Benefits
  • Streamlined design saves space and increases safety in high-traffic settings such as classrooms and stores.
  • Unique rail system maximizes interior space and provides flexibility for mounting your equipment.
  • Door features rounded edges and corners and can be mounted to open from either right or left.
  • Removable top panel provides direct access to equipment without disturbing other devices.
  • Multiple sets of knockouts allow flexibility in cable organization.
  • Louvers and optional fan accessory provide ventilation.