Adjustable Cable Runway
Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway









Adjustable Cable Runway
27 Options

Adjustable Cable Runway
Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway

Adjustable Cable Runway









Customize Your Product
Width
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
14300-104 View Details | 4" (102 mm) | Gray | $201.59 | |
14300-106 View Details | 6" (152 mm) | Gray | $215.95 | |
14300-109 View Details | 9" (229 mm) | Gray | $231.03 | |
14300-112 View Details | 12" (305 mm) | Gray | $239.43 | |
14300-115 View Details | 15" (381 mm) | Gray | $264.47 | |
14300-118 View Details | 18" (457 mm) | Gray | $273.87 | |
14300-124 View Details | 24" (610 mm) | Gray | $324.20 | |
14300-130 View Details | 30" (762 mm) | Gray | $458.65 | |
14300-136 View Details | 36" (914 mm) | Gray | $493.17 | |
14300-704 View Details | 4" (102 mm) | Black | $201.59 |
Product Description
Adjustable Cable Runway is designed to provide a flexible point-to-point solution anywhere cables enter or exit the cable pathway.
Key Features and Benefits
- Features movable Cross Members for ultimate cable pathway customization
- Supports cable and fiber from floors, ceilings, walls and the tops of cabinets and racks
- Simplifies moves, adds and changes
- Supports tool-less accessories for quick and easy deployment
- UL Classified for suitability as an equipment grounding conductor only
- Complements other CPI Runway Systems
- Adapts to any data center or computer room
- Ships assembled or unassembled
- Bonded construction