Cart

Loading...
Loading...

UL Classified Cable Runway

14 Options
Customize Your Product
Width
Runway Length
Color
Explore Sizes & Options
Filter
Add to Cart Add
11275-006
View Details
6" (152.4 mm)
9' 8-1/2" (2959 mm)
Gold Chem
$232.69
11275-009
View Details
9" (228.6 mm)
9' 8-1/2" (2959 mm)
Gold Chem
$244.39
11275-012
View Details
12" (304.8 mm)
9' 8-1/2" (2959 mm)
Gold Chem
$243.78
11275-015
View Details
15" (381 mm)
9' 8-1/2" (2959 mm)
Gold Chem
$269.42
11275-018
View Details
18" (457.2 mm)
9' 8-1/2" (2959 mm)
Gold Chem
$282.91
11275-020
View Details
20" (508 mm)
9' 8-1/2" (2959 mm)
Gold Chem
$296.97
11275-024
View Details
24" (609.6 mm)
9' 8-1/2" (2959 mm)
Gold Chem
$311.76
11275-706
View Details
6" (152.4 mm)
9' 8-1/2" (2959 mm)
Black
$232.70
11275-709
View Details
9" (228.6 mm)
9' 8-1/2" (2959 mm)
Black
$244.39
11275-712
View Details
12" (304.8 mm)
9' 8-1/2" (2959 mm)
Black
$243.78
Product Description

CPI's Cable Runway supports backbone and horizontal cables between the point of entry and exit into the telecommunications or equipment rooms, and cross-connects on racks or cabinets with other CPI Cable Runway Products. CPI UL Classified Cable Runway is classified by Underwriters Laboratories for sustainability (as an equipment grounding conductor only). The side stringers are 1 1/2' x 3/8' x .065' (38.1 mm x 9.53 mm x 1.65 mm) and the cross members are 1/2' x 1' x .065' (12.7 mm x 30 mm x 1.65 mm) welded at 9' (230 mm) intervals. Individually boxed to prevent scratching and damage.

Key Features and Benefits
  • Color is Gold chem film over zinc plating or black chem
  • Underwriters Laboratory Classified for suitability (as an equipment grounding conductor only)
  • The overall length is 9’ 8-1/2”/116.5” (2959 mm) to comply with TELCO-Style standards
  • Individually boxed to prevent scratching and damage
  • Installation Best Practices include Runway Elevation Kit