Cart

Loading...
Loading...

Cable Runway Elevation Kit

28 Options
Customize Your Product
Type
Height Range
Color
Explore Sizes & Options
Filter
Add to Cart Add
10506-002
View Details
For Use With Racks
2", 2.5" or 3" H (50 mm, 64 mm or 80 mm) Elevation
Gold Chem
$76.29
10506-006
View Details
For Use With Racks
4", 5" or 6"H (100 mm, 130 mm or 150 mm) Elevation
Gold Chem
$78.31
10506-008
View Details
For Use With Racks
10", 11" or 12"H (250 mm, 280 mm or 300 mm) Elevation
Gold Chem
$82.80
10506-012
View Details
For Use With Cabinets
2", 2.5" or 3" H (50 mm, 64 mm or 80 mm) Elevation
Gold Chem
$163.15
10506-016
View Details
For Use With Cabinets
4", 5" or 6"H (100 mm, 130 mm or 150 mm) Elevation
Gold Chem
$167.31
10506-018
View Details
For Use With Cabinets
10", 11" or 12"H (250 mm, 280 mm or 300 mm) Elevation
Gold Chem
$172.40
10506-102
View Details
For Use With Racks
2", 2.5" or 3" H (50 mm, 64 mm or 80 mm) Elevation
Gray
$66.30
10506-106
View Details
For Use With Racks
4", 5" or 6"H (100 mm, 130 mm or 150 mm) Elevation
Gray
$68.08
10506-108
View Details
For Use With Racks
10", 11" or 12"H (250 mm, 280 mm or 300 mm) Elevation
Gray
$74.63
10506-112
View Details
For Use With Cabinets
2", 2.5" or 3" H (50 mm, 64 mm or 80 mm) Elevation
Gray
$141.89
Product Description

Supports Cable Runway above a continuous row of CPI Racks or Cabinets of varying heights and provides additional space between the tops and the cable runway and trays.

10506 Series - Supports One Tier of Pathway:

  • Three ranges of incremental elevation
  • Can be mounted perpendicular or parallel
  • Rack kit includes a single pair of brackets and assembly hardware
  • Rack kits attach to the top of the rack with a Rack-To-Runway Mounting Plate (P/N 10595 or 12121, sold separately)
  • Cabinet kits include two pairs of brackets and assembly hardware
  • Cabinet kits attach directly to the top of the cabinets
  • Compatible with Adjustable Cable Runway

60507 Series - Supports Two Tiers of Pathway:

  • Two Tier version supports two levels of cable runway or wire mesh cable tray
  • Recommended pathway support span is 5' (1.5 m).
  • Attaches to top track of Cabinet/Rack frame. Position pathway front-to-rear on track
  • Kit includes (1) pair of elevation brackets, all hardware to attach the brackets to the cabinet, and all required hardware to attach Cable Runway to elevation brackets