UPS Extended Runtime Battery Pack
UPS Extended Runtime Battery Pack
9 Options
UPS Extended Runtime Battery Pack
Customize Your Product
Type
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
VXBP1 View Details | Use with VL1500x/VL2000x Single-Phase UPS | $1,889.45 | |
VXBP2 View Details | Use with VL2000x/VL3000x Single-Phase UPS | $2,362.32 | |
VXBP3 View Details | Use with VL5000x Single-Phase UPS | $2,869.14 | |
VXBP4 View Details | Use with VD1500x Single-Phase UPS | $1,609.51 | |
VXBP5 View Details | Use with VD1500x Single-Phase UPS | $2,309.31 | |
VXBP6 View Details | Use with VD2000x Single-Phase UPS | $1,889.45 | |
VXBP7 View Details | Use with VD3000x Single-Phase UPS | $2,432.31 | |
VXBP8 View Details | Use with VD5000x/VD6000x/VD10Kx Single-Phase UPS | $3,456.54 | |
VXBP9 View Details | Use with VD5000x/VD6000x/VD10Kx Single-Phase UPS | $4,111.81 |
Product Description
Increase the on-battery runtime for UPS systems by adding additional external battery packs to the UPS. Each battery pack matches specific UPS models. Battery Packs use 2U or 3U of rack-mount space and should be placed adjacent to the supported UPS.