Basic Horizontal Rack-Mount Power Strips
Basic Horizontal Rack-Mount Power Strips
25 Options

Basic Horizontal Rack-Mount Power Strips
Customize Your Product
Volts
Plug
Explore Sizes & Options
| Add to Cart Add | |||||||
|---|---|---|---|---|---|---|---|
12816-701 View Details | 110-125V | NEMA 5-15P | (8) 5-20R Standard Outlets | $138.74 | |||
12816-702 View Details | 110-125V | NEMA L5-15P | (8) 5-20R Standard Outlets | $157.45 | |||
12816-703 View Details | 110-125V | NEMA 5-15P | (6) 5-20R Standard Outlets | $192.05 | |||
12816-704 View Details | 110-125V | NEMA L5-15P | (6) 5-20R Standard Outlets | $210.73 | |||
12816-705 View Details | 110-125V | NEMA 5-20P | (8) 5-20R Standard Outlets | $165.40 | |||
12816-706 View Details | 110-125V | NEMA L5-20P | (8) 5-20R Standard Outlets | $184.09 | |||
12816-707 View Details | 110-125V | NEMA 5-20P | (6) 5-20R Standard Outlets | $218.75 | |||
12816-708 View Details | 110-125V | NEMA L5-20P | (6) 5-20R Standard Outlets | $237.42 | |||
15640-201 View Details | 220-250V | IEC C20 Inlet | (10) C13 Standard Outlets | $191.84 | |||
15640-202 View Details | 220-250V | IEC C20 Inlet | (6) C13 Standard + (4) C19 Standard Outlets | $217.38 |
Product Description
Basic Power Strips feature a master lighted switch or optional thermal circuit breaker and surge protection. Circuit breakers limit the amount of current available to equipment while surge protection blocks excessive voltage from equipment. Both features are critical with unconditioned line power.
Key Features and Benefits
- Distribute power to multiple devices from a single power connection
- Choice of plug and outlet styles to match site requirements
- Includes 19" EIA and 23" W horizontal rack-mount brackets