Top-Mount Cable Waterfall Tray
Top-Mount Cable Waterfall Tray
Top-Mount Cable Waterfall Tray
3 Options
Top-Mount Cable Waterfall Tray
Top-Mount Cable Waterfall Tray
Customize Your Product
Color
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
15275-101 View Details | Gray | $228.16 | |
15275-701 View Details | Gray | $217.28 | |
15275-E01 View Details | Gray | $238.97 |
Product Description
One Top-Mount Cable Waterfall Tray is included with each rack to guide patch cords side-to-side or rack-to-rack. Guide patch cords side-to-side or rack-to-rack on Adjustable Rail 4-Post Rack. 6"W x 5.2"D (152 mm x 132 mm)
Key Features and Benefits
- Attaches to the top of the Seismic Frame® Two-Post Rack, Adjustable Rail QuadraRack or Adjustable Rail ServerRack
- Can be centered or overhang the front of the rack
- The tray is 6”W x 5.2”D (152 mm x 132 mm) with adjustable radius bends that align with the tops of side-mounted vertical cable managers
- Made of steel
- Includes installation hardware