Cart
Loading...
Loading... 16347-001
MSRP $56.90
| Country Of Origin | US |
| BABA Compliant | No |
| Type | Mounting Screws, 10-32 |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |
| Country Of Origin | US |
| BABA Compliant | No |
| Type | Mounting Screws, 10-32 |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 1 LB (0.45 kg) |