Block Mounting Bar
Block Mounting Bar
16 Options

Block Mounting Bar
Customize Your Product
Width
Type
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
30013-100 View Details | 19" (483 mm) | Angle | Gray | $89.36 | |
30013-500 View Details | 19" (483 mm) | Angle | Clear | $85.02 | |
30013-700 View Details | 19" (483 mm) | Angle | Black | $85.03 | |
30013-E00 View Details | Angle | Glacier White | $93.54 | ||
30014-100 View Details | 23" (584 mm) | Angle | Gray | $96.79 | |
30014-500 View Details | 23" (584 mm) | Angle | Clear | $92.17 | |
30014-700 View Details | 23" (584 mm) | Angle | Black | $92.17 | |
30014-E00 View Details | Angle | Glacier White | $101.40 | ||
30015-100 View Details | 19" (483 mm) | T-Bar | Gray | $130.87 | |
30015-500 View Details | 19" (483 mm) | T-Bar | Clear | $124.61 |
Product Description
For mounting terminal blocks, card files and other equipment on 19" and 25" racks.
Key Features and Benefits
- Angle mounting bars are 1/8” (3.18 mm) cold-rolled steel
- T-mounting bars are 1/8” (3.18 mm) extruded aluminum
- Hole patterns are 12-24 tapped on 7/16” (11.113 mm) centers
- Supports 66/89 Blocks; sold individually