Cart

Loading...
Loading...

Flush-Mounted Vertical Wall Bracket

6 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
11583-119
View Details
5" (127 mm)
Gray
$181.97
11583-719
View Details
5" (127 mm)
Black
$173.26
11583-E19
View Details
5" (127 mm)
Glacier White
$190.62
11754-119
View Details
6.1" (155 mm)
Gray
$227.49
11754-719
View Details
6.1" (155 mm)
Black
$214.90
11754-E19
View Details
6.1" (155 mm)
Glacier White
$236.39
Product Description

Use the Flush-Mounted Wall Bracket to mount up to 6U of rack-mounted equipment, vertically, and flush to a wall. Ideal for areas where space is limited. The bracket has square-punched mounting rails and includes a pack of 25 Clik-Nut® . Supports 150 lb (68 kg). Wall mounting hardware not included.

Key Features and Benefits
  • Supports 150 lb (68 kg).
  • Wall mounting hardware not included.