Cart

Loading...
Loading...

Cable Distribution Spools

2 Options
Customize Your Product
Color
Explore Sizes & Options
Filter
Add to Cart Add
15008-001
View Details
Black
$152.04
15008-002
View Details
White
$152.04
Product Description

Cable Distribution Spools provide slack management and strain relief for patch cords and jumper cables inside CPI vertical cable managers. Designed for use inside any CPI double-sided vertical cable manager 10”W and wider, including VCS, MCS, MCS-EFX, CCS, and CCS-EFX. This product kit includes (4) spools, (4) adapters and (16) screws for mounting use.

Key Features and Benefits
  • Attaches to the center panel inside CPI double-sided vertical cable managers
  • Made of high-impact, flame retardant material
  • 5.9”L (150 mm) and 2.75” (69.9 mm) in diameter
  • Mounts to ports in double-sided cabling section or can be wall mounted