Cart

Loading...
Loading...

Lower Tray Single

8 Options
Customize Your Product
Width
Color
Explore Sizes & Options
Filter
Add to Cart Add
12185-119
View Details
19" (483 mm)
Gray
$248.94
12185-123
View Details
23" (584 mm)
Gray
$258.91
12185-519
View Details
19" (483 mm)
Clear
$237.12
12185-523
View Details
23" (584 mm)
Clear
$246.59
12185-719
View Details
19" (483 mm)
Black
$237.12
12185-723
View Details
23" (584 mm)
Black
$246.59
12185-E19
View Details
19" (483 mm)
Glacier White
$260.80
12185-E23
View Details
23" (584 mm)
Glacier White
$271.23
Product Description

The Lower Jumper Tray, Single aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable. Attachment of optional transition plate creates a solid wireway between Racks With 3"D Channels. Mounting screws not included. Sold individually.

Key Features and Benefits
  • Provides 1-1/2" (38 mm) bend radius for compliant installation of Category 5e/6/6a or fiber cable
  • Telescopes to adjust cable entry or exit position
  • Mounts on 19" or 23" rack
  • Strong lightweight aluminum construction