Cart

Loading...
Loading...

Motive Horizontal Cable Manager

21 Options
Customize Your Product
Type
Height
Color
Explore Sizes & Options
Filter
Add to Cart Add
35431-702
View Details
With cable pass-through ports
3.5" (102 mm) 2U
Black with Black Fingers
$108.56
35431-703
View Details
With cable pass-through ports
5.3" (152 mm) 3U
Black with Black Fingers
$149.46
35431-704
View Details
With cable pass-through ports
7" (203 mm) 4U
Black with Black Fingers
$168.81
35431-E02
View Details
With cable pass-through ports
3.5" (102 mm) 2U
Glacier White with Black Fingers
$119.41
35431-E03
View Details
With cable pass-through ports
5.3" (152 mm) 3U
Glacier White with Black Fingers
$164.41
35431-E04
View Details
With cable pass-through ports
7" (203 mm) 4U
Glacier White with Black Fingers
$185.69
35432-701
View Details
Solid Chassis
1.75" (76 mm) 1U
Black with Black Fingers
$102.92
35432-702
View Details
Solid Chassis
3.5" (102 mm) 2U
Black with Black Fingers
$108.56
35432-703
View Details
Solid Chassis
5.3" (152 mm) 3U
Black with Black Fingers
$149.46
35432-704
View Details
Solid Chassis
7" (203 mm) 4U
Black with Black Fingers
$168.81
Product Description

Motive® Horizontal Cable Manager complements the styling of the Motive Vertical Cable Manager and provides a dedicated horizontal pathway to organize and store cables above patch panels and network switches. 

Available in four heights; 1U, 2U, 3U, 4U. The snap-on door complements the styling of Motive Vertical Cable Manager. Swing the cover up or down to access cables. Motive Horizontal Cable Manager includes plastic T-shaped cable guides to organize patch cords and jumper cords as the cords enter and exit the manager to make individual equipment connections. Two chassis styles are available. Choose the solid chassis option for use in areas where thermal isolation is needed. Use the chassis with pass-through cable ports to allow patch cords to pass front-to-rear.

Key Features and Benefits
  • Contoured, snap-on front door opens up or down and complements the styling of Motive Vertical Cable Manager
  • 2 chassis styles; solid or with cable pass-through ports
  • Available with Black or White plastic fingers