Universal Horizontal Cable Manager Double-Sided
Universal Horizontal Cable Manager Double-Sided
12 Options
Universal Horizontal Cable Manager Double-Sided
Customize Your Product
Width
Height
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
30529-719 View Details | 19" (483 mm) | 1.8" (44 mm) 1U | Black | $122.01 | |
30529-723 View Details | 23" (584 mm) | 1.8" (44 mm) 1U | Black | $140.45 | |
30529-E19 View Details | 19" (483 mm) | 1.8" (44 mm) 1U | Glacier White | $134.19 | |
30529-E23 View Details | 23" (584 mm) | 1.8" (44 mm) 1U | Glacier White | $154.46 | |
30530-719 View Details | 19" (483 mm) | 3.5" (89 mm) 2U | Black | $129.97 | |
30530-723 View Details | 23" (584 mm) | 3.5" (89 mm) 2U | Black | $156.38 | |
30530-E19 View Details | 19" (483 mm) | 3.5" (89 mm) 2U | Glacier White | $142.97 | |
30530-E23 View Details | 23" (584 mm) | 3.5" (89 mm) 2U | Glacier White | $172.00 | |
30531-719 View Details | 19" (483 mm) | 5.3" (133 mm) 3U | Black | $177.26 | |
30531-723 View Details | 23" (584 mm) | 5.3" (133 mm) 3U | Black | $202.25 |
Product Description
Creates an attractive horizontal pathway using coax, copper and fiber optic cables. After routing the cables or cords, simply snap-on the cover for a clean, professional appearance.
Key Features and Benefits
- Extra-wide and contoured cable guide fingers, spaced 1.75” (44.5 mm) apart, separate and organize patch cords for quick and easy moves, adds and changes
- Cable guides are offset to ensure proper bending radii of patch cables, even hooded patch cables
- Patented fingers meet the requirements of UL 94V-0 flammability rating
- Snap-on covers are easy to use and open 180° up or down with adjacent installation
- Covers and panel have a black powder-coat textured finish, reducing fingerprints and smudges