Universal Horizontal Cable Manager Single-Sided
Universal Horizontal Cable Manager Single-Sided
24 Options
Universal Horizontal Cable Manager Single-Sided
Customize Your Product
Width
Height
Color
Explore Sizes & Options
| Add to Cart Add | ||||||
|---|---|---|---|---|---|---|
30130-719 View Details | 19" (483 mm) | 3.5" (88 mm) 2U | Black | 5.1" (131 mm) | $94.32 | |
30130-723 View Details | 23" (584 mm) | 3.5" (88 mm) 2U | Black | 5.1" (131 mm) | $115.96 | |
30130-E19 View Details | 19" (483 mm) | 3.5" (88 mm) 2U | Glacier White | 5.1" (131 mm) | $103.75 | |
30130-E23 View Details | 23" (584 mm) | 3.5" (88 mm) 2U | Glacier White | 5.1" (131 mm) | $127.55 | |
30131-719 View Details | 19" (483 mm) | 5.2" (133 mm) 3U | Black | 5.1" (131 mm) | $137.94 | |
30131-723 View Details | 23" (584 mm) | 5.2" (133 mm) 3U | Black | 5.1" (131 mm) | $161.27 | |
30131-E19 View Details | 19" (483 mm) | 5.2" (133 mm) 3U | Glacier White | 5.1" (131 mm) | $151.71 | |
30131-E23 View Details | 23" (584 mm) | 5.2" (133 mm) 3U | Glacier White | 5.1" (131 mm) | $177.38 | |
30139-719 View Details | 19" (483 mm) | 1.7" (44 mm) 1U | Black | 5" (126 mm) | $92.19 | |
30139-723 View Details | 23" (584 mm) | 1.7" (44 mm) 1U | Black | 5" (126 mm) | $106.17 |
Product Description
Creates an attractive horizontal pathway using coax, copper and fiber optic cables. After routing the cables or cords, simply snap-on the cover for a clean, professional appearance.
Key Features and Benefits
- Extra-wide and contoured cable guide fingers, spaced 1.75” (44.5 mm) apart, separate and organize patch cords for quick and easy moves, adds and changes
- Cable guides are offset to ensure proper bending radii of patch cables, even hooded patch cables
- Patented fingers meet the requirements of UL 94V-0 flammability rating
- Snap-on covers are easy to use and open 180° up or down with adjacent installation
- Covers and panel have a black powder-coat textured finish, reducing fingerprints and smudges