Upper Jumper Tray
Upper Jumper Tray
16 Options
Upper Jumper Tray
Customize Your Product
Width
Color
Depth
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
12183-119 View Details | 19" (483 mm) | Gray | 3.5" (89 mm) | $215.97 | |
12183-123 View Details | 23" (584 mm) | Gray | 3.5" (89 mm) | $224.62 | |
12183-519 View Details | 19" (483 mm) | Clear | 3.5" (89 mm) | $205.69 | |
12183-523 View Details | 23" (584 mm) | Clear | 3.5" (89 mm) | $213.97 | |
12183-719 View Details | 19" (483 mm) | Black | 3.5" (89 mm) | $205.68 | |
12183-723 View Details | 23" (584 mm) | Black | 3.5" (89 mm) | $213.97 | |
12183-E19 View Details | 19" (483 mm) | Glacier White | 3.5" (89 mm) | $226.29 | |
12183-E23 View Details | 23" (584 mm) | Glacier White | 3.5" (89 mm) | $235.30 | |
13183-119 View Details | 19" (483 mm) | Gray | 6" (152 mm) | $259.17 | |
13183-123 View Details | 23" (584 mm) | Gray | 6" (152 mm) | $305.95 |
Product Description
The Upper Jumper Trays aids in compliance with ANSI/TIA/EIA-568B bend radius requirements. Designed to promote a gradual, controlled bend for both UTP and optical fiber cable. Slotted holes allow bend radius location to be user adjustable. Attachment of optional transition plate creates a solid wireway between Racks With 3"D Channels. Mounting screws not included. Sold individually.
Key Features and Benefits
- Provides 1-1/2” (38 mm) bend radius for compliant installation of Category 5e/6/6a or fiber cable
- Telescopes to adjust cable entry or exit position
- Mounts on 19” or 23” rack; may also be wall-mounted
- Strong lightweight aluminum construction