Cart

Loading...
Loading...

Motive Single-Sided Vertical Cable Manager

90 Options
Customize Your Product
Use With
Width
Height
Explore Sizes & Options
Filter
Add to Cart Add
32610-701
View Details
38U Rack
6" (150 mm)
6' (1.8 m)
Black with Black Fingers
$1,234.46
32610-702
View Details
41U Rack
6" (150 mm)
6.5' (2 m)
Black with Black Fingers
$1,247.02
32610-703
View Details
45U Rack
6" (150 mm)
7' (2.1 m)
Black with Black Fingers
$1,259.63
32610-705
View Details
48U Rack
6" (150 mm)
7.5' (2.3 m)
Black with Black Fingers
$1,429.65
32610-708
View Details
58U Rack
6" (150 mm)
9' (2.7 m)
Black with Black Fingers
$1,662.65
32610-715
View Details
51/52U Rack
6" (150 mm)
8' (2.4 m)
Black with Black Fingers
$1,448.54
32610-E01
View Details
38U Rack
6" (150 mm)
6' (1.8 m)
Glacier White with Black Fingers
$1,357.81
32610-E02
View Details
41U Rack
6" (150 mm)
6.5' (2 m)
Glacier White with Black Fingers
$1,371.70
32610-E03
View Details
45U Rack
6" (150 mm)
7' (2.1 m)
Glacier White with Black Fingers
$1,385.55
32610-E05
View Details
48U Rack
6" (150 mm)
7.5' (2.3 m)
Glacier White with Black Fingers
$1,572.60
Product Description

Motive® Vertical Cable Manager is a highly configurable and advanced cable management solution that provides unlimited adjustment anywhere within the cable manager, optimizing use of interior space.

Key Features and Benefits
  • Frame has an extruded aluminum profile with an integral central track
  • Large radii are designed into many of the frame elements to protect and support cables as they enter and exit the manager
  • Touch points are highlighted in blue for easy identification and quick adjustment
  • Dual-hinged door opens to the right or left and offers push-to-close convenience
  • Hook feature on inside of front door provides a dedicated, secure location to hang a test meter
  • Available in a wide variety of heights, widths and configurations
  • Ships fully assembled
Product Includes:
  • Black/ White fingers
  • Left and right side assemblies with T-shaped cable guides that align with rack-mount unit (U) spaces on rack 
  • Dual-hinged front door assembly (pre-installed)
  • Central track assembly
  • 2 Accessory Rods
  • 4 Rotating Management Fingers (Not included in 6"W (150 mm) and 8"W (200 mm) managers)
  • 12 Cable Bundle Swivels
  • 4 Half Spools (Not included in 6"W (150 mm) and 8"W (200 mm)
  • Installation hardware included