Cart

Loading...
Loading...

Cart

Loading...
Loading...

13914-703

Velocity Double-Sided Vertical Cable Managers; for 7'H (2.1 m) 45U Racks; 80.5"H (2045 mm) x 10"W (254 mm) x 17.5" (445 mm); Black

MSRP $751.93
Use With45U Rack
Width10" (254 mm)
Height80.5" (2045 mm)
Depth17.5" (445 mm)
Country Of OriginUS
BABA CompliantYes
ColorBlack
TypeFor 7'H (2.1 m), 45U Racks
Ship Width16.5" (42 cm)
Ship Length/Depth122" (3099 mm)
Ship Height11.5" (29 cm)
Shipping Weight39 LB (17.69 kg)
Product Description

Velocity® Cable Management is an economical cable management solution for everyday use in telecommunication rooms, equipment rooms and lab spaces. Perfect for creating a complete vertical pathway for premise cabling and patch cords on CPI Rack Systems.

Key Features and Benefits
  • Tool-less snap together assembly is simple and quick
  • Compact packaging saves on shipping, uses minimal storage space and makes carrying it a one-person job
  • Large cross-section provides abundant space for cables
  • Openings on side of manager align with rack-mount units
  • T-shaped cable guides organize cables by rack-mount unit
  • Snap-on covers secure and protect cable (included)
  • Optional Cable Spool Kit, Cable Ring Kit and Cable Lashing Bar provide additional cable management
  • Velocity Vertical Manager is available in three heights, four depths
  • Patented