Cart

Loading...
Loading...

Adjustable QuadraRack

48 Options
Customize Your Product
Height
Color
Depth
Explore Sizes & Options
Filter
Add to Cart Add
15215-101
View Details
72" (1829 mm) 38U
Gray
15.8" (400 mm)
$1,044.56
15215-103
View Details
84" (2134 mm) 45U
Gray
15.8" (400 mm)
$1,077.05
15215-108
View Details
108" (2740 mm)
Gray
15.8" (400 mm)
$1,323.43
15215-115
View Details
96" (2438 mm) 51U
Gray
15.8" (400 mm)
$1,168.98
15215-701
View Details
72" (1829 mm) 38U
Black
15.8" (400 mm)
$994.80
15215-703
View Details
84" (2134 mm) 45U
Black
15.8" (400 mm)
$1,025.73
15215-708
View Details
108" (2740 mm)
Black
15.8" (400 mm)
$1,260.38
15215-715
View Details
96" (2438 mm) 51U
Black
15.8" (400 mm)
$1,113.28
15215-E01
View Details
72" (1829 mm) 38U
Glacier White
15.8" (400 mm)
$1,094.27
15215-E03
View Details
84" (2134 mm) 45U
Glacier White
15.8" (400 mm)
$1,128.39
Product Description

The Adjustable QuadraRack® provides a sturdy, cost-effective solution for support rack-mount network, computer server an data storage equipment in data centers, computer equipment rooms and other IT facilities. Features #12-24 tapped rails.  Front and rear depth can be adjusted during assembly.

Key Features and Benefits
  • Stability and strength of a welded steel enclosure in an open four-post frame
  • Open design for unrestricted airflow and easy access to equipment and cabling
  • Self-squaring assembly with welded front and rear frames reduces assembly time
  • Mounting channels adjust in depth to provide front and rear support for equipment
  • Maximizes floor space with a minimal rack footprint
  • Rack components are bonded together during assembly in accordance with industry standards
  • Includes a Two Mounting Hole Ground Terminal Block for easy attachment to the Telecommunications Grounding Busbar
  • Threaded equipment mounting holes
  • Rack-mount units are marked and numbered on the mounting channels
  • Easy to bay together to create multi-rack configurations
  • Use with any CPI Cabling Section to manage cables
  • Supports up to 2000 lb (907.2 kg) 
  • UL Listed; File E227626; Category NWIN (US), NWIN7 (Canada) – Information Technology and Communications Equipment Cabinet, Enclosure and Rack