{"items":[{"primaryId":"12121-109","Primary ID":"12121-109","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate; for 5'\"W to 9\"W (130 mm to 230 mm) Runway; Gray","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.39,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/748dbc80/66eca5d9707e810019a34a54/12121_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34ace4a5acc0012b31dc5/9fd398a4/12121-709L_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34abcce135c00125fda43/12121-709R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"5\" (127 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,5-9  IN,GY","Search Terms":"12121-109,6\" (150 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12121-112","Primary ID":"12121-112","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate; for 9'\"W to 12\"W (230 mm to 300 mm) Runway; Gray","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":90.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/748dbc80/66eca5d9707e810019a34a54/12121_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34adfce135c00125fdab3/12121-712L_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34af5ce135c00125fdafb/12121-712R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,10-12  IN,GY","Search Terms":"12121-112,6\" (150 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3,"SKU Level SEO Page Title":"Runway Power Washing Guide - 12121 Mounting Plate | Chatsworth","SKU Level SEO Meta Description":"Discover the 12121‑112 rack‑to‑runway mounting plate designed for runway power washing and secure cable runway integration. Boost efficiency today.","SKU Level Web H4 Heading":"Installation Tips for the 12121‑112 Mounting Plate","SKU Level Web Paragraph Text":"<p>The 12121‑112 mounting plate provides a robust interface between a standard 6\" (150 mm) rack and a cable runway, supporting runway power washing procedures for clean, reliable installations. Its steel construction and precision‑drilled holes ensure alignment and durability in demanding data‑center environments. Engineers appreciate the simplicity of securing the plate with four J‑Bolts and matching lock washers. Designed for both parallel and perpendicular runway configurations, the plate accommodates the 112 channel layout commonly used in high‑density cable management systems. The universal design eliminates the need for custom brackets, reducing lead time and inventory complexity. This flexibility makes the rack‑to‑runway mounting plate a preferred choice for scalable infrastructure projects. Proper installation begins with the recommended Runway Elevation Kit (P/N 10506‑XXX) to achieve optimal clearance for airflow and maintenance access. Use the supplied 5/16‑18 x 2 ¼″ J‑Bolts, hex nuts, and split lock washers to fasten the plate securely to the rack's top rail. Verify that the plate sits flush and that all J‑Bolts are torqued to the manufacturer's specifications. CPI offers downloadable CAD and Visio stencil files to streamline integration of the 12121‑112 plate into your design workflow. The CAD bundle includes 3‑D models compatible with major engineering platforms, while the Visio stencil enables quick schematic documentation. These tools help ensure that the mounting plate fits seamlessly within your overall cable‑runway layout. When you choose this mounting plate, you benefit from CPI's global support network and rapid product customization capabilities. Our technical specialists can advise on best practices for runway power washing and assist with any fit‑check questions. Trust CPI to deliver high‑quality, field‑proven solutions that keep your data‑center operations running smoothly.</p>"},{"primaryId":"12121-118","Primary ID":"12121-118","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate; for 15'\"W to 18\"W (380 mm to 460 mm) Runway; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":94.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/748dbc80/66eca5d9707e810019a34a54/12121_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b03ce135c00125fdb25/12121-718L_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b0dce135c00125fdb44/12121-718R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"15\" (381 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,15-18  IN,GY","Search Terms":"12121-118,6\" (150 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12121-709","Primary ID":"12121-709","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate; for 5'\"W to 9\"W (130 mm to 230 mm) Runway; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":87.4,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/748dbc80/66eca5d9707e810019a34a54/12121_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34ace4a5acc0012b31dc5/9fd398a4/12121-709L_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34abcce135c00125fda43/12121-709R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"5\" (127 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MTG,5-9  IN,BK","Search Terms":"12121-709,6\" (150 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12121-712","Primary ID":"12121-712","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate; for 9'\"W to 12\"W (230 mm to 300 mm) Runway; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":90.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/748dbc80/66eca5d9707e810019a34a54/12121_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34adfce135c00125fdab3/12121-712L_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34af5ce135c00125fdafb/12121-712R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,10-12  IN,BK","Search Terms":"12121-712,6\" (150 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12121-718","Primary ID":"12121-718","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate; for 15'\"W to 18\"W (380 mm to 460 mm) Runway; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":94.47,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/748dbc80/66eca5d9707e810019a34a54/12121_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b03ce135c00125fdb25/12121-718L_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b0dce135c00125fdb44/12121-718R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"15\" (381 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":5.71,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,15-18  IN,BK","Search Terms":"12121-718,6\" (150 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12121-E09","Primary ID":"12121-E09","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate; for 5'\"W to 9\"W (130 mm to 230 mm) Runway; Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":96.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/748dbc80/66eca5d9707e810019a34a54/12121_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34ace4a5acc0012b31dc5/9fd398a4/12121-709L_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34abcce135c00125fda43/12121-709R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"5\" (127 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MTG,5-9  IN,GW","Search Terms":"12121-E09,6\" (150 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12121-E12","Primary ID":"12121-E12","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate; for 9'\"W to 12\"W (230 mm to 300 mm) Runway; Glacier White","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/748dbc80/66eca5d9707e810019a34a54/12121_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34adfce135c00125fdab3/12121-712L_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34af5ce135c00125fdafb/12121-712R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"9\" (229 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,10-12  IN,GW","Search Terms":"12121-E12,6\" (150 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3},{"primaryId":"12121-E18","Primary ID":"12121-E18","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Marketing Description - Global English":"6\" (150 mm) Channel Rack-To-Runway Mounting Plate; for 15'\"W to 18\"W (380 mm to 460 mm) Runway; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":103.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6\" (150 mm) Channel Rack-to-Runway Mounting Plate","Keyword":"Rack-to-Runway Mounting Plate Using Hat-Shaped Bracket","Series Level Spec Sheet Link 2":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/748dbc80/66eca5d9707e810019a34a54/12121_SPEC-pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b03ce135c00125fdb25/12121-718L_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b0dce135c00125fdb44/12121-718R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Width":"15\" (381 mm)","Depth":"1.3\" (32 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":1.3,"Product Length/Depth Uom":"\"","Product Width ":15,"Product Width Uom":"\"","Product Height (Metric)":16,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":32,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":381,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PLATE,6  IN CHAN MT,15-18  IN,GW","Search Terms":"12121-E18,6\" (150 mm) Channel Rack-To-Runway Mounting Plate,ZetaFrame 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Server cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Rack-mounted 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Data center 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Cabinet 6\" (150 mm) Channel Rack-To-Runway Mounting Plate solution,Network rack 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Structured cabling solution for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Best 6\" (150 mm) Channel Rack-To-Runway Mounting Plate for server racks,How to organize cables with 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Efficient routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Front-to-back cable routing for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,High-density cable organization for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate,Professional cable management for 6\" (150 mm) Channel Rack-To-Runway Mounting Plate","Search Relevancy":3}],"options":{"Size":[],"Color":["Black","Glacier White","Gray"]},"total":9}