{"items":[{"primaryId":"11301-001","Primary ID":"11301-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Butt-Splice Kit","Marketing Description - Global English":"Butt-Splice Kit; 0.38\"W x 1.5\"H x 5\"L; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":16.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" Side Stringers","Keyword":"Butt Splice;Splice;Straight Splice","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e3f2492d/66eca574707e810019a33f8a/11301_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":1.006,"Product Weight UOM":"LB","Short Description":"BUTT SPLICE KIT, 1-1/2 IN STRINGER,GC","Search Terms":"11301-001,Butt-Splice Kit,ZetaFrame Butt-Splice Kit,Server cabinet Butt-Splice Kit,Rack-mounted Butt-Splice Kit,Data center Butt-Splice Kit,Cabinet Butt-Splice Kit solution,Network rack Butt-Splice Kit,Structured cabling solution for Butt-Splice Kit,Best Butt-Splice Kit for server racks,How to organize cables with Butt-Splice Kit,Efficient routing for Butt-Splice Kit,Front-to-back cable routing for Butt-Splice Kit,High-density cable organization for Butt-Splice Kit,Professional cable management for Butt-Splice Kit","Search Relevancy":3},{"primaryId":"11301-002","Primary ID":"11301-002","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Butt-Splice Kit","Marketing Description - Global English":"Butt-Splice Kit; 0.38\"W x 2\"H x 5\"L; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":19.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 2\" Stringers","Keyword":"Butt Splice;Splice;Straight Splice","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e3f2492d/66eca574707e810019a33f8a/11301_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"0.4\" (10 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":1.048,"Product Weight UOM":"LB","Short Description":"BUTT SPLICE KIT, 2 IN STRINGER,GC","Search Terms":"11301-002,Butt-Splice Kit,ZetaFrame Butt-Splice Kit,Server cabinet Butt-Splice Kit,Rack-mounted Butt-Splice Kit,Data center Butt-Splice Kit,Cabinet Butt-Splice Kit solution,Network rack Butt-Splice Kit,Structured cabling solution for Butt-Splice Kit,Best Butt-Splice Kit for server racks,How to organize cables with Butt-Splice Kit,Efficient routing for Butt-Splice Kit,Front-to-back cable routing for Butt-Splice Kit,High-density cable organization for Butt-Splice Kit,Professional cable management for Butt-Splice Kit","Search Relevancy":3},{"primaryId":"11301-701","Primary ID":"11301-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Butt-Splice Kit","Marketing Description - Global English":"Butt-Splice Kit; 0.38\"W x 1.5\"H x 5\"L; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":16.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" Side Stringers","Keyword":"Butt Splice;Splice;Straight Splice","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e3f2492d/66eca574707e810019a33f8a/11301_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0.98,"Product Weight UOM":"LB","Short Description":"BUTT SPLICE KIT, 1-1/2 IN STRINGER,BLK","Search Terms":"11301-701,Butt-Splice Kit,ZetaFrame Butt-Splice Kit,Server cabinet Butt-Splice Kit,Rack-mounted Butt-Splice Kit,Data center Butt-Splice Kit,Cabinet Butt-Splice Kit solution,Network rack Butt-Splice Kit,Structured cabling solution for Butt-Splice Kit,Best Butt-Splice Kit for server racks,How to organize cables with Butt-Splice Kit,Efficient routing for Butt-Splice Kit,Front-to-back cable routing for Butt-Splice Kit,High-density cable organization for Butt-Splice Kit,Professional cable management for Butt-Splice Kit","Search Relevancy":3},{"primaryId":"11301-702","Primary ID":"11301-702","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Butt-Splice Kit","Marketing Description - Global English":"Butt-Splice Kit; 0.38\"W x 2\"H x 5\"L; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":19.88,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For 2\" Stringers","Keyword":"Butt Splice;Splice;Straight Splice","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e3f2492d/66eca574707e810019a33f8a/11301_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"0.4\" (10 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":1.09,"Product Weight UOM":"LB","Short Description":"BUTT SPLICE KIT, 2 IN STRINGER,BLK,BK","Search Terms":"11301-702,Butt-Splice Kit,ZetaFrame Butt-Splice Kit,Server cabinet Butt-Splice Kit,Rack-mounted Butt-Splice Kit,Data center Butt-Splice Kit,Cabinet Butt-Splice Kit solution,Network rack Butt-Splice Kit,Structured cabling solution for Butt-Splice Kit,Best Butt-Splice Kit for server racks,How to organize cables with Butt-Splice Kit,Efficient routing for Butt-Splice Kit,Front-to-back cable routing for Butt-Splice Kit,High-density cable organization for Butt-Splice Kit,Professional cable management for Butt-Splice Kit","Search Relevancy":3},{"primaryId":"16301-001","Primary ID":"16301-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Butt-Splice Kit","Marketing Description - Global English":"Butt-Splice Kit; 0.38\"W x 1.5\"H x 5\"L; Gold","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":26.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" Side Stringers and UL Classified","Keyword":"Splice;Butt Splice","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e3f2492d/66eca574707e810019a33f8a/11301_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":1.062,"Product Weight UOM":"LB","Short Description":"SPLICE KIT,BUTT,CBL RNWY,U.L.","Search Terms":"16301-001,Butt-Splice Kit,ZetaFrame Butt-Splice Kit,Server cabinet Butt-Splice Kit,Rack-mounted Butt-Splice Kit,Data center Butt-Splice Kit,Cabinet Butt-Splice Kit solution,Network rack Butt-Splice Kit,Structured cabling solution for Butt-Splice Kit,Best Butt-Splice Kit for server racks,How to organize cables with Butt-Splice Kit,Efficient routing for Butt-Splice Kit,Front-to-back cable routing for Butt-Splice Kit,High-density cable organization for Butt-Splice Kit,Professional cable management for Butt-Splice Kit","Search Relevancy":3},{"primaryId":"16301-701","Primary ID":"16301-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Junction Products","Marketing Product Series":"Butt-Splice Kit","Marketing Description - Global English":"Butt-Splice Kit; 0.38\"W x 1.5\"H x 5\"L; Black","Shipping Weight":0.6,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":26.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 1-1/2\" Side Stringers and UL Classified","Keyword":"Splice;Butt Splice","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/e3f2492d/66eca574707e810019a33f8a/11301_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"1.5\" (38.1 mm)","Width":"0.4\" (10 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.5,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":0.4,"Product Width Uom":"\"","Product Height (Metric)":38,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":1.026,"Product Weight UOM":"LB","Short Description":"SPLICE KIT,BUTT,CBL RNWY,U.L.,BKZ","Search Terms":"16301-701,Butt-Splice Kit,ZetaFrame Butt-Splice Kit,Server cabinet Butt-Splice Kit,Rack-mounted Butt-Splice Kit,Data center Butt-Splice Kit,Cabinet Butt-Splice Kit solution,Network rack Butt-Splice Kit,Structured cabling solution for Butt-Splice Kit,Best Butt-Splice Kit for server racks,How to organize cables with Butt-Splice Kit,Efficient routing for Butt-Splice Kit,Front-to-back cable routing for Butt-Splice Kit,High-density cable organization for Butt-Splice Kit,Professional cable management for Butt-Splice Kit","Search Relevancy":3}],"options":{"Type":["For 1-1/2\" Side Stringers","For 1-1/2\" Side Stringers and UL Classified","For 2\" Stringers"],"Color":["Black","Gold Chem"]},"total":6}