{"items":[{"primaryId":"15008-001","Primary ID":"15008-001","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Cable Distribution Spools","Marketing Description - Global English":"Cable Distribution Spool for Double-Sided Vertical Cabling Section; 5.9\"L (150 mm) x 2.75\"D (69.9 mm); Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":152.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Spool;VCS","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL SPOOL KIT, BK","Search Terms":"15008-001,Cable Distribution Spools,ZetaFrame Cable Distribution Spools,Server cabinet Cable Distribution Spools,Rack-mounted Cable Distribution Spools,Data center Cable Distribution Spools,Cabinet Cable Distribution Spools solution,Network rack Cable Distribution Spools,Structured cabling solution for Cable Distribution Spools,Best Cable Distribution Spools for server racks,How to organize cables with Cable Distribution Spools,Efficient routing for Cable Distribution Spools,Front-to-back cable routing for Cable Distribution Spools,High-density cable organization for Cable Distribution Spools,Professional cable management for Cable Distribution Spools","Search Relevancy":3,"SKU Level SEO Page Title":"15008-001 Cable Distribution Spool Slack Management | Chatsworth","SKU Level SEO Meta Description":"Discover the 15008-001 cable distribution spool that provides reliable slack management and strain relief for cable managers. Enhance organization today.","SKU Level Web H4 Heading":"Key Features of the 15008-001 Spool","SKU Level Web Paragraph Text":"<p>The 15008-001 cable distribution spool is engineered for reliable slack management inside CPI double‑sided vertical cable managers. Constructed from high‑impact, flame‑retardant material, the spool safeguards patch cords and jumper cables from strain and abrasion. Its compact 5.9 in (150 mm) length and 2.75 in (70 mm) diameter make it ideal for dense cabling environments. Key features include a central mounting panel that integrates seamlessly with any CPI vertical cable manager 10 in (254 mm) wide or larger. The kit provides four spools, four adapters, and sixteen screws, delivering a complete solution for organized cabling and distribution. The design supports both wall‑mount and double‑sided cabling sections, giving flexibility for diverse data‑center layouts. Installation requires only standard tools and can be completed in minutes, reducing deployment time and labor costs. The spools attach directly to the center panel, while the adapters secure the cable bundles in place. All hardware complies with UL® standards, ensuring safety and durability. The 15008-001 spool is compatible with CPI's VCS, MCS, MCS‑EFX, CCS and CCS‑EFX vertical cable managers, providing a unified solution across multiple product families. Its universal dimensions allow integration into both new builds and retrofit projects. By standardizing cable management, the spool supports efficient cabling and distribution throughout the enclosure. Using the 15008-001 spool improves airflow by keeping cables neatly routed, which helps maintain optimal thermal performance for high‑density AI and HPC applications. Organized cabling and distribution also simplifies troubleshooting and future upgrades, enhancing overall operational efficiency. Choose the CPI cable distribution spool for a reliable, scalable approach to cable management.</p>"},{"primaryId":"15008-002","Primary ID":"15008-002","Color":"White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Cable Distribution Spools","Marketing Description - Global English":"Cable Distribution Spool for Double-Sided Vertical Cabling Section; 5.9\"L (150 mm) x 2.75\"D (69.9 mm); White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":152.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Cable Spool;VCS","Promote on Website":"1","Attached to Series":"1","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE SPOOL,BGE","Search Terms":"15008-002,Cable Distribution Spools,ZetaFrame Cable Distribution Spools,Server cabinet Cable Distribution Spools,Rack-mounted Cable Distribution Spools,Data center Cable Distribution Spools,Cabinet Cable Distribution Spools solution,Network rack Cable Distribution Spools,Structured cabling solution for Cable Distribution Spools,Best Cable Distribution Spools for server racks,How to organize cables with Cable Distribution Spools,Efficient routing for Cable Distribution Spools,Front-to-back cable routing for Cable Distribution Spools,High-density cable organization for Cable Distribution Spools,Professional cable management for Cable Distribution Spools","Search Relevancy":3,"SKU Level SEO Page Title":"Distribution Cable Accessories Spool 15008-002 | Chatsworth","SKU Level SEO Meta Description":"Discover CPI's 15008-002 cable distribution spool for efficient slack management and strain relief in vertical cable managers. Essential distribution cable accessories for data centers.","SKU Level Web H4 Heading":"Enhancing Cable Management with Distribution Spools","SKU Level Web Paragraph Text":"<p>The 15008-002 Cable Distribution Spool is a critical component among distribution cable accessories, designed to optimize cable distribution in data center environments. It effectively manages slack and provides strain relief for patch cords within double-sided vertical cable managers. This spool ensures organized and reliable cable distribution systems, supporting high-density infrastructure needs.</p><p>Using distribution cable accessories like the 15008-002 spool enhances cable management by preventing tangles and reducing stress on cables. These accessories are engineered for compatibility with various CPI vertical managers, including VCS, MCS, and CCS models. They contribute to efficient cable distribution networks, minimizing downtime and maintenance costs in enterprise settings.</p><p>The protected cable distribution feature safeguards cables from physical damage and wear, extending their operational lifespan. Constructed from high-impact, flame-retardant materials, the spool offers durability and safety in demanding applications. This protection is vital for maintaining continuous performance in critical data center and telecommunications environments.</p><p>Ideal for integration into double-sided vertical cabling sections, the spool facilitates smooth cable distribution across server racks and enclosures. Its compact dimensions of 5.9 inches long by 2.75 inches deep (150 mm x 69.9 mm) allow seamless installation without occupying excessive space. This versatility makes it a valuable asset for optimizing cable distribution in diverse configurations, from edge computing to hyperscale facilities.</p><p>The 15008-002 spool includes all necessary mounting hardware, such as adapters and screws, for straightforward assembly in cabling sections. This comprehensive kit supports rapid deployment, aligning with CPI's commitment to quality and customer efficiency. For enhanced cable distribution and management, this spool delivers proven performance and reliability in modern infrastructure solutions.</p>"}],"options":{"Color":["Black","White"]},"total":2}