{"items":[{"primaryId":"16347-001","Primary ID":"16347-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Cage Nuts","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":56.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Mounting Screws, 10-32","Keyword":"Hardware, Cage Nut;10-32","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HARDWARE PKG, QUADRA RK, NUT,10-32","Search Terms":"16347-001,Cage Nuts,ZetaFrame Cage Nuts,Server cabinet Cage Nuts,Rack-mounted Cage Nuts,Data center Cage Nuts,Cabinet Cage Nuts solution,Network rack Cage Nuts,Structured cabling solution for Cage Nuts,Best Cage Nuts for server racks,How to organize cables with Cage Nuts,Efficient routing for Cage Nuts,Front-to-back cable routing for Cage Nuts,High-density cable organization for Cage Nuts,Professional cable management for Cage Nuts","Search Relevancy":4}],"options":{},"total":1}