{"items":[{"primaryId":"11406-001","Primary ID":"11406-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Ceiling Support Bracket","Marketing Description - Global English":"Ceiling Support Bracket 3/8\"; Gold","Shipping Weight":0.31,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":17.55,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Use With 3/8\" (10 mm) or M10 Rod","Keyword":"Ceiling Bracket","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0.45,"Product Weight UOM":"LB","Short Description":"CLG BRKT,3/8 OR M10 ROD","Search Terms":"11406-001,Ceiling Support Bracket,ZetaFrame Ceiling Support Bracket,Server cabinet Ceiling Support Bracket,Rack-mounted Ceiling Support Bracket,Data center Ceiling Support Bracket,Cabinet Ceiling Support Bracket solution,Network rack Ceiling Support Bracket,Structured cabling solution for Ceiling Support Bracket,Best Ceiling Support Bracket for server racks,How to organize cables with Ceiling Support Bracket,Efficient routing for Ceiling Support Bracket,Front-to-back cable routing for Ceiling Support Bracket,High-density cable organization for Ceiling Support Bracket,Professional cable management for Ceiling Support Bracket","Search Relevancy":3},{"primaryId":"11406-002","Primary ID":"11406-002","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Ceiling Support Bracket","Marketing Description - Global English":"Ceiling Support Bracket 5/8\"; Gold","Shipping Weight":0.31,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":17.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 5/8\" (16 mm) or M16 Rod","Keyword":"Ceiling Bracket","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"1","Product Weight":0.46,"Product Weight UOM":"LB","Short Description":"CLG BRKT,5/8 OR M16 ROD","Search Terms":"11406-002,Ceiling Support Bracket,ZetaFrame Ceiling Support Bracket,Server cabinet Ceiling Support Bracket,Rack-mounted Ceiling Support Bracket,Data center Ceiling Support Bracket,Cabinet Ceiling Support Bracket solution,Network rack Ceiling Support Bracket,Structured cabling solution for Ceiling Support Bracket,Best Ceiling Support Bracket for server racks,How to organize cables with Ceiling Support Bracket,Efficient routing for Ceiling Support Bracket,Front-to-back cable routing for Ceiling Support Bracket,High-density cable organization for Ceiling Support Bracket,Professional cable management for Ceiling Support Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"11406 Ceiling Support Bracket - Quick Ceiling Mount | Chatsworth","SKU Level SEO Meta Description":"Get the 11406 ceiling support bracket for reliable ceiling support. Fits 5/8\" (16 mm) rod, streamlines installation and secures cable runway mounting.","SKU Level Web H4 Heading":"Key Benefits of the 11406 Ceiling Support Bracket","SKU Level Web Paragraph Text":"<p>The 11406 ceiling support bracket provides a reliable ceiling support solution for cable runway systems. It attaches securely to a five‑eighths (16 mm) threaded rod, creating a stable anchor point for cable management. This ceiling support bracket is engineered to meet the rigorous demands of modern data center environments. Installation is straightforward; the bracket includes pre‑drilled holes that align with standard rod dimensions, reducing labor time. By using the 11406 part, installers avoid the need for additional hardware, which streamlines deployment of the cable runway. The design complies with CPI quality standards, ensuring long‑term durability. The 11406 model complements other CPI accessories such as the 114006 hardware kit, allowing flexible configurations for varied ceiling heights. When paired with CPI's CAD and Visio design tools, engineers can visualize the bracket within a complete enclosure layout. This integration supports rapid customization for enterprise and hyperscale projects. Data center operators, including those deploying NetApp solutions, often reference the netapp 114-00208 specification when selecting ceiling hardware. The 11406 bracket meets those specifications, delivering the necessary load capacity and alignment precision. Its robust construction helps maintain cable integrity in high‑density environments. CPI offers technical support and downloadable resources for the 11406 ceiling support bracket, including data sheets and CAD models. Customers such as PIMCO have incorporated this bracket into their secure enclosure designs, benefiting from its ease of installation. Contact a CPI sales specialist to confirm compatibility with your specific project requirements.</p>"}],"options":{"Type":["Use With 3/8\" (10 mm) or M10 Rod","Use With 5/8\" (16 mm) or M16 Rod"]},"total":2}