{"items":[{"primaryId":"76543-001","Primary ID":"76543-001","Color":"Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; M6 Cage Nuts and Screws; 25 Count; Zinc","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44.45,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"M6 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 25","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"M6 NUT AND SCREW,25 CT,ZINC","Quantity":"Pack of 25","Search Terms":"76543-001,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76543-002","Primary ID":"76543-002","Color":"Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; M6 Cage Nuts and Screws; 250 Count; Zinc","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3.5,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":9,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":411.59,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"M6 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 250","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"M6 NUT AND SCREW,250 CT,ZINC","Quantity":"Pack of 250","Search Terms":"76543-002,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76543-003","Primary ID":"76543-003","Color":"Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; M6 Cage Nuts and Screws; 1000 Count; Zinc","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":4.25,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1515.69,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"M6 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 1000","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"M6 NUT AND SCREW,1,000 CT,ZINC","Quantity":"Pack of 1000","Search Terms":"76543-003,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76543-701","Primary ID":"76543-701","Color":"Black Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; M6 Cage Nuts and Screws; 25 Count; Black Zinc","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44.45,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"M6 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 25","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"M6 Nut and Screw,25 CT,Black Zinc","Quantity":"Pack of 25","Search Terms":"76543-701,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76543-702","Primary ID":"76543-702","Color":"Black Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; M6 Cage Nuts and Screws; 250 Count; Black Zinc","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3.5,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":9,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":411.59,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"M6 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 250","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"M6 Nut and Screw,250 CT,Black Zinc","Quantity":"Pack of 250","Search Terms":"76543-702,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76543-703","Primary ID":"76543-703","Color":"Black Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; M6 Cage Nuts and Screws; 1;000 Count; Black Zinc","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":4.25,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1515.69,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"M6 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 1000","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CLICK-NUT HDW. KIT, M6 CAGE NUTS AND SCREWS,1000 CT. BKZ","Quantity":"Pack of 1000","Search Terms":"76543-703,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4,"SKU Level SEO Page Title":"Clik-Nut Hardware Kit 76543-703 | Chatsworth","SKU Level SEO Meta Description":"Discover the Clik-Nut® Hardware Kit 76543-703 for tool-less cage nut installation. Reduce labor time by 70% with this innovative nut clicker solution. Shop now.","SKU Level Web H4 Heading":"Key Features of the Clik-Nut® Hardware Kit","SKU Level Web Paragraph Text":"<p>The Clik-Nut® Hardware Kit, part number 76543-703, revolutionizes cage nut installation with its innovative nut clicker design. This tool-less solution eliminates the need for traditional tools, making setup faster and more efficient. Engineers and IT professionals appreciate the ease of use and reliability for various hardware applications.</p><p>With a simple squeeze-and-release mechanism, the Clik-Nut system allows for quick attachment, removal, and repositioning of hardware. The nut clicker technology addresses common challenges with standard cage nuts, reducing installation errors and saving valuable time. This intuitive design is ideal for data centers and enterprise environments where efficiency is critical.</p><p>Compatible with .375-inch square-punched holes in rails ranging from 16 ga to 12 ga, the Clik-Nut Hardware Kit ensures broad applicability across different setups. Available in multiple thread sets including M6, 12-24, and 10-32, it offers flexibility for diverse installation needs. The engraved thread size provides easy identification, streamlining the process and minimizing mistakes.</p><p>By reducing labor and installation time by at least 70 percent, the Clik-Nut solution significantly cuts project costs and enhances productivity. This efficiency is achieved through the innovative click nut design that requires no additional tools or complex steps. Organizations can deploy resources more effectively, ensuring reliable performance in high-density settings.</p><p>The Clik-Nut Hardware Kit includes Phillips pan head machine screws and is sold in packs of 25, 250, or 1000 to suit various project scales. Its black zinc plated steel finish offers corrosion protection for long-term durability in demanding conditions. For reliable, tool-less hardware installation, choose the advanced nut clicker technology from Chatsworth Products.</p>"},{"primaryId":"76544-001","Primary ID":"76544-001","Color":"Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #12-24 Cage Nuts and Screws; 25 Count; Zinc","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44.45,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#12-24 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 25","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"12-24 NUT AND SCREW,25 CT,ZINC","Quantity":"Pack of 25","Search Terms":"76544-001,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76544-002","Primary ID":"76544-002","Color":"Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #12-24 Cage Nuts and Screws; 250 Count; Zinc","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3.5,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":9,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":411.59,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#12-24 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 250","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"12-24 NUT AND SCREW,250 CT,ZINC","Quantity":"Pack of 250","Search Terms":"76544-002,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4,"SKU Level SEO Page Title":"Clik-Nut® Kit 76544-002 - Tool‑Less Cage Nuts | Chatsworth","SKU Level SEO Meta Description":"Discover the Clik-Nut® hardware kit 76544-002 - a tool‑less cage‑nut solution that cuts installation time up to 70% and simplifies rack assembly. Order now.","SKU Level Web H4 Heading":"Key Benefits of the Clik-Nut® Hardware Kit","SKU Level Web Paragraph Text":"<p>The Clik‑Nut® hardware kit delivers a modern click nut design that eliminates the need for wrenches during rack assembly. Engineers appreciate the tool‑less attachment, which speeds up installation while maintaining reliable load‑bearing capacity. As a dedicated nut (hardware) solution, it meets the rigorous standards of data‑center environments. Installation with a click nut takes seconds instead of minutes, reducing labor costs by up to 70 percent. The squeeze‑and‑release mechanism allows technicians to reposition the cage nut without stripping threads. This efficiency translates into faster project timelines and lower overall downtime. The kit is compatible with .375‑inch (9.5 mm) square‑punched rails ranging from 16 ga to 12 ga thickness, ensuring broad applicability across CPI enclosure families. Its zinc‑plated steel finish provides corrosion protection in demanding industrial settings. The included Phillips pan‑head machine screws complete a seamless hardware nut package. Available in packs of 25, 250, or 1 000, the Clik‑Nut® system scales to meet both small‑rack and large‑scale deployments. The 10‑32 cage nuts variant is also supported for finer thread applications. Each package includes clear engraved thread identifiers for quick verification on site. By choosing the Clik‑Nut® kit, customers benefit from reduced installation time, consistent performance, and a cleaner work environment. The tool‑less design also minimizes the risk of injury associated with conventional cage‑nut tools. Contact a CPI sales specialist today to integrate this click nut solution into your next enclosure project.</p>"},{"primaryId":"76544-003","Primary ID":"76544-003","Color":"Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #12-24 Cage Nuts and Screws; 1000 Count; Zinc","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":4.25,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1515.69,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#12-24 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 1000","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"12-24 NUT AND SCREW,1,000 CT,ZINC","Quantity":"Pack of 1000","Search Terms":"76544-003,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76544-701","Primary ID":"76544-701","Color":"Black Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #12-24 Cage Nuts and Screws; 25 Count; Black Zinc","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44.45,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#12-24 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 25","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"#12-24 NUT AND SCREW,25 CT,BLACK ZINC","Quantity":"Pack of 25","Search Terms":"76544-701,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76544-702","Primary ID":"76544-702","Color":"Black Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #12-24 Cage Nuts and Screws; 250 Count; Black Zinc","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3.5,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":9,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":411.59,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#12-24 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 250","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"#12-24 Nut and Screw,250 CT,Black Zinc","Quantity":"Pack of 250","Search Terms":"76544-702,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76544-703","Primary ID":"76544-703","Color":"Black Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #12-24 Cage Nuts and Screws; 1;000 Count; Black Zinc","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":4.25,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1515.69,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#12-24 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 1000","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"#12-24 Nut and Screw,1,000 CT,Black Zinc","Quantity":"Pack of 1000","Search Terms":"76544-703,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76545-001","Primary ID":"76545-001","Color":"Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #10-32 Cage Nuts and Screws; 25 Count; Zinc","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44.45,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#10-32 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 25","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"10-32 NUT AND SCREW,25 CT,ZINC","Quantity":"Pack of 25","Search Terms":"76545-001,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76545-002","Primary ID":"76545-002","Color":"Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #10-32 Cage Nuts and Screws; 250 Count; Zinc","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3.5,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":9,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":411.59,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#10-32 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 250","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"10-32 NUT AND SCREW,250 CT,ZINC","Quantity":"Pack of 250","Search Terms":"76545-002,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76545-003","Primary ID":"76545-003","Color":"Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #10-32 Cage Nuts and Screws; 1000 Count; Zinc","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":4.25,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1515.69,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#10-32 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 1000","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"10-32 NUT AND SCREW,1,000 CT,ZINC","Quantity":"Pack of 1000","Search Terms":"76545-003,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76545-701","Primary ID":"76545-701","Color":"Black Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #10-32 Cage Nuts and Screws; 25 Count; Black Zinc","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":44.45,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#10-32 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 25","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"#10-32 Nut and Screw,25 CT,Black Zinc","Quantity":"Pack of 25","Search Terms":"76545-701,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4,"SKU Level SEO Page Title":"Clik-Nut® Hardware Kit 76545-701 - Surface Mount Nuts | Chatsworth","SKU Level SEO Meta Description":"Clik-Nut® Hardware Kit 76545-701 provides a tool‑less surface mount nuts solution that speeds cabinet assembly and cuts labor time.","SKU Level Web H4 Heading":"Key Benefits of the Clik-Nut® 76545-701 Hardware Kit","SKU Level Web Paragraph Text":"<p>The Clik‑Nut® Hardware Kit 76545-701 delivers a complete, tool‑less fastening solution for modern data‑center cabinets. Identified by the niut 701 designation, the kit incorporates the patented squeeze‑and‑release mechanism that eliminates the need for traditional cage nuts and wrenches, allowing technicians to secure components in seconds. By integrating the full 76545‑701 kit, installers gain a consistent, repeatable process that supports high‑density deployments. Designed for .375 inch (9.5 mm) square‑punched rails ranging from 16 ga to 12 ga, the kit works with both standard and oversized apertures without modification. The included #10‑32 thread set is clearly engraved, simplifying identification and ensuring the correct surface mount nuts are used for every rack position. This universal compatibility reduces part inventory while maintaining the robust load‑bearing capacity required in enterprise environments. Installation time drops by up to 70 percent compared with conventional cage‑nut methods, translating into measurable labor savings on large‑scale projects. The tool‑less design also minimizes the risk of stripped threads and misalignment, delivering a secure connection that withstands vibration and thermal cycling. Customers report faster commissioning and lower total‑cost‑of‑ownership when they adopt the Clik‑Nut® 76545‑701 solution. Each fastener in the kit receives a black‑zinc plating that provides long‑term corrosion resistance in harsh data‑center or industrial settings. The package includes Phillips pan‑head machine screws matched to the #10‑32 nuts, ensuring a complete, ready‑to‑install system out of the box. This durable construction aligns with CPI's commitment to quality products that perform reliably over the lifespan of the enclosure. When paired with CPI's broader enclosure portfolio, the Clik‑Nut® 76545‑701 kit enhances overall rack stability and simplifies maintenance across multi‑tenant and hyperscale facilities. Authorized CPI distributors worldwide offer technical support and rapid customization to meet project‑specific requirements. Leveraging this hardware kit helps organizations achieve efficient, scalable infrastructure while protecting critical IT investments.</p>"},{"primaryId":"76545-702","Primary ID":"76545-702","Color":"Black Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #10-32 Cage Nuts and Screws; 250 Count; Black Zinc","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3.5,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":9,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":411.59,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#10-32 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 250","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"#10-32 Nut and Screw,250 CT,Black Zinc","Quantity":"Pack of 250","Search Terms":"76545-702,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4},{"primaryId":"76545-703","Primary ID":"76545-703","Color":"Black Zinc","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Clik-Nut Hardware Kit","Marketing Description - Global English":"Clik-Nut Hardware Kit; #10-32 Cage Nuts and Screws; 1;000 Count; Black Zinc","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":4.25,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1515.69,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"#10-32 Cage Nuts and Screws","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/9cbc9702/66eca3ca06cc930019d6b1da/76543_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"0.52\" (13.3 mm)","Width":"0.7\" (17 mm)","Depth":"1.1\" (28 mm)","Pack Of":"Pack of 1000","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.1,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":28,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":17,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"#10-32 Nut and Screw,1,000 CT,Black Zinc","Quantity":"Pack of 1000","Search Terms":"76545-703,Clik-Nut Hardware Kit,ZetaFrame Clik-Nut Hardware Kit,Server cabinet Clik-Nut Hardware Kit,Rack-mounted Clik-Nut Hardware Kit,Data center Clik-Nut Hardware Kit,Cabinet Clik-Nut Hardware Kit solution,Network rack Clik-Nut Hardware Kit,Structured cabling solution for Clik-Nut Hardware Kit,Best Clik-Nut Hardware Kit for server racks,How to organize cables with Clik-Nut Hardware Kit,Efficient routing for Clik-Nut Hardware Kit,Front-to-back cable routing for Clik-Nut Hardware Kit,High-density cable organization for Clik-Nut Hardware Kit,Professional cable management for Clik-Nut Hardware Kit","Search Relevancy":4}],"options":{"Type":["#10-32 Cage Nuts and Screws","#12-24 Cage Nuts and Screws","M6 Cage Nuts and Screws"],"Quantity":["Pack of 1000","Pack of 25","Pack of 250"],"Color":["Black Zinc","Zinc"]},"total":18}