{"items":[{"primaryId":"13396-704","Primary ID":"13396-704","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"D-Rings for PatchRack","Marketing Description - Global English":"D-Rings for 4U Rack; 6 Rings; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":36.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 4U Rack; 6 Rings","Keyword":"D-Ring","Promote on Website":"1","Attached to Series":"1","Height":"3.575\" (91 mm)","Width":"0.8\" (19 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"D-RING KIT,4 RMU,PATCH RACK,BK","Search Terms":"13396-704,D-Rings for PatchRack,ZetaFrame D-Rings for PatchRack,Server cabinet D-Rings for PatchRack,Rack-mounted D-Rings for PatchRack,Data center D-Rings for PatchRack,Cabinet D-Rings for PatchRack solution,Network rack D-Rings for PatchRack,Structured cabling solution for D-Rings for PatchRack,Best D-Rings for PatchRack for server racks,How to organize cables with D-Rings for PatchRack,Efficient routing for D-Rings for PatchRack,Front-to-back cable routing for D-Rings for PatchRack,High-density cable organization for D-Rings for PatchRack,Professional cable management for D-Rings for PatchRack","Search Relevancy":3},{"primaryId":"13396-708","Primary ID":"13396-708","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"D-Rings for PatchRack","Marketing Description - Global English":"D-Rings for 8U Rack; 10 Rings; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":58.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 8U Rack; 10 Rings","Keyword":"D-Ring","Promote on Website":"1","Attached to Series":"1","Height":"3.575\" (91 mm)","Width":"0.8\" (19 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.6,"Product Height Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":91,"Product Height Uom (Metric)":"mm","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"D-RING KIT,8 RMU,PATCH RACK,BK","Search Terms":"13396-708,D-Rings for PatchRack,ZetaFrame D-Rings for PatchRack,Server cabinet D-Rings for PatchRack,Rack-mounted D-Rings for PatchRack,Data center D-Rings for PatchRack,Cabinet D-Rings for PatchRack solution,Network rack D-Rings for PatchRack,Structured cabling solution for D-Rings for PatchRack,Best D-Rings for PatchRack for server racks,How to organize cables with D-Rings for PatchRack,Efficient routing for D-Rings for PatchRack,Front-to-back cable routing for D-Rings for PatchRack,High-density cable organization for D-Rings for PatchRack,Professional cable management for D-Rings for PatchRack","Search Relevancy":3,"SKU Level SEO Page Title":"13396-708 D‑Rings for PatchRack - Cable Management | Chatsworth","SKU Level SEO Meta Description":"Get reliable cable organization with 13396‑708 D‑Rings for PatchRack. Perfect for wall‑mount use, these black rings simplify routing and improve airflow.","SKU Level Web H4 Heading":"Features of the 13396‑708 Cable D‑Rings","SKU Level Web Paragraph Text":"<p>The 13396‑708 D‑Ring kit provides robust cable organization for CPI PatchRack enclosures. Designed for an 8U rack, the kit includes ten black D‑rings that secure and guide cables. This configuration helps maintain a tidy layout while supporting high‑density deployments. Each ring is engineered from durable material to withstand repeated adjustments and heavy cable bundles. The kit's modular design allows quick installation without tools, reducing deployment time. By keeping cables separated, the D‑rings promote better airflow and lower cooling costs in data‑center environments. The wall‑mount D‑ring style fits seamlessly into vertical rack panels, offering flexibility for both wall‑mount and rack‑mount installations. Users benefit from consistent cable spacing, which simplifies troubleshooting and future upgrades. The 13396‑708 D‑Rings are compatible with all CPI PatchRack models and are available through authorized distributors worldwide.</p>"}],"options":{"Type":["For 4U Rack; 6 Rings","For 8U Rack; 10 Rings"],"Color":["Black"]},"total":2}