{"items":[{"primaryId":"37043-001","Primary ID":"37043-001","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Door Latch Kit for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Door Latch Kit for RMR Wall-Mount Enclosure;  3\" (77 mm) H x 3\" (77 mm) W  x 20.1\" (510 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":55.05,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"3\" (76 mm)","Depth":"20.1\" (511 mm)","Cabinet Depth":"20.0\" (510 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":20.1,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":511,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH SYSTEM ASM,WM,NEMA,510D","Search Terms":"37043-001,Door Latch Kit for RMR Wall-Mount Enclosure,ZetaFrame Door Latch Kit for RMR Wall-Mount Enclosure,Server cabinet Door Latch Kit for RMR Wall-Mount Enclosure,Rack-mounted Door Latch Kit for RMR Wall-Mount Enclosure,Data center Door Latch Kit for RMR Wall-Mount Enclosure,Cabinet Door Latch Kit for RMR Wall-Mount Enclosure solution,Network rack Door Latch Kit for RMR Wall-Mount Enclosure,Structured cabling solution for Door Latch Kit for RMR Wall-Mount Enclosure,Best Door Latch Kit for RMR Wall-Mount Enclosure for server racks,How to organize cables with Door Latch Kit for RMR Wall-Mount Enclosure,Efficient routing for Door Latch Kit for RMR Wall-Mount Enclosure,Front-to-back cable routing for Door Latch Kit for RMR Wall-Mount Enclosure,High-density cable organization for Door Latch Kit for RMR Wall-Mount Enclosure,Professional cable management for Door Latch Kit for RMR Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"37043-002","Primary ID":"37043-002","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Door Latch Kit for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Door Latch Kit for RMR Wall-Mount Enclosure;  3\" (77 mm) H x 3\" (77 mm) W  x 24.1\" (610 mm) D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":55.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"3\" (76 mm)","Depth":"24.1\" (612 mm)","Cabinet Depth":"24.0\" (610 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":24.1,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":612,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH SYSTEM ASM,WM,NEMA,610D","Search Terms":"37043-002,Door Latch Kit for RMR Wall-Mount Enclosure,ZetaFrame Door Latch Kit for RMR Wall-Mount Enclosure,Server cabinet Door Latch Kit for RMR Wall-Mount Enclosure,Rack-mounted Door Latch Kit for RMR Wall-Mount Enclosure,Data center Door Latch Kit for RMR Wall-Mount Enclosure,Cabinet Door Latch Kit for RMR Wall-Mount Enclosure solution,Network rack Door Latch Kit for RMR Wall-Mount Enclosure,Structured cabling solution for Door Latch Kit for RMR Wall-Mount Enclosure,Best Door Latch Kit for RMR Wall-Mount Enclosure for server racks,How to organize cables with Door Latch Kit for RMR Wall-Mount Enclosure,Efficient routing for Door Latch Kit for RMR Wall-Mount Enclosure,Front-to-back cable routing for Door Latch Kit for RMR Wall-Mount Enclosure,High-density cable organization for Door Latch Kit for RMR Wall-Mount Enclosure,Professional cable management for Door Latch Kit for RMR Wall-Mount Enclosure","Search Relevancy":3},{"primaryId":"37043-003","Primary ID":"37043-003","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"Door Latch Kit for RMR Wall-Mount Enclosure","Marketing Description - Global English":"Door Latch Kit for RMR Wall-Mount Enclosure;  3\" (77 mm) H x 3\" (77 mm) W  x 30\" (760 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":55.04,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"3\" (76 mm)","Depth":"30\" (762 mm)","Cabinet Depth":"29.9\" (760 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":30,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":762,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LATCH SYSTEM ASM,WM,NEMA,760D","Search Terms":"37043-003,Door Latch Kit for RMR Wall-Mount Enclosure,ZetaFrame Door Latch Kit for RMR Wall-Mount Enclosure,Server cabinet Door Latch Kit for RMR Wall-Mount Enclosure,Rack-mounted Door Latch Kit for RMR Wall-Mount Enclosure,Data center Door Latch Kit for RMR Wall-Mount Enclosure,Cabinet Door Latch Kit for RMR Wall-Mount Enclosure solution,Network rack Door Latch Kit for RMR Wall-Mount Enclosure,Structured cabling solution for Door Latch Kit for RMR Wall-Mount Enclosure,Best Door Latch Kit for RMR Wall-Mount Enclosure for server racks,How to organize cables with Door Latch Kit for RMR Wall-Mount Enclosure,Efficient routing for Door Latch Kit for RMR Wall-Mount Enclosure,Front-to-back cable routing for Door Latch Kit for RMR Wall-Mount Enclosure,High-density cable organization for Door Latch Kit for RMR Wall-Mount Enclosure,Professional cable management for Door Latch Kit for RMR Wall-Mount Enclosure","Search Relevancy":3}],"options":{"Depth":["20.1\" (511 mm)","24.1\" (612 mm)","30\" (762 mm)"]},"total":3}