{"items":[{"primaryId":"12700-119","Primary ID":"12700-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Extra Heavy Duty Sliding Shelf","Marketing Description - Global English":"Extra Heavy Duty Sliding Shelf; 19\"W Solid Shelf; Gray","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Rated Weight Capacity":300,"Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1065.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Extra Heavy Duty 4-Point Sliding Shelf; Single Sided; Non-Vented","Keyword":"Shelf;Heavy-Duty Shelf;Sliding","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d9ad9d84/66eca47606cc930019d6b75e/12700_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"34\" (864 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":34,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":864,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":" SHLF,SL,4 PT,19 IN ,GY","Search Terms":"12700-119,Extra Heavy Duty Sliding Shelf,ZetaFrame Extra Heavy Duty Sliding Shelf,Server cabinet Extra Heavy Duty Sliding Shelf,Rack-mounted Extra Heavy Duty Sliding Shelf,Data center Extra Heavy Duty Sliding Shelf,Cabinet Extra Heavy Duty Sliding Shelf solution,Network rack Extra Heavy Duty Sliding Shelf,Structured cabling solution for Extra Heavy Duty Sliding Shelf,Best Extra Heavy Duty Sliding Shelf for server racks,How to organize cables with Extra Heavy Duty Sliding Shelf,Efficient routing for Extra Heavy Duty Sliding Shelf,Front-to-back cable routing for Extra Heavy Duty Sliding Shelf,High-density cable organization for Extra Heavy Duty Sliding Shelf,Professional cable management for Extra Heavy Duty Sliding Shelf","Search Relevancy":3},{"primaryId":"12700-123","Primary ID":"12700-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Extra Heavy Duty Sliding Shelf","Marketing Description - Global English":"Extra Heavy Duty Sliding Shelf; 23\"W Solid Shelf; Gray","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rated Weight Capacity":300,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1228.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Extra Heavy Duty 4-Point Sliding Shelf; Single Sided; Non-Vented","Keyword":"Extra Heavy-Duty 4-Point Sliding Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d9ad9d84/66eca47606cc930019d6b75e/12700_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"34\" (864 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":34,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":864,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":" SHLF,SL,4 PT,23 IN ,GY","Search Terms":"12700-123,Extra Heavy Duty Sliding Shelf,ZetaFrame Extra Heavy Duty Sliding Shelf,Server cabinet Extra Heavy Duty Sliding Shelf,Rack-mounted Extra Heavy Duty Sliding Shelf,Data center Extra Heavy Duty Sliding Shelf,Cabinet Extra Heavy Duty Sliding Shelf solution,Network rack Extra Heavy Duty Sliding Shelf,Structured cabling solution for Extra Heavy Duty Sliding Shelf,Best Extra Heavy Duty Sliding Shelf for server racks,How to organize cables with Extra Heavy Duty Sliding Shelf,Efficient routing for Extra Heavy Duty Sliding Shelf,Front-to-back cable routing for Extra Heavy Duty Sliding Shelf,High-density cable organization for Extra Heavy Duty Sliding Shelf,Professional cable management for Extra Heavy Duty Sliding Shelf","Search Relevancy":3},{"primaryId":"12700-719","Primary ID":"12700-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Extra Heavy Duty Sliding Shelf","Marketing Description - Global English":"Extra Heavy Duty Sliding Shelf; 19\"W Solid Shelf; Black","Shipping Weight":29,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rated Weight Capacity":300,"Shipping Weight (Metric)":13.15,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1014.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Extra Heavy Duty 4-Point Sliding Shelf; Single Sided; Non-Vented","Keyword":"Extra Heavy-Duty 4-Point Sliding Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d9ad9d84/66eca47606cc930019d6b75e/12700_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"19\" (483 mm)","Depth":"34\" (864 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":34,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":864,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":" SHLF,SL,4 PT,19 IN ,BK","Search Terms":"12700-719,Extra Heavy Duty Sliding Shelf,ZetaFrame Extra Heavy Duty Sliding Shelf,Server cabinet Extra Heavy Duty Sliding Shelf,Rack-mounted Extra Heavy Duty Sliding Shelf,Data center Extra Heavy Duty Sliding Shelf,Cabinet Extra Heavy Duty Sliding Shelf solution,Network rack Extra Heavy Duty Sliding Shelf,Structured cabling solution for Extra Heavy Duty Sliding Shelf,Best Extra Heavy Duty Sliding Shelf for server racks,How to organize cables with Extra Heavy Duty Sliding Shelf,Efficient routing for Extra Heavy Duty Sliding Shelf,Front-to-back cable routing for Extra Heavy Duty Sliding Shelf,High-density cable organization for Extra Heavy Duty Sliding Shelf,Professional cable management for Extra Heavy Duty Sliding Shelf","Search Relevancy":3},{"primaryId":"12700-723","Primary ID":"12700-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Extra Heavy Duty Sliding Shelf","Marketing Description - Global English":"Extra Heavy Duty Sliding Shelf; 23\"W Solid Shelf; Black","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":10,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rated Weight Capacity":300,"Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":25,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1170.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Extra Heavy Duty 4-Point Sliding Shelf; Single Sided; Non-Vented","Keyword":"Extra Heavy-Duty 4-Point Sliding Shelf","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/d9ad9d84/66eca47606cc930019d6b75e/12700_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height":"3.5\" (88.9 mm)","Width":"23\" (584 mm)","Depth":"34\" (864 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":34,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":864,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":" SHLF,SL,4 PT,23 IN ,BK","Search Terms":"12700-723,Extra Heavy Duty Sliding Shelf,ZetaFrame Extra Heavy Duty Sliding Shelf,Server cabinet Extra Heavy Duty Sliding Shelf,Rack-mounted Extra Heavy Duty Sliding Shelf,Data center Extra Heavy Duty Sliding Shelf,Cabinet Extra Heavy Duty Sliding Shelf solution,Network rack Extra Heavy Duty Sliding Shelf,Structured cabling solution for Extra Heavy Duty Sliding Shelf,Best Extra Heavy Duty Sliding Shelf for server racks,How to organize cables with Extra Heavy Duty Sliding Shelf,Efficient routing for Extra Heavy Duty Sliding Shelf,Front-to-back cable routing for Extra Heavy Duty Sliding Shelf,High-density cable organization for Extra Heavy Duty Sliding Shelf,Professional cable management for Extra Heavy Duty Sliding Shelf","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Color":["Black","Gray"]},"total":4}