{"items":[{"primaryId":"39730-000","Primary ID":"39730-000","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Replacement Parts","Marketing Product Series":"Ground Block Kit for ZetaFrame Cabinet","Marketing Description - Global English":"Grounding Block Kit for ZetaFrame®Cabinet; Zinc","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":33.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Manual Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/a8d9feb5/66eca50606cc930019d6bbd2/ZETAFRAME_USER_MANUAL"],"Promote on Website":"1","Attached to Series":"1","Width":"1.6\" (41 mm)","Depth":"1.9\" (49 mm)","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":1.9,"Product Length/Depth Uom":"\"","Product Width ":1.6,"Product Width Uom":"\"","Product Height (Metric)":12,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":49,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":41,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GRND BLOCK,FRAME,CAB","Search Terms":"39730-000,Ground Block Kit for ZetaFrame Cabinet,ZetaFrame Ground Block Kit for ZetaFrame Cabinet,Server cabinet Ground Block Kit for ZetaFrame Cabinet,Rack-mounted Ground Block Kit for ZetaFrame Cabinet,Data center Ground Block Kit for ZetaFrame Cabinet,Cabinet Ground Block Kit for ZetaFrame Cabinet solution,Network rack Ground Block Kit for ZetaFrame Cabinet,Structured cabling solution for Ground Block Kit for ZetaFrame Cabinet,Best Ground Block Kit for ZetaFrame Cabinet for server racks,How to organize cables with Ground Block Kit for ZetaFrame Cabinet,Efficient routing for Ground Block Kit for ZetaFrame Cabinet,Front-to-back cable routing for Ground Block Kit for ZetaFrame Cabinet,High-density cable organization for Ground Block Kit for ZetaFrame Cabinet,Professional cable management for Ground Block Kit for ZetaFrame Cabinet","Search Relevancy":4}],"options":{},"total":1}