{"items":[{"primaryId":"LD1500A","Primary ID":"LD1500A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lithium Ion Battery","Marketing Product Series":"Lithium Ion Online UPS 1500VA-3000VA","Marketing Description - Global English":"1500VA/1350W Lithium Ion Online UPS; 2U; Single-Phase; 120V; 8 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-15P; (8) 5-15R Outlets; Smart LCD Screen; 6 Year Full Warranty; 3.5\"H x 17.2\"W x 15.1\"D (89 mm x 437 mm x 384 mm); Black","Shipping Weight":25.6,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":50,"Ship Length/Depth Uom":"in","Ship Width":23.6,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":60,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4377.42,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"15.1\" (384 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-15P","VA Capacity":"1500VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"8 minutes","Runtime 50% Load":"19 minutes","Pack Of":"EA","Capacity Watts":"1350W","Output Receptacles":"(8) 5-15R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":15.1,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":384,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,LION,DCO,1500VA,LV","Search Terms":"LD1500A,Lithium Ion Online UPS 1500VA-3000VA,ZetaFrame Lithium Ion Online UPS 1500VA-3000VA,Server cabinet Lithium Ion Online UPS 1500VA-3000VA,Rack-mounted Lithium Ion Online UPS 1500VA-3000VA,Data center Lithium Ion Online UPS 1500VA-3000VA,Cabinet Lithium Ion Online UPS 1500VA-3000VA solution,Network rack Lithium Ion Online UPS 1500VA-3000VA,Structured cabling solution for Lithium Ion Online UPS 1500VA-3000VA,Best Lithium Ion Online UPS 1500VA-3000VA for server racks,How to organize cables with Lithium Ion Online UPS 1500VA-3000VA,Efficient routing for Lithium Ion Online UPS 1500VA-3000VA,Front-to-back cable routing for Lithium Ion Online UPS 1500VA-3000VA,High-density cable organization for Lithium Ion Online UPS 1500VA-3000VA,Professional cable management for Lithium Ion Online UPS 1500VA-3000VA","Search Relevancy":4,"SKU Level SEO Page Title":"High Temperature UPS 1500VA Lithium Ion Battery | Chatsworth","SKU Level SEO Meta Description":"LD1500A UPS with lithium ion battery offers high temperature tolerance and 1500VA capacity. Double-conversion online protection for critical systems. Learn more.","SKU Level Web H4 Heading":"Key Benefits of Lithium Ion UPS for High Temperature Environments","SKU Level Web Paragraph Text":"<p>The LD1500A lithium ion uninterruptible power supply delivers reliable performance in high temperature conditions, ensuring continuous operation for critical network and server applications. With a 1500VA capacity and double-conversion online technology, it protects against power anomalies like blackouts and voltage surges. This UPS with li ion battery features a robust battery management system for enhanced safety and cell balancing.</p><p>Lithium ion batteries in this UPS provide superior high temperature tolerance compared to traditional lead-acid solutions, maintaining stability in demanding environments. The design supports up to 2000 full discharge cycles, offering a lifespan that can exceed 10 years with proper maintenance. This longevity reduces replacement frequency and total cost of ownership for data centers and edge computing sites.</p><p>Double-conversion online technology ensures clean, consistent power output by isolating connected equipment from input power disturbances. The UPS with lithium ion battery achieves runtimes up to 19 minutes at 50 percent load, supporting extended operations during outages. Hot-swappable battery packs allow for maintenance without system downtime, enhancing reliability.</p><p>A powerful 8 Amp charger enables quick recharge times, reaching 90 percent capacity in just 90 minutes for rapid recovery. The unit includes a smart LCD screen for real-time monitoring of status and performance metrics. These features make the uninterruptible power supply lithium ion battery ideal for light industrial and distributed IT applications.</p><p>Backed by a 6-year full warranty covering both batteries and electronics, this UPS provides peace of mind and long-term value. Optional maintenance bypass modules facilitate service without interrupting power to critical loads. Chatsworth Products combines decades of expertise with global support to ensure your power protection needs are met with confidence.</p>"},{"primaryId":"LD1500B","Primary ID":"LD1500B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lithium Ion Battery","Marketing Product Series":"Lithium Ion Online UPS 1500VA-3000VA","Marketing Description - Global English":"1500VA/1350W Lithium Ion Online UPS; 2U; Single-Phase; 200-240V; 8 min Full Load Runtime; C14 Inlet with 8'L (2.4 m) Input Cord with L6-20P; (8) C13 Outlets; Smart LCD Screen; 6 Year Full Warranty; 3.5\"H x 17.2\"W x 15.1\"D (89 mm x 437 mm x 384 mm); Black","Shipping Weight":25.6,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":50,"Ship Length/Depth Uom":"in","Ship Width":23.6,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":11.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":60,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4277.42,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"15.1\" (384 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-20P","VA Capacity":"1500VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"8 minutes","Runtime 50% Load":"19 minutes","Pack Of":"EA","Capacity Watts":"1350W","Output Receptacles":"(8) C13","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":15.1,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":384,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,LION,DCO,1500VA,HV","Search Terms":"LD1500B,Lithium Ion Online UPS 1500VA-3000VA,ZetaFrame Lithium Ion Online UPS 1500VA-3000VA,Server cabinet Lithium Ion Online UPS 1500VA-3000VA,Rack-mounted Lithium Ion Online UPS 1500VA-3000VA,Data center Lithium Ion Online UPS 1500VA-3000VA,Cabinet Lithium Ion Online UPS 1500VA-3000VA solution,Network rack Lithium Ion Online UPS 1500VA-3000VA,Structured cabling solution for Lithium Ion Online UPS 1500VA-3000VA,Best Lithium Ion Online UPS 1500VA-3000VA for server racks,How to organize cables with Lithium Ion Online UPS 1500VA-3000VA,Efficient routing for Lithium Ion Online UPS 1500VA-3000VA,Front-to-back cable routing for Lithium Ion Online UPS 1500VA-3000VA,High-density cable organization for Lithium Ion Online UPS 1500VA-3000VA,Professional cable management for Lithium Ion Online UPS 1500VA-3000VA","Search Relevancy":4,"SKU Level SEO Page Title":"High Temperature 1500VA UPS - Lithium‑Ion UPS | Chatsworth","SKU Level SEO Meta Description":"High temperature 1500VA UPS with lithium‑ion battery provides 1500VA uninterruptible power supply for edge and data center environments.","SKU Level Web H4 Heading":"Key Features of This High Temperature Lithium‑Ion UPS","SKU Level Web Paragraph Text":"<p>The LD1500B delivers robust power protection in environments where temperatures can exceed typical UPS limits, making it ideal for high‑density data centers and edge locations. Its high temperature design ensures reliable operation without additional cooling equipment, reducing overall infrastructure costs. This high temperature UPS 1500VA model meets the demanding needs of modern IT deployments. Lithium‑Ion technology powers the UPS with a sophisticated battery management system that continuously balances cell voltage and monitors charge conditions. The lithium ion ups battery management delivers fast recharge times and extends battery life to thousands of cycles. This advanced management also protects against over‑charge and over‑discharge, enhancing system safety. The unit employs double‑conversion online architecture, converting incoming AC to DC and back to AC to isolate connected equipment from all power anomalies. As a 1500VA uninterruptible power supply, it shields servers, networking gear, and storage devices from blackouts, brownouts, and harmonic distortion. This continuous power conversion guarantees clean, stable output for mission‑critical workloads. Runtime is optimized with an internal 8‑minute full‑load capability and up to 19 minutes at half load, providing sufficient time for graceful shutdowns or transfer to backup generators. Quick recharge is achieved in roughly 90 minutes to reach 90 percent capacity, minimizing downtime after an outage. The extended runtime and rapid recovery support high‑availability strategies without sacrificing footprint. CPI backs the LD1500B with a six‑year full warranty, underscoring confidence in its durability and performance. The UPS's modular design simplifies maintenance and allows hot‑swap battery replacement, ensuring uninterrupted service during servicing. Combined with CPI's global support network, this high temperature lithium‑ion UPS delivers dependable power continuity for today's demanding enterprise environments.</p>"},{"primaryId":"LD2000A","Primary ID":"LD2000A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lithium Ion Battery","Marketing Product Series":"Lithium Ion Online UPS 1500VA-3000VA","Marketing Description - Global English":"2000VA/1800W Lithium Ion Online UPS; 2U; Single-Phase; 120V; 14 min Full Load Runtime; 6'L (1.8 m) Input Cord with 5-20P; (8) 5-20R Outlets; Smart LCD Screen; 6 Year Full Warranty; 3.5\"H x 17.2\"W x 19\"D (89 mm x 437 mm x 483 mm); Black","Shipping Weight":33.5,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":70,"Ship Length/Depth Uom":"in","Ship Width":22.2,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":15.2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6540.51,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"19\" (483 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"5-20P","VA Capacity":"2000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"14 minutes","Runtime 50% Load":"30 minutes","Pack Of":"EA","Capacity Watts":"1800W","Output Receptacles":"(8) 5-20R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,LION,DCO,2000VA,LV","Search Terms":"LD2000A,Lithium Ion Online UPS 1500VA-3000VA,ZetaFrame Lithium Ion Online UPS 1500VA-3000VA,Server cabinet Lithium Ion Online UPS 1500VA-3000VA,Rack-mounted Lithium Ion Online UPS 1500VA-3000VA,Data center Lithium Ion Online UPS 1500VA-3000VA,Cabinet Lithium Ion Online UPS 1500VA-3000VA solution,Network rack Lithium Ion Online UPS 1500VA-3000VA,Structured cabling solution for Lithium Ion Online UPS 1500VA-3000VA,Best Lithium Ion Online UPS 1500VA-3000VA for server racks,How to organize cables with Lithium Ion Online UPS 1500VA-3000VA,Efficient routing for Lithium Ion Online UPS 1500VA-3000VA,Front-to-back cable routing for Lithium Ion Online UPS 1500VA-3000VA,High-density cable organization for Lithium Ion Online UPS 1500VA-3000VA,Professional cable management for Lithium Ion Online UPS 1500VA-3000VA","Search Relevancy":4,"SKU Level SEO Page Title":"LD2000A Lithium UPS | 2000VA Online UPS | Chatsworth","SKU Level SEO Meta Description":"Discover the LD2000A lithium UPS with lithium-ion battery technology for extended runtime and rapid recharge. This uninterruptible power supply offers robust protection and a 6-year warranty.","SKU Level Web H4 Heading":"Key Features and Benefits of the LD2000A Lithium Ion UPS","SKU Level Web Paragraph Text":"<p>The LD2000A lithium UPS delivers reliable power protection for network, server, and edge applications with its double-conversion online technology. This uninterruptible power supply lithium battery system ensures clean power output despite input fluctuations. Its compact 2U design supports various mounting configurations for flexible deployment.</p><p>Double-conversion online technology provides robust defense against blackouts, brownouts, and voltage surges for critical equipment. The lithium-ion battery offers up to 2000 full discharge cycles, significantly outperforming lead-acid alternatives. This li-ion ups model maintains consistent performance with harmonic distortion protection and frequency stability.</p><p>With a lithium-ion battery, the LD2000A achieves longer runtimes—up to 14 minutes at full load and 30 minutes at half load. The powerful 8 Amp charger enables a 90-minute recharge to 90 percent capacity, minimizing downtime. This ups with lithium ion battery also weighs 25 percent less than traditional lead-acid units for easier handling.</p><p>A comprehensive 6-year full warranty covers both the lithium-ion batteries and UPS electronics, reflecting product durability. The integrated battery management system ensures cell voltage balancing and protection against over-charge or over-discharge. Hot-swappable battery packs allow for maintenance without interrupting connected devices.</p><p>Ideal for data centers, industrial environments, and distributed IT, this ups li ion battery solution supports seamless operation. Optional maintenance bypass modules enable servicing or replacement without powering down critical systems. The LD2000A meets UL, cUL, and RoHS certifications for safety and compliance assurance.</p>"},{"primaryId":"LD2000B","Primary ID":"LD2000B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lithium Ion Battery","Marketing Product Series":"Lithium Ion Online UPS 1500VA-3000VA","Marketing Description - Global English":"2000VA/1800W Lithium Ion Online UPS; 2U; Single-Phase; 200-240V; 14 min Full Load Runtime; C14 Inlet with 8'L (2.4 m) Input Cord with L6-20P; (8) C13 Outlets; Smart LCD Screen; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 19\"D (89 mm x 437 mm x 483 mm); Black","Shipping Weight":33.5,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":70,"Ship Length/Depth Uom":"in","Ship Width":22.2,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":15.2,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":56,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6438.09,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"19\" (483 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-20P","VA Capacity":"2000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"14 minutes","Runtime 50% Load":"30 minutes","Pack Of":"EA","Capacity Watts":"1800W","Output Receptacles":"(8) C13","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,LION,DCO,2000VA,HV","Search Terms":"LD2000B,Lithium Ion Online UPS 1500VA-3000VA,ZetaFrame Lithium Ion Online UPS 1500VA-3000VA,Server cabinet Lithium Ion Online UPS 1500VA-3000VA,Rack-mounted Lithium Ion Online UPS 1500VA-3000VA,Data center Lithium Ion Online UPS 1500VA-3000VA,Cabinet Lithium Ion Online UPS 1500VA-3000VA solution,Network rack Lithium Ion Online UPS 1500VA-3000VA,Structured cabling solution for Lithium Ion Online UPS 1500VA-3000VA,Best Lithium Ion Online UPS 1500VA-3000VA for server racks,How to organize cables with Lithium Ion Online UPS 1500VA-3000VA,Efficient routing for Lithium Ion Online UPS 1500VA-3000VA,Front-to-back cable routing for Lithium Ion Online UPS 1500VA-3000VA,High-density cable organization for Lithium Ion Online UPS 1500VA-3000VA,Professional cable management for Lithium Ion Online UPS 1500VA-3000VA","Search Relevancy":4,"SKU Level SEO Page Title":"LD2000B Lithium Ion UPS | Chatsworth","SKU Level SEO Meta Description":"Discover the LD2000B lithium ion UPS with lithium ion battery for reliable power protection. Features double-conversion online technology and extended runtime.","SKU Level Web H4 Heading":"Benefits of Lithium Ion UPS Technology","SKU Level Web Paragraph Text":"<p>The LD2000B lithium ion UPS delivers robust power protection for network, server, and edge applications. Its double-conversion online technology safeguards against blackouts, brownouts, and voltage surges. This ups with lithium ion battery ensures clean and stable power output for critical IT infrastructure.</p><p>Lithium ion battery ups systems provide a longer lifespan with up to 2000 full discharge cycles. They offer faster recharge times, reaching 90 percent capacity in just 90 minutes. These features reduce maintenance needs and lower total cost of ownership compared to lead-acid alternatives.</p><p>The lightweight design of lithium ion ups units simplifies installation and handling in data center environments. Weighing 25 percent less than traditional batteries, they are easier to integrate into rack-mounted configurations. Hot-swappable battery packs enable seamless replacements without powering down connected equipment.</p><p>Advanced battery management systems in lithium ion battery ups maintain cell balancing and protect against over-charge or over-discharge. This technology enhances safety and reliability while optimizing performance across varying load conditions. The system ensures consistent operation in demanding industrial and IT settings.</p><p>For applications requiring uninterrupted power, the lithium ion ups provides extended runtime up to 30 minutes at 50 percent load. The LD2000B model includes a smart LCD screen for real-time monitoring and management. With a six-year full warranty, it offers dependable backup power solutions for today's technology demands.</p>"},{"primaryId":"LD3000A","Primary ID":"LD3000A","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lithium Ion Battery","Marketing Product Series":"Lithium Ion Online UPS 1500VA-3000VA","Marketing Description - Global English":"3000VA/2700W Lithium Ion Online UPS; 2U; Single-Phase; 120V; 11 min Full Load Runtime; 6'L (1.8 m) Input Cord with L5-30P; (1) L5-30R + (6) 5-20R Outlets; Smart LCD Screen; 6 Year Full Warranty; 3.5\"H x 17.2\"W x 23.8\"D (89 mm x 437 mm x 605 mm); Black","Shipping Weight":45.2,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":77,"Ship Length/Depth Uom":"in","Ship Width":23.6,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":20.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":60,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7998.84,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"23.8\" (605 mm)","Nominal Input Voltage":"120V","Phase":"Single-Phase","Input Plug":"L5-30P","VA Capacity":"3000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"N","Runtime 100% Load":"11 minutes","Runtime 50% Load":"23 minutes","Pack Of":"EA","Capacity Watts":"2700W","Output Receptacles":"(1) L5-30R + (6) 5-20R","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.8,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":605,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,LION,DCO,3000VA,LV","Search Terms":"LD3000A,Lithium Ion Online UPS 1500VA-3000VA,ZetaFrame Lithium Ion Online UPS 1500VA-3000VA,Server cabinet Lithium Ion Online UPS 1500VA-3000VA,Rack-mounted Lithium Ion Online UPS 1500VA-3000VA,Data center Lithium Ion Online UPS 1500VA-3000VA,Cabinet Lithium Ion Online UPS 1500VA-3000VA solution,Network rack Lithium Ion Online UPS 1500VA-3000VA,Structured cabling solution for Lithium Ion Online UPS 1500VA-3000VA,Best Lithium Ion Online UPS 1500VA-3000VA for server racks,How to organize cables with Lithium Ion Online UPS 1500VA-3000VA,Efficient routing for Lithium Ion Online UPS 1500VA-3000VA,Front-to-back cable routing for Lithium Ion Online UPS 1500VA-3000VA,High-density cable organization for Lithium Ion Online UPS 1500VA-3000VA,Professional cable management for Lithium Ion Online UPS 1500VA-3000VA","Search Relevancy":4,"SKU Level SEO Page Title":"LD3000A 3000VA Lithium Ion Online UPS | Chatsworth","SKU Level SEO Meta Description":"LD3000A lithium ion UPS provides 3000VA uninterruptible power with double-conversion online tech. Features 6-year warranty and advanced battery management for reliable performance.","SKU Level Web H4 Heading":"Lithium Ion UPS Battery Management System","SKU Level Web Paragraph Text":"<p>The LD3000A lithium ion UPS delivers reliable power protection for critical applications. Its advanced battery management system ensures optimal performance and longevity. This uninterruptible power supply features double-conversion online technology for maximum uptime.</p><p>Lithium ion batteries offer significant advantages over traditional lead-acid solutions. They provide longer runtimes, faster recharge cycles, and higher temperature tolerance. The LD series UPS models are designed for network, server, and edge computing environments.</p><p>Double-conversion online technology protects against power anomalies including blackouts and brownouts. This lithium ion UPS maintains consistent voltage and frequency output. Users benefit from robust power conditioning and harmonic distortion mitigation.</p><p>A comprehensive 6-year warranty covers both the lithium ion batteries and UPS electronics. This commitment to quality reflects CPI's confidence in product reliability. The hot-swappable battery pack allows for easy maintenance without downtime.</p><p>Ideal for data centers and industrial applications, the LD3000A ensures continuous operation. Its lightweight design and multiple mounting options enhance flexibility. Choose CPI for unmatched expertise in power management solutions.</p>"},{"primaryId":"LD3000B","Primary ID":"LD3000B","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Uninterruptible Power Supplies","Marketing Product Subgroup":"Lithium Ion Battery","Marketing Product Series":"Lithium Ion Online UPS 1500VA-3000VA","Marketing Description - Global English":"3000VA/2700W Lithium Ion Online UPS; 2U; Single-Phase; 200-240V; 11 min Full Load Runtime; C20 Inlet with 8'L (2.4 m) C19 to L6-20P Input Cord; (1) C19 + (8) C13 Outlets; Smart LCD Screen; 3 Year Full Warranty; 3.5\"H x 17.2\"W x 23.8\"D (89 mm x 437 mm x 605 mm); Black","Shipping Weight":45.2,"Shipping Weight Uom":"LB","Ship Height":9.5,"Ship Height Uom":"in","Ship Length/Depth":77,"Ship Length/Depth Uom":"in","Ship Width":23.6,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":20.5,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":24,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":60,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7898.85,"Country Of Origin":"TW","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"17.2\" (437 mm)","Depth":"23.8\" (605 mm)","Nominal Input Voltage":"200-240V","Phase":"Single-Phase","Input Plug":"L6-20P","VA Capacity":"3000VA","UPS Topology":"Double-Conversion Online","External Battery Option":"Y","Runtime 100% Load":"11 minutes","Runtime 50% Load":"23 minutes","Pack Of":"EA","Capacity Watts":"2700W","Output Receptacles":"(1) C19 + (8) C13","BABA Compliant":"0","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":23.8,"Product Length/Depth Uom":"\"","Product Width ":17.2,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":605,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":437,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"UPS,LION,DCO,3000VA,HV","Search Terms":"LD3000B,Lithium Ion Online UPS 1500VA-3000VA,ZetaFrame Lithium Ion Online UPS 1500VA-3000VA,Server cabinet Lithium Ion Online UPS 1500VA-3000VA,Rack-mounted Lithium Ion Online UPS 1500VA-3000VA,Data center Lithium Ion Online UPS 1500VA-3000VA,Cabinet Lithium Ion Online UPS 1500VA-3000VA solution,Network rack Lithium Ion Online UPS 1500VA-3000VA,Structured cabling solution for Lithium Ion Online UPS 1500VA-3000VA,Best Lithium Ion Online UPS 1500VA-3000VA for server racks,How to organize cables with Lithium Ion Online UPS 1500VA-3000VA,Efficient routing for Lithium Ion Online UPS 1500VA-3000VA,Front-to-back cable routing for Lithium Ion Online UPS 1500VA-3000VA,High-density cable organization for Lithium Ion Online UPS 1500VA-3000VA,Professional cable management for Lithium Ion Online UPS 1500VA-3000VA","Search Relevancy":4,"SKU Level SEO Page Title":"Lithium UPS with Li‑Ion Battery - 1500‑3000VA UPS | Chatsworth","SKU Level SEO Meta Description":"Reliable lithium UPS with Li‑Ion battery delivers 1500‑3000VA power, double‑conversion protection, long runtime and fast recharge for data center uptime.","SKU Level Web H4 Heading":"Advantages of Lithium Ion Uninterruptible Power Supply","SKU Level Web Paragraph Text":"<p>The LD3000B provides a high‑density lithium UPS solution that meets the demanding needs of modern data centers. Its double‑conversion architecture ensures clean, stable power regardless of input fluctuations, protecting critical equipment from blackouts and voltage spikes. Designed as a lithium ion uninterruptible power supply, it delivers up to 3000 VA (2700 W) in a compact 2U form factor. With a built‑in 11‑minute full‑load runtime, the system can sustain essential workloads during short outages while the rapid‑charge 8 A charger restores capacity in under 90 minutes. The UPS with Li‑Ion battery architecture offers up to five times longer runtime than comparable lead‑acid solutions, reducing the frequency of battery replacements. Additionally, the hot‑swappable battery pack minimizes maintenance downtime. The LD3000B features a user‑friendly LCD interface that displays real‑time performance metrics, allowing administrators to monitor load, battery health, and runtime at a glance. Its C20 inlet and multiple C13 outlets provide flexible connectivity for servers, network gear, and edge devices. The unit supports both tower and rack‑mount configurations, simplifying integration into existing enclosure designs. Energy efficiency is enhanced by the lithium ion technology, which operates at lower internal resistance and generates less heat than traditional batteries. This reduces cooling requirements and contributes to lower total cost of ownership in high‑performance computing environments. The system complies with UL, cUL, RoHS, FCC A and UN38.3 standards, ensuring safety and reliability across global deployments. CPI backs the LD3000B with a six‑year full warranty covering both the UPS electronics and the lithium battery pack. Expert technical support and a worldwide network of authorized distributors provide rapid service and parts availability. Choosing this lithium UPS equips organizations with a future‑ready power protection solution that scales with evolving IT demands.</p>"}],"options":{"VA Capacity":["1500VA","2000VA","3000VA"],"Capacity Watts":["1350W","1800W","2700W"],"External Battery Option":["N","Y"],"Input Plug":["5-15P","5-20P","L5-30P","L6-20P"],"Nominal Input Voltage":["120V","200-240V"],"Output Receptacles":["(1) C19 + (8) C13","(1) L5-30R + (6) 5-20R","(8) 5-15R","(8) 5-20R","(8) C13"],"Runtime 100% Load":["11 minutes","14 minutes","8 minutes"],"Runtime 50% Load":["19 minutes","23 minutes","30 minutes"]},"total":6}