{"items":[{"primaryId":"13082-119","Primary ID":"13082-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 2U x 19\"W x 20\"D (510 mm); Gray","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":642.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STORAGE DRAWER,LOCKABLE,19 IN ,2 RMU,GY","Search Terms":"13082-119,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13082-123","Primary ID":"13082-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 2U x 23\"W x 20\"D (510 mm); Gray","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":668.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,2U,GY","Search Terms":"13082-123,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13082-519","Primary ID":"13082-519","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 2U x 19\"W x 20\"D (510 mm); Clear","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":611.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,2U,CL","Search Terms":"13082-519,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3,"SKU Level SEO Page Title":"Lockable Drawer Storage - 13082-519 | Chatsworth","SKU Level SEO Meta Description":"Secure your equipment with the 13082-519 lockable drawer storage. This lockable drawer offers full‑depth access, 100 lb capacity, and easy integration into CPI racks.","SKU Level Web H4 Heading":"Key Features of the 13082-519 Lockable Drawer","SKU Level Web Paragraph Text":"<p>The 13082-519 lockable drawer storage provides a secure enclosure for valuable components within CPI cabinets. Designed for data center and enterprise environments, it protects tools, spare parts, and sensitive devices from unauthorized access. Its lockable drawer ensures peace of mind while maintaining easy retrieval. This lockable drawer measures 2U high, 19 in (483 mm) wide, and extends 20 in (510 mm) deep, delivering full‑depth storage capacity. The unit supports a 100 lb (45.4 kg) load, allowing heavy equipment to be safely housed. Clear construction permits visual inspection without compromising security. The drawer can be center‑mounted on two‑post racks using 3‑in or 6‑in equipment channels, or attached front and rear on four‑post racks with adjustable rails spanning 24 in to 39 in (610 mm to 990 mm). This flexibility simplifies integration into existing CPI enclosure configurations. Installation requires only standard hardware supplied with the accessory. Each lockable drawer incorporates a robust locking mechanism that meets industry security standards. The lock provides full‑depth protection, preventing tampering while still allowing smooth slide-out operation. Users can pair the drawer with CPI eConnect® monitoring for audit‑ready access logs. CPI offers the Product Designer tool to configure this lockable drawer alongside other accessories for rapid deployment. Global availability through authorized distributors ensures prompt delivery worldwide. The lockable draw construction eliminates gaps, enhancing security, and CPI's expert consultation services can tailor the solution to specific project requirements.</p>"},{"primaryId":"13082-523","Primary ID":"13082-523","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 2U x 23\"W x 20\"D (510 mm); Clear","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":636.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,2U,CL","Search Terms":"13082-523,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13082-719","Primary ID":"13082-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 2U x 19\"W x 20\"D (510 mm); Black","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":611.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,2U,BK","Search Terms":"13082-719,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13082-723","Primary ID":"13082-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 2U x 23\"W x 20\"D (510 mm); Black","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":636.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,2U,BK","Search Terms":"13082-723,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13082-E19","Primary ID":"13082-E19","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 2U x 19\"W x 20\"D (510 mm); Glacier White","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":673,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,2U,GW","Search Terms":"13082-E19,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13082-E23","Primary ID":"13082-E23","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 2U x 23\"W x 20\"D (510 mm); Glacier White","Shipping Weight":21,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.53,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":699.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (89 mm) 2U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":89,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,2U,GW","Search Terms":"13082-E23,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13083-119","Primary ID":"13083-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 3U x 19\"W x 20\"D (510 mm); Gray","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":706.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,3U,GY","Search Terms":"13083-119,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13083-123","Primary ID":"13083-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 3U x 23\"W x 20\"D (510 mm); Gray","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":734.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,3U,GY","Search Terms":"13083-123,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13083-519","Primary ID":"13083-519","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 3U x 19\"W x 20\"D (510 mm); Clear","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":672.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,3U,CL","Search Terms":"13083-519,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13083-523","Primary ID":"13083-523","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 3U x 23\"W x 20\"D (510 mm); Clear","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":699.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,3U,CL","Search Terms":"13083-523,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13083-719","Primary ID":"13083-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 3U x 19\"W x 20\"D (510 mm); Black","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":672.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,3U,BK","Search Terms":"13083-719,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13083-723","Primary ID":"13083-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 3U x 23\"W x 20\"D (510 mm); Black","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":699.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,3U,BK","Search Terms":"13083-723,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13083-E19","Primary ID":"13083-E19","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 3U x 19\"W x 20\"D (510 mm); Glacier White","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":740.23,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,3U,GW","Search Terms":"13083-E19,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13083-E23","Primary ID":"13083-E23","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 3U x 23\"W x 20\"D (510 mm); Glacier White","Shipping Weight":23,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":3,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":10.43,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":769.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (133 mm) 3U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,3U,GW","Search Terms":"13083-E23,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13084-119","Primary ID":"13084-119","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 4U x 19\"W x 20\"D (510 mm); Gray","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":777.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"5.3\" (133 mm) 4U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,4U,GY","Search Terms":"13084-119,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13084-123","Primary ID":"13084-123","Color":"Gray","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 4U x 23\"W x 20\"D (510 mm); Gray","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":808.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"5.3\" (133 mm) 4U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,4U,GY","Search Terms":"13084-123,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13084-519","Primary ID":"13084-519","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 4U x 19\"W x 20\"D (510 mm); Clear","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":740.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"5.3\" (133 mm) 4U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,4U,CL","Search Terms":"13084-519,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13084-523","Primary ID":"13084-523","Color":"Clear","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 4U x 23\"W x 20\"D (510 mm); Clear","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":769.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"5.3\" (133 mm) 4U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,4U,CL","Search Terms":"13084-523,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13084-719","Primary ID":"13084-719","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 4U x 19\"W x 20\"D (510 mm); Black","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":740.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"5.3\" (133 mm) 4U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,4U,BK","Search Terms":"13084-719,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13084-723","Primary ID":"13084-723","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 4U x 23\"W x 20\"D (510 mm); Black","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":769.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"5.3\" (133 mm) 4U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,4U,BK","Search Terms":"13084-723,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3},{"primaryId":"13084-E19","Primary ID":"13084-E19","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 4U x 19\"W x 20\"D (510 mm); Glacier White","Shipping Weight":22,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":21,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":9.98,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":53,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":814.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"5.3\" (133 mm) 4U","Width":"19\" (483 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,19 IN W,4U,GW","Search Terms":"13084-E19,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3,"SKU Level SEO Page Title":"Lockable Storage Drawer - Rack Mount Storage | Chatsworth","SKU Level SEO Meta Description":"Secure equipment with the 13084‑E19 lockable storage drawer, a rack‑mount storage solution that protects tools while maximizing cabinet space.","SKU Level Web H4 Heading":"Key Features of the 13084‑E19 Lockable Drawer","SKU Level Web Paragraph Text":"<p>The 13084‑E19 lockable storage drawer provides secure, organized storage for tools, spare parts, and sensitive components within any rack‑mount environment. Its integrated lock ensures that valuable items remain protected from unauthorized access while the full‑depth drawer offers convenient reach for quick retrieval. This design makes it an essential element of server cabinet accessories for modern data centers. Designed for both 19‑inch and 23‑inch rack systems, the drawer attaches to two‑post or four‑post cabinets using the supplied brackets, allowing center mounting on 3‑inch or 6‑inch equipment channels and front or rear rail installation. The versatile mounting options enable seamless integration with existing rack‑mount storage configurations without requiring additional modifications. Users can therefore expand cabinet capacity while preserving the clean layout of their infrastructure. With a load capacity of 100 lb (45.4 kg), the lockable storage drawer supports heavy tools and equipment while maintaining structural integrity. The sturdy Glacier White enclosure meets CPI's rigorous quality standards and includes a reliable locking mechanism that complies with industry security requirements. This combination of strength and protection positions the drawer as a trusted component of lockable storage cabinets across hyperscale and enterprise environments. Measuring 4U high, 19 in (483 mm) wide and extending 20 in (510 mm) deep, the unit maximizes usable space within a standard rack footprint. The compact height and full‑depth design reduce the need for additional shelving, helping to lower overall cabinet density while preserving airflow. Its dimensions align with CPI's thermal management solutions, ensuring that added storage does not compromise cooling efficiency. When paired with CPI's broader range of accessories, such as cable management trays and power distribution units, the 13084‑E19 lockable storage drawer contributes to a fully integrated rack system. Customers benefit from rapid deployment, global availability, and the peace of mind that comes from CPI's decades of engineering expertise. This lockable storage solution supports secure, efficient operations for data centers, colocation facilities, and telecom deployments.</p>"},{"primaryId":"13084-E23","Primary ID":"13084-E23","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Lockable Storage Drawer","Marketing Description - Global English":"Lockable Storage Drawer; 4U x 23\"W x 20\"D (510 mm); Glacier White","Shipping Weight":25,"Shipping Weight Uom":"LB","Ship Height":9,"Ship Height Uom":"in","Ship Length/Depth":58,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":4,"Rack-Mount Uom":"U","Rated Weight Capacity":100,"Shipping Weight (Metric)":11.34,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":23,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":846.89,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Drawer;Lockable;Storage","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"5.3\" (133 mm) 4U","Width":"23\" (584 mm)","Depth":"20.5\" (521 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":20.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":133,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":521,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"STRG DRW,LK,23 IN W,4U,GW","Search Terms":"13084-E23,Lockable Storage Drawer,ZetaFrame Lockable Storage Drawer,Server cabinet Lockable Storage Drawer,Rack-mounted Lockable Storage Drawer,Data center Lockable Storage Drawer,Cabinet Lockable Storage Drawer solution,Network rack Lockable Storage Drawer,Structured cabling solution for Lockable Storage Drawer,Best Lockable Storage Drawer for server racks,How to organize cables with Lockable Storage Drawer,Efficient routing for Lockable Storage Drawer,Front-to-back cable routing for Lockable Storage Drawer,High-density cable organization for Lockable Storage Drawer,Professional cable management for Lockable Storage Drawer","Search Relevancy":3}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)"],"Height":["3.5\" (89 mm) 2U","5.3\" (133 mm) 3U","5.3\" (133 mm) 4U"],"Color":["Black","Clear","Glacier White","Gray"]},"total":24}