{"items":[{"primaryId":"35431-702","Primary ID":"35431-702","Color":"Black with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with Cable Pass-Through Ports; 2U x 19\" EIA W x 8.2\"D (208 mm); Black with Black Fingers","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":108.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With cable pass-through ports","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (102 mm) 2U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,OPEN,2U,BK","Search Terms":"35431-702,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35431-703","Primary ID":"35431-703","Color":"Black with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with Cable Pass-Through Ports; 3U x 19\" EIA W x 8.2\"D (208 mm); Black with Black Fingers","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":149.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With cable pass-through ports","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (152 mm) 3U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,OPEN,3U,BK","Search Terms":"35431-703,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35431-704","Primary ID":"35431-704","Color":"Black with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with Cable Pass-Through Ports; 4U x 19\" EIA W x 8.2\"D (208 mm); Black with Black Fingers","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":168.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With cable pass-through ports","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (203 mm) 4U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,OPEN,4U,BK","Search Terms":"35431-704,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35431-E02","Primary ID":"35431-E02","Color":"Glacier White with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with Cable Pass-Through Ports; 2U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with Black Fingers","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":119.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With cable pass-through ports","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (102 mm) 2U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,OPEN,2U,GW","Search Terms":"35431-E02,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2,"SKU Level SEO Page Title":"35431-E02 Motive® Cable Manager with Pass‑Through | Chatsworth","SKU Level SEO Meta Description":"Discover Motive® 35431-E02 Cable Manager with pass‑through ports, delivering organized routing and improved airflow for data‑center efficiency.","SKU Level Web H4 Heading":"Key Features of the Motive® 35431‑E02 Horizontal Cable Manager","SKU Level Web Paragraph Text":"<p>The Motive® 35431‑E02 provides a clean, dedicated pathway for horizontal cabling above patch panels and switches. Its 2‑U height fits standard 19‑inch racks while preserving valuable rack space. Designed for data‑center environments, the unit supports rapid deployment and future scalability. The e0.2‑style pass‑through ports allow cables to run front‑to‑rear without compromising the enclosure's structural integrity. This design reduces cable clutter and improves overall airflow within the rack. Users benefit from easier troubleshooting and reduced downtime during maintenance. The e02 chassis option offers a solid, thermally isolated interior for high‑density installations. When paired with the optional solid chassis, the manager helps maintain optimal temperatures for critical equipment. This flexibility ensures the solution meets diverse cooling strategies. Motive® plastic T‑shaped guides direct patch cords and jumper cables into orderly rows, preventing accidental disconnections. Black or white finger options provide visual contrast for quick identification. The snap‑on front door opens upward for convenient access without removing the entire unit. Comprehensive design tools, including downloadable CAD and BIM files, streamline integration into custom enclosure layouts. CPI's global distributor network offers localized support and rapid customization. The Motive® cable manager exemplifies CPI's commitment to quality, reliability, and efficient data‑center infrastructure.</p>"},{"primaryId":"35431-E03","Primary ID":"35431-E03","Color":"Glacier White with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with Cable Pass-Through Ports; 3U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with Black Fingers","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":164.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With cable pass-through ports","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (152 mm) 3U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,OPEN,3U,GW","Search Terms":"35431-E03,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35431-E04","Primary ID":"35431-E04","Color":"Glacier White with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with Cable Pass-Through Ports; 4U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with Black Fingers","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":185.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With cable pass-through ports","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (203 mm) 4U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,OPEN,4U,GW","Search Terms":"35431-E04,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35432-701","Primary ID":"35432-701","Color":"Black with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 1U x 19\" EIA W x 8.2\"D (208 mm); Black with Black Fingers","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":102.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid Chassis","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.75\" (76 mm) 1U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":1.75,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,1U,BK","Search Terms":"35432-701,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35432-702","Primary ID":"35432-702","Color":"Black with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 2U x 19\" EIA W x 8.2\"D (208 mm); Black with Black Fingers","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":108.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid Chassis","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (102 mm) 2U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,2U,BK","Search Terms":"35432-702,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2,"SKU Level SEO Page Title":"Motive® Horizontal Cable Manager 35432-702 | Chatsworth","SKU Level SEO Meta Description":"Discover the Motive® Horizontal Cable Manager 35432-702 for efficient horizontal cabling management. This 2U solid chassis organizer features snap-on doors and cable guides. Enhance your data center infrastructure with CPI.","SKU Level Web H4 Heading":"Key Features and Benefits of the 35432-702 Cable Manager","SKU Level Web Paragraph Text":"<p>The Motive® Horizontal Cable Manager 35432-702 provides a dedicated horizontal pathway for organizing and storing cables above patch panels and network switches. Its solid chassis design ensures thermal isolation in areas where it is needed, maintaining reliable performance. This 2U manager features contoured, snap-on doors that open up or down for easy cable access.</p><p>With the 35432-702 model, horizontal cabling is efficiently managed using plastic T-shaped cable guides that organize patch cords as they enter and exit the manager. The black with black fingers color scheme offers a sleek appearance that complements modern data center aesthetics. CPI's solution helps reduce clutter and improve airflow within your rack infrastructure.</p><p>The cover up motive design allows for quick access to cables without tools, streamlining maintenance and troubleshooting tasks. This horizontal cable manager supports various rack configurations and is easy to install for seamless integration. Ensure a tidy and accessible cable infrastructure with the durable construction of the 35432-702.</p><p>For comprehensive horizontal cabling systems, the Motive Horizontal Cable Manager integrates seamlessly with Motive Vertical Cable Managers for a cohesive and professional look. The 702 part number specifies features like the solid chassis and specific color options. Trust CPI for high-quality cable management solutions that support data centers, enterprise networks, and telecom rooms.</p><p>The Motive Horizontal Cable Manager 35432-702 enhances network efficiency by providing a structured approach to horizontal cable management. Its innovative design supports the growing demands of AI and high-performance computing applications. Choose CPI for customizable and reliable infrastructure solutions that power and protect your technology investments.</p>"},{"primaryId":"35432-703","Primary ID":"35432-703","Color":"Black with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 3U x 19\" EIA W x 8.2\"D (208 mm); Black with Black Fingers","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":149.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid Chassis","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (152 mm) 3U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,3U,BK","Search Terms":"35432-703,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35432-704","Primary ID":"35432-704","Color":"Black with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 4U x 19\" EIA W x 8.2\"D (208 mm); Black with Black Fingers","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":168.81,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid Chassis","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (203 mm) 4U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,4U,BK","Search Terms":"35432-704,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35432-E01","Primary ID":"35432-E01","Color":"Glacier White with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 1U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with Black Fingers","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":113.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid Chassis","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.75\" (76 mm) 1U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":1.75,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":2,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,1U,GW","Search Terms":"35432-E01,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35432-E02","Primary ID":"35432-E02","Color":"Glacier White with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 2U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with Black Fingers","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":119.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid Chassis","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (102 mm) 2U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,2U,GW","Search Terms":"35432-E02,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2,"SKU Level SEO Page Title":"Motive® 2U Horizontal Cable Manager 35432-E02 | Chatsworth","SKU Level SEO Meta Description":"Organize cables efficiently with the Motive 2U horizontal cable manager 35432-E02. Features snap-on door and cable guides for easy access. Ideal for data center cable management.","SKU Level Web H4 Heading":"Advanced Features of the Motive Horizontal Cable Manager","SKU Level Web Paragraph Text":"<p>The Motive® Horizontal Cable Manager provides a dedicated horizontal pathway to organize and store cables above patch panels and network switches. Its contoured, snap-on front door opens up or down for effortless access to cables during maintenance. This horizontal cable manager includes plastic T-shaped cable guides to neatly organize patch cords and jumper cords as they enter and exit the manager.</p><p>Available in four heights including 1U, 2U, 3U, and 4U, the Motive manager complements the styling of the Motive Vertical Cable Manager. The solid chassis option, like model 35432-E02, is designed for areas requiring thermal isolation to maintain optimal airflow. Users can select between solid chassis or pass-through cable port styles based on specific application needs.</p><p>The 2U horizontal cable manager measures 3.5 inches high (102 mm) and fits standard 19-inch EIA widths for seamless integration into existing racks. With a depth of 8.2 inches (208 mm), it offers ample space for efficient horizontal wire management without occupying excessive room. The Glacier White with Black Fingers color scheme ensures a professional and cohesive appearance in any IT environment.</p><p>This horizontal manager enhances cable organization in data centers, enterprise networks, and telecommunications rooms by reducing clutter and preventing cable damage. It supports proper airflow management, which is critical for cooling high-density equipment in modern facilities. The easy-to-install design simplifies deployment, saving time and labor costs during initial setup and ongoing adjustments.</p><p>For comprehensive solutions, pair the Motive horizontal cable manager with other CPI cable management products to achieve a fully integrated infrastructure. It contributes to a tidy and secure IT environment, supporting applications from AI to hyperscale computing. Access detailed data sheets, installation instructions, and CAD files from the product page for further technical support.</p>"},{"primaryId":"35432-E03","Primary ID":"35432-E03","Color":"Glacier White with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 3U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with Black Fingers","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":3,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":164.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid Chassis","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (152 mm) 3U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,3U,GW","Search Terms":"35432-E03,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35432-E04","Primary ID":"35432-E04","Color":"Glacier White with Black Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 4U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with Black Fingers","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":8,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":185.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid Chassis","Keyword":"horizontal cable manager, computer rack cable manager, network cable management, cpi cable management, cable management tray, horizontal wire manager","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (203 mm) 4U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","Orientation":"Horizontal","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,4U,GW","Search Terms":"35432-E04,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35433-E02","Primary ID":"35433-E02","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White with White Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with Cable Pass-Through Ports; 2U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with White Fingers","Cable Capacity":586,"Cable Capacity Uom":"SQ.IN","Material":"Aluminum","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"IN","Ship Length/Depth":152,"Ship Length/Depth Uom":"IN","Ship Width":74,"Ship Width Uom":"IN","Rack-Mount Units":2,"Rack-Mount Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity":1066,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":80.1,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":86,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":90,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":519.6,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":119.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Cable Capacity (Metric)":121.21,"Cable Capacity UOM (Metric)":"sq millimeters","Type":"With cable pass-through ports","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (102 mm) 2U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":94,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,OPEN,2U,GW","Search Terms":"35433-E02,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35433-E03","Primary ID":"35433-E03","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White with White Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with Cable Pass-Through Ports; 3U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with White Fingers","Cable Capacity":586,"Cable Capacity Uom":"SQ.IN","Material":"Aluminum","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"IN","Ship Length/Depth":153,"Ship Length/Depth Uom":"IN","Ship Width":75,"Ship Width Uom":"IN","Rack-Mount Units":2,"Rack-Mount Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity":1067,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":81.1,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":87,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":91,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":520.6,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":164.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Cable Capacity (Metric)":122.21,"Cable Capacity UOM (Metric)":"sq millimeters","Type":"With cable pass-through ports","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"5.3\" (152 mm) 2U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":95,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,OPEN,3U,GW","Search Terms":"35433-E03,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35433-E04","Primary ID":"35433-E04","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White with White Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with Cable Pass-Through Ports; 4U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with White Fingers","Cable Capacity":586,"Cable Capacity Uom":"SQ.IN","Material":"Aluminum","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"IN","Ship Length/Depth":154,"Ship Length/Depth Uom":"IN","Ship Width":76,"Ship Width Uom":"IN","Rack-Mount Units":4,"Rack-Mount Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity":1068,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":82.1,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":88,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":92,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":521.6,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":185.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Cable Capacity (Metric)":123.21,"Cable Capacity UOM (Metric)":"sq millimeters","Type":"With cable pass-through ports","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (203 mm) 4U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":96,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,OPEN,4U,GW","Search Terms":"35433-E04,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35434-E01","Primary ID":"35434-E01","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White with White Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 1U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with White Fingers","Cable Capacity":586,"Cable Capacity Uom":"SQ.IN","Material":"Aluminum","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"IN","Ship Length/Depth":155,"Ship Length/Depth Uom":"IN","Ship Width":77,"Ship Width Uom":"IN","Rack-Mount Units":1,"Rack-Mount Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity":1069,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":83.1,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":89,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":93,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":522.6,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":113.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Cable Capacity (Metric)":124.21,"Cable Capacity UOM (Metric)":"sq millimeters","Type":"Solid Chassis","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.75\" (76 mm) 1U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","BABA Compliant":"1","Product Height":1.75,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":97,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,1U,GW","Search Terms":"35434-E01,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35434-E02","Primary ID":"35434-E02","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White with White Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 2U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with White Fingers","Cable Capacity":586,"Cable Capacity Uom":"SQ.IN","Material":"Aluminum","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"IN","Ship Length/Depth":156,"Ship Length/Depth Uom":"IN","Ship Width":78,"Ship Width Uom":"IN","Rack-Mount Units":2,"Rack-Mount Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity":1070,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":84.1,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":90,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":523.6,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":119.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Cable Capacity (Metric)":125.21,"Cable Capacity UOM (Metric)":"sq millimeters","Type":"Solid Chassis","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.5\" (102 mm) 2U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","BABA Compliant":"1","Product Height":3.5,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":98,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,2U,GW","Search Terms":"35434-E02,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35434-E03","Primary ID":"35434-E03","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White with White Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 3U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with White Fingers","Cable Capacity":586,"Cable Capacity Uom":"SQ.IN","Material":"Aluminum","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"IN","Ship Length/Depth":157,"Ship Length/Depth Uom":"IN","Ship Width":79,"Ship Width Uom":"IN","Rack-Mount Units":3,"Rack-Mount Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity":1071,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":85.1,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":91,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":95,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":524.6,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":164.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Cable Capacity (Metric)":126.21,"Cable Capacity UOM (Metric)":"sq millimeters","Type":"Solid Chassis","Promote on Website":"1","Attached to Series":"1","Height RMU":"3U","Height":"5.3\" (152 mm) 3U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","BABA Compliant":"1","Product Height":5.3,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":99,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,3U,GW","Search Terms":"35434-E03,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2},{"primaryId":"35434-E04","Primary ID":"35434-E04","Limited Regional Availability":"1","Limited Availability Notes":["United States"],"Color":"Glacier White with White Fingers","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Motive Horizontal Cable Manager","Marketing Description - Global English":"Motive® Horizontal Cable Manager with No Cable Pass-Through Ports; 4U x 19\" EIA W x 8.2\"D (208 mm); Glacier White with White Fingers","Cable Capacity":586,"Cable Capacity Uom":"SQ.IN","Material":"Aluminum","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"IN","Ship Length/Depth":158,"Ship Length/Depth Uom":"IN","Ship Width":80,"Ship Width Uom":"IN","Rack-Mount Units":4,"Rack-Mount Uom":"U","Usable Depth Uom":"IN","Rated Weight Capacity":1072,"Rated Weight Capacity Uom":"LB","Shipping Weight (Metric)":86.1,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":92,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":96,"Shipping Width Uom (Metric)":"Millimeters","Usable Depth Uom (Metric)":"Millimeters","Rated Weight Capacity (Metric)":525.6,"Rated Weight Capacity Uom (Metric)":"Kilograms","Msrp $ Usd":185.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Cable Capacity (Metric)":127.21,"Cable Capacity UOM (Metric)":"sq millimeters","Type":"Solid Chassis","Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Height":"7\" (203 mm) 4U","Width":"19\" (483 mm)","Depth":"8.2\" (208 mm)","BABA Compliant":"1","Product Height":7,"Product Height Uom":"\"","Product Length/Depth":8.2,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":208,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":100,"Product Weight UOM":"LB","Short Description":"MOTIVE HORIZONTAL,SOLID,4U,GW","Search Terms":"35434-E04,Motive Horizontal Cable Manager,ZetaFrame Motive Horizontal Cable Manager,Server cabinet Motive Horizontal Cable Manager,Rack-mounted Motive Horizontal Cable Manager,Data center Motive Horizontal Cable Manager,Cabinet Motive Horizontal Cable Manager solution,Network rack Motive Horizontal Cable Manager,Structured cabling solution for Motive Horizontal Cable Manager,Best Motive Horizontal Cable Manager for server racks,How to organize cables with Motive Horizontal Cable Manager,Efficient routing for Motive Horizontal Cable Manager,Front-to-back cable routing for Motive Horizontal Cable Manager,High-density cable organization for Motive Horizontal Cable Manager,Professional cable management for Motive Horizontal Cable Manager","Search Relevancy":2}],"options":{"Type":["Solid Chassis","With cable pass-through ports"],"Height":["1.75\" (76 mm) 1U","3.5\" (102 mm) 2U","5.3\" (152 mm) 2U","5.3\" (152 mm) 3U","7\" (203 mm) 4U"],"Color":["Black with Black Fingers","Glacier White with Black Fingers","Glacier White with White Fingers"]},"total":21}