{"items":[{"primaryId":"13394-104","Primary ID":"13394-104","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Cross-Member Brackets; 19\"W x 9.31\"H; Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":224.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Cross Member Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX4 RMU,X-MEMBER,GY","Search Terms":"13394-104,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13394-108","Primary ID":"13394-108","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Cross-Member Brackets; 19\"W x 16.31\"H; Gray","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":8,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":258.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Cross Member Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"8U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX8 RMU,X-MEMBER,GY","Search Terms":"13394-108,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13394-504","Primary ID":"13394-504","Color":"Gra\"ed Alum\"um","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Cross-Member Brackets; 19\"W x 9.31\"H; Grained Aluminum","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":213.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Cross Member Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX4 RMU,X-MEMBER,CL","Search Terms":"13394-504,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13394-508","Primary ID":"13394-508","Color":"Gra\"ed Alum\"um","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Cross-Member Brackets; 19\"W x 16.31\"H; Grained Aluminum","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":8,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":245.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Cross Member Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"8U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX8 RMU,X-MEMBER,CL","Search Terms":"13394-508,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13394-704","Primary ID":"13394-704","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Cross-Member Brackets; 19\"W x 9.31\"H; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":213.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Cross Member Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX4 RMU,X-MEMBER,BK","Search Terms":"13394-704,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13394-708","Primary ID":"13394-708","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Cross-Member Brackets; 19\"W x 16.31\"H; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":8,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":245.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Cross Member Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"8U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX8 RMU,X-MEMBER,BK","Search Terms":"13394-708,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13394-E04","Primary ID":"13394-E04","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Cross-Member Brackets; 19\"W x 9.31\"H; Glacier White","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":235.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Cross Member Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX4 RMU,X-MEMBER,GW","Search Terms":"13394-E04,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13394-E08","Primary ID":"13394-E08","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Cross-Member Brackets; 19\"W x 16.31\"H; Glacier White","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":8,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":270.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Cross Member Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"8U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX8 RMU,X-MEMBER,GW","Search Terms":"13394-E08,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13395-104","Primary ID":"13395-104","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Side Stringer Brackets; 19\"W x 9.31\"H; Gray","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":246.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Side Stringer Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX4 RMU,STRINGER,GY","Search Terms":"13395-104,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13395-108","Primary ID":"13395-108","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Side Stringer Brackets; 19\"W x 16.31\"H; Gray","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":7.75,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Rack-Mount Units":8,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":20,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":283.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Side Stringer Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"8U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX8 RMU,STRINGER,GY","Search Terms":"13395-108,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13395-504","Primary ID":"13395-504","Color":"Gra\"ed Alum\"um","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Side Stringer Brackets; 19\"W x 9.31\"H; Grained Aluminum","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":235.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Side Stringer Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX4 RMU,STRINGER,CL","Search Terms":"13395-504,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13395-508","Primary ID":"13395-508","Color":"Gra\"ed Alum\"um","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Side Stringer Brackets; 19\"W x 16.31\"H; Grained Aluminum","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":8,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":270.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Side Stringer Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"8U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX8 RMU,STRINGER,CL","Search Terms":"13395-508,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13395-704","Primary ID":"13395-704","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Side Stringer Brackets; 19\"W x 9.31\"H; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":235.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Side Stringer Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX4 RMU,STRINGER,BK","Search Terms":"13395-704,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13395-708","Primary ID":"13395-708","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Side Stringer Brackets; 19\"W x 16.31\"H; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":8,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":270.32,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Side Stringer Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"8U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX8 RMU,STRINGER,BK","Search Terms":"13395-708,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2,"SKU Level SEO Page Title":"PatchRack for CPI Cable Runway | Chatsworth","SKU Level SEO Meta Description":"Optimize patch panel placement with the PatchRack for CPI Cable Runway. Save rack space and enhance cable management in data centers. Explore solutions today.","SKU Level Web H4 Heading":"Enhancing Data Center Efficiency with PatchRack Systems","SKU Level Web Paragraph Text":"<p>The PatchRack is a miniature two-post rack designed to attach securely to CPI Cable Runway, providing an innovative solution for saving valuable rack-mount space in data centers. By allowing patch panels or interconnect equipment to be mounted above or below the runway, it addresses common challenges like where to put patch panel in rack for optimal airflow and accessibility. This setup is ideal for creating zone networks, supporting up to 60 pounds of equipment and offering flexible orientation options.</p><p>Engineered for compatibility with all CPI cable runway types, including Universal, TELCO, and UL, the PatchRack excels in environments requiring precise patch panel placement. Its adjustable design enables parallel or perpendicular attachment to align with rack or cabinet fronts, facilitating efficient cable management and reducing clutter. Data center managers can leverage this to answer questions about what is a patch cabinet by demonstrating a compact, organized alternative that maximizes density without compromising performance.</p><p>Key benefits include the ability to attach the PatchRack above or below the cable runway, providing essential headroom for safety and maintenance while supporting standard 19-inch wide rack-mount equipment. Available in 4U and 8U heights, it accommodates various patch panel configurations, helping users implement effective strategies for where to put patch panel in rack setups. This versatility ensures that networks remain scalable and adaptable to evolving data center demands, reinforcing reliable connectivity.</p><p>In practice, the PatchRack simplifies the integration of patch panels into overhead or side-mounted pathways, reducing the need for additional cabinet space and lowering overall infrastructure costs. Its robust construction and ease of installation make it a go-to solution for data centers aiming to enhance organization and comply with industry standards for cable management. By clarifying what is a patch cabinet in context, it empowers teams to deploy efficient, high-density layouts that support advanced applications like AI and high-performance computing.</p><p>For comprehensive data center optimization, the PatchRack serves as a critical component in CPI's cable management portfolio, offering enduring value through its durable design and application flexibility. It seamlessly integrates with existing infrastructure, providing a clear answer to where to put patch panel in rack scenarios while promoting airflow and accessibility. This approach not only stream operations but also aligns with CPI's commitment to delivering quality, customized solutions for enterprise and hyperscale environments.</p>"},{"primaryId":"13395-E04","Primary ID":"13395-E04","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Side Stringer Brackets; 19\"W x 9.31\"H; Glacier White","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":4,"Rack-Mount Uom":"U","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":258.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Side Stringer Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"4U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX4 RMU,STRINGER,GW","Search Terms":"13395-E04,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2},{"primaryId":"13395-E08","Primary ID":"13395-E08","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"PatchRack","Marketing Product Series":"PatchRack For CPI Cable Runway","Marketing Description - Global English":"Cable Runway Patch Panel Rack with Side Stringer Brackets; 19\"W x 16.31\"H; Glacier White","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":10,"Ship Width Uom":"in","Rack-Mount Units":8,"Rack-Mount Uom":"U","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":25,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":297.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"With Side Stringer Brackets","Keyword":"Runway Bracket;Patch Panel Bracket","Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/30e30754/66eca5a5707e810019a34476/iis-713394-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"8U","Width":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"1","Product Width ":19,"Product Width Uom":"\"","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PATCH RACK,19 IN WX8 RMU,STRINGER,GW","Search Terms":"13395-E08,PatchRack For CPI Cable Runway,ZetaFrame PatchRack For CPI Cable Runway,Server cabinet PatchRack For CPI Cable Runway,Rack-mounted PatchRack For CPI Cable Runway,Data center PatchRack For CPI Cable Runway,Cabinet PatchRack For CPI Cable Runway solution,Network rack PatchRack For CPI Cable Runway,Structured cabling solution for PatchRack For CPI Cable Runway,Best PatchRack For CPI Cable Runway for server racks,How to organize cables with PatchRack For CPI Cable Runway,Efficient routing for PatchRack For CPI Cable Runway,Front-to-back cable routing for PatchRack For CPI Cable Runway,High-density cable organization for PatchRack For CPI Cable Runway,Professional cable management for PatchRack For CPI Cable Runway","Search Relevancy":2}],"options":{"Type":["With Cross Member Brackets","With Side Stringer Brackets"],"Color":["Black","Glacier White","Gra\"ed Alum\"um","Gray"]},"total":16}