{"items":[{"primaryId":"10610-019","Primary ID":"10610-019","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"Rack-Mount Busbar","Marketing Product Series":"Rack Bonding Busbar","Marketing Description - Global English":"Rack Bonding Busbar; for 19\"W (482.6 mm) Rack","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":56,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":106.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Rack Busbar;19\" Groundbar","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34a0ace135c00125fd817/10610P_19WIDTH_CMYK300.JPG"],"Promote on Website":"1","Attached to Series":"1","Width":"19\" (483 mm)","Depth":"0.8\" (19 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.2,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":19,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR KIT,HORIZ,RACK,19 IN","Search Terms":"10610-019,Rack Bonding Busbar,ZetaFrame Rack Bonding Busbar,Server cabinet Rack Bonding Busbar,Rack-mounted Rack Bonding Busbar,Data center Rack Bonding Busbar,Cabinet Rack Bonding Busbar solution,Network rack Rack Bonding Busbar,Structured cabling solution for Rack Bonding Busbar,Best Rack Bonding Busbar for server racks,How to organize cables with Rack Bonding Busbar,Efficient routing for Rack Bonding Busbar,Front-to-back cable routing for Rack Bonding Busbar,High-density cable organization for Rack Bonding Busbar,Professional cable management for Rack Bonding Busbar","Search Relevancy":1,"SKU Level SEO Page Title":"Rack Bonding Busbar 10610-019 - Premium Rack Busbar | Chatsworth","SKU Level SEO Meta Description":"Secure equipment grounding with the 10610-019 rack bonding busbar. High‑conductivity copper design ensures reliable rack busbar performance and easy installation.","SKU Level Web H4 Heading":"Durable Copper Construction and Mounting Options","SKU Level Web Paragraph Text":"<p>The 10610-019 rack bonding busbar delivers a robust rack busbar solution that consolidates equipment grounding across 19\" (483 mm) rack enclosures. Its solid 3/16‑inch (4.8 mm) thick, 3/4‑inch (19 mm) high hard‑drawn electrolytic‑tough‑pitch 110 alloy copper provides exceptional conductivity for reliable rack grounding busbar performance. Designed for rapid deployment, the busbar meets UL® Listed standards, giving engineers confidence in safety and compliance. Constructed from premium copper, the busbar features eight #6‑32 tapped lug mounting holes spaced 1 in (25.4 mm) apart, plus two pairs of 5/16‑inch (7.9 mm) holes for attaching ground jumpers. The dimensions support a 19‑inch rack width while maintaining a low profile that preserves valuable rack space. All hardware is engineered for repeatable, torque‑controlled installation, reducing labor time and ensuring consistent electrical continuity. The part number 10610-019 includes a comprehensive hardware kit: a 3‑inch (80 mm) splice plate bar, #12‑24 copper machine screws with flat washers, and eight #6‑32 copper machine screws with ring terminals. This complete kit eliminates the need to source additional components, streamlining the bill of materials for data‑center projects. CPI's product designer tool can generate a fully populated bill of materials, accelerating the design‑to‑procurement workflow. Using this rack bonding busbar improves overall system reliability by providing a low‑impedance path for fault currents, which is essential for rack grounding busbar applications in high‑density environments. The design helps meet regulatory grounding requirements while supporting AI, HPC and liquid‑cooling deployments that demand consistent electrical performance. Customers benefit from reduced electromagnetic interference and enhanced equipment lifespan. CPI supplies downloadable BIM and Visio stencil files so designers can integrate the 10610-019 busbar into CAD and 3‑D models without error. The solution is backed by a global network of authorized distributors, ensuring rapid delivery and local technical support. With CPI's expertise in grounding and bonding, the rack bonding busbar becomes a trusted component for modern data‑center infrastructure.</p>"},{"primaryId":"10610-023","Primary ID":"10610-023","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"Rack-Mount Busbar","Marketing Product Series":"Rack Bonding Busbar","Marketing Description - Global English":"Rack Bonding Busbar; for 23\"W (584.2 mm) Rack","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":109.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Rack Busbar;23\" Ground Bar","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34ab3ce135c00125fda29/10610P_23WIDTH_CMYK300.JPG"],"Promote on Website":"1","Attached to Series":"1","Width":"23\" (584 mm)","Depth":"0.8\" (19 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.2,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":19,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR KIT,HORIZ,RACK,23 IN","Search Terms":"10610-023,Rack Bonding Busbar,ZetaFrame Rack Bonding Busbar,Server cabinet Rack Bonding Busbar,Rack-mounted Rack Bonding Busbar,Data center Rack Bonding Busbar,Cabinet Rack Bonding Busbar solution,Network rack Rack Bonding Busbar,Structured cabling solution for Rack Bonding Busbar,Best Rack Bonding Busbar for server racks,How to organize cables with Rack Bonding Busbar,Efficient routing for Rack Bonding Busbar,Front-to-back cable routing for Rack Bonding Busbar,High-density cable organization for Rack Bonding Busbar,Professional cable management for Rack Bonding Busbar","Search Relevancy":1,"SKU Level SEO Page Title":"Rack Bonding Busbar 10610-023 for 23\" Racks | Chatsworth","SKU Level SEO Meta Description":"Ensure reliable equipment bonding with CPI's Rack Bonding Busbar 10610-023. This bonding busbar features copper construction for optimal grounding in 23\" width racks. Discover specs and order now.","SKU Level Web H4 Heading":"Optimize Rack Bonding with Copper Busbar Solutions","SKU Level Web Paragraph Text":"<p>The CPI Rack Bonding Busbar 10610-023 provides a robust solution for consolidating equipment bonding in data center environments. This bonding busbar ensures reliable electrical grounding and compliance with safety standards. Its copper construction offers superior conductivity and long-term durability for demanding applications.</p><p>Designed for 23-inch width racks, this rack busbar includes eight #6-32 tapped lug mounting holes on 1-inch centers for secure component attachment. Two pairs of 5/16-inch diameter holes accommodate ground jumpers, enhancing flexibility in grounding configurations. The busbar's dimensions support seamless integration into standard rack setups, simplifying installation.</p><p>Using a copper busbar like the 10610-023 improves grounding reliability and reduces electromagnetic interference in high-density racks. This rack bonding busbar supports optimal performance in enterprise data centers, telecom rooms, and industrial settings. Its design prioritizes ease of maintenance and compatibility with various bonding hardware.</p><p>The bonding busbar is essential for maintaining signal integrity and protecting sensitive equipment from electrical faults. CPI's rack busbar solutions are built to withstand rigorous conditions, ensuring consistent operation over time. Applications range from hyperscale data centers to edge computing environments, providing versatile bonding capabilities.</p><p>CPI offers comprehensive resources, including spec sheets and design tools, for the Rack Bonding Busbar 10610-023. Explore our website for detailed product information and support from expert sales specialists. Contact us today to learn how this bonding busbar can enhance your infrastructure's safety and efficiency.</p>"},{"primaryId":"10610-035","Primary ID":"10610-035","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"Rack-Mount Busbar","Marketing Product Series":"Rack Bonding Busbar","Marketing Description - Global English":"Rack Bonding Busbar; for 35\"W (889 mm) Rack","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":97,"Ship Length/Depth Uom":"in","Ship Width":1,"Ship Width Uom":"in","Rack-Mount Width":35,"Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":3,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":125.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Rack Busbar;35\" Ground Bar","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a824a5acc0012b31cdc/10610P_35WIDTH_CMYK300.JPG"],"Promote on Website":"1","Attached to Series":"1","Width":"35\" (889 mm)","Depth":"0.8\" (19 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":0.2,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":35,"Product Width Uom":"\"","Product Height (Metric)":5,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":19,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":889,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR KIT,HORIZ,RACK,35 IN","Search Terms":"10610-035,Rack Bonding Busbar,ZetaFrame Rack Bonding Busbar,Server cabinet Rack Bonding Busbar,Rack-mounted Rack Bonding Busbar,Data center Rack Bonding Busbar,Cabinet Rack Bonding Busbar solution,Network rack Rack Bonding Busbar,Structured cabling solution for Rack Bonding Busbar,Best Rack Bonding Busbar for server racks,How to organize cables with Rack Bonding Busbar,Efficient routing for Rack Bonding Busbar,Front-to-back cable routing for Rack Bonding Busbar,High-density cable organization for Rack Bonding Busbar,Professional cable management for Rack Bonding Busbar","Search Relevancy":1,"SKU Level SEO Page Title":"10610 Rack Bonding Busbar - 35\" Grounding Solution | Chatsworth","SKU Level SEO Meta Description":"Secure your rack with the 10610-035 rack bonding busbar - UL® listed grounding that simplifies bonding busbar, improves fault handling, and saves space.","SKU Level Web H4 Heading":"Busbar Rack Integration for Reliable Grounding","SKU Level Web Paragraph Text":"<p>The 10610-035 rack bonding busbar provides a robust grounding path for equipment installed in a standard 35\" (889 mm) rack. Designed for rapid deployment, the busbar consolidates bonding connections into a single, UL® Listed component. It supports reliable electrical continuity across the entire rack enclosure. Each busbar is fabricated from 3/16‑inch (4.8 mm) thick, hard‑drawn electrolytic tough‑pitch 110 alloy copper, delivering high conductivity and corrosion resistance. Eight #6‑32 tapped lug holes are spaced at 1\" (25.4 mm) intervals to accommodate secure mounting hardware. Two pairs of 5/16‑inch (7.9 mm) diameter holes allow for flexible attachment of ground jumpers. The included hardware kit contains a 3‑inch (80 mm) splice plate bar, #12‑24 copper machine screws with flat washers, and eight #6‑32 copper machine screws with ring terminals. This complete package eliminates the need for additional parts, simplifying installation for system integrators. The design complies with UL® requirements for grounding hardware in data‑center environments. The bonding busbar improves fault current handling and reduces the risk of equipment damage during electrical transients. By providing a low‑impedance path, the rack bonding busbar helps meet regulatory grounding standards and supports the high‑density power demands of AI and HPC workloads. The solution also frees valuable rack space compared with individual bonding straps. The 10610-035 busbar integrates seamlessly with CPI's broader grounding and bonding product line, enabling consistent design across multi‑rack deployments. Detailed specifications, Visio stencils, and BIM files are available for download to assist engineers in planning. Contact a CPI sales specialist for guidance on matching this busbar with other enclosure solutions.</p>"}],"options":{"Width":["19\" (483 mm)","23\" (584 mm)","35\" (889 mm)"]},"total":3}