{"items":[{"primaryId":"11752-119","Primary ID":"11752-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 1U Panel; 1.6\" (41 mm) x 1.3\"D (33 mm) Ring Size; for 19\"Rack; Gray","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":119.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.72\" (43.7 m) 1U","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":1.72,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":43.7,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 19 IN,GY","Search Terms":"11752-119,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11752-123","Primary ID":"11752-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 1U Panel; 1.6\" (41 mm) x 1.3\"D (33 mm) Ring Size; for 23\"Rack; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":124.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.72\" (43.7 m) 1U","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":1.72,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":43.7,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 23 IN,GY","Search Terms":"11752-123,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11752-519","Primary ID":"11752-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 1U Panel; 1.6\" (41 mm) x 1.3\"D (33 mm) Ring Size; for 19\"Rack; Clear","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":25,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":113.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.72\" (43.7 m) 1U","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":1.72,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":43.7,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 19 IN,CL","Search Terms":"11752-519,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11752-523","Primary ID":"11752-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 1U Panel; 1.6\" (41 mm) x 1.3\"D (33 mm) Ring Size; for 23\"Rack; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":118.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.72\" (43.7 m) 1U","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":1.72,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":43.7,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 23 IN,CL","Search Terms":"11752-523,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11752-719","Primary ID":"11752-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 1U Panel; 1.6\" (41 mm) x 1.3\"D (33 mm) Ring Size; for 19\"Rack; Black","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":113.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.72\" (43.7 m) 1U","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":1.72,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":43.7,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 19 IN,BK","Search Terms":"11752-719,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11752-723","Primary ID":"11752-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 1U Panel; 1.6\" (41 mm) x 1.3\"D (33 mm) Ring Size; for 23\"Rack; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":118.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.72\" (43.7 m) 1U","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":1.72,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":43.7,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 23 IN,BK","Search Terms":"11752-723,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11752-E19","Primary ID":"11752-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 1U Panel; 1.6\" (41 mm) x 1.3\"D (33 mm) Ring Size; for 19\"Rack; Glacier White","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":125.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.72\" (43.7 m) 1U","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":1.72,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":43.7,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, 1.3 IN D RING, 19 IN,GW","Search Terms":"11752-E19,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11752-E23","Primary ID":"11752-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 1U Panel; 1.6\" (41 mm) x 1.3\"D (33 mm) Ring Size; for 23\"Rack; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1.72\" (43.7 m) 1U","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":1.72,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":43.7,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, 1.3 IN D RING, 23 IN,GW","Search Terms":"11752-E23,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11753-119","Primary ID":"11753-119","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 2U Panel; 3\" (80 mm) x 1.6\"D (41 mm) Ring Size; for 19\"Rack; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":49,"Ship Length/Depth Uom":"in","Ship Width":3.75,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":140.78,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.1 m) 2U","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 19 IN,GY","Search Terms":"11753-119,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11753-123","Primary ID":"11753-123","Color":["Gray"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 2U Panel; 3\" (80 mm) x 1.6\"D (41 mm) Ring Size; for 23\"Rack; Gray","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":146.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.1 m) 2U","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 23 IN,GY","Search Terms":"11753-123,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11753-519","Primary ID":"11753-519","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 2U Panel; 3\" (80 mm) x 1.6\"D (41 mm) Ring Size; for 19\"Rack; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":2.25,"Ship Height Uom":"in","Ship Length/Depth":49,"Ship Length/Depth Uom":"in","Ship Width":3.75,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":134.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.1 m) 2U","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 19 IN,CL","Search Terms":"11753-519,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11753-523","Primary ID":"11753-523","Color":["Clear"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 2U Panel; 3\" (80 mm) x 1.6\"D (41 mm) Ring Size; for 23\"Rack; Clear","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":139.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.1 m) 2U","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 23 IN,CL","Search Terms":"11753-523,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11753-719","Primary ID":"11753-719","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 2U Panel; 3\" (80 mm) x 1.6\"D (41 mm) Ring Size; for 19\"Rack; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":134.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.1 m) 2U","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 19 IN,BK","Search Terms":"11753-719,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11753-723","Primary ID":"11753-723","Color":["Black"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 2U Panel; 3\" (80 mm) x 1.6\"D (41 mm) Ring Size; for 23\"Rack; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":139.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.1 m) 2U","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, IN D IN RING, 23 IN,BK","Search Terms":"11753-723,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11753-E19","Primary ID":"11753-E19","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 2U Panel; 3\" (80 mm) x 1.6\"D (41 mm) Ring Size; for 19\"Rack; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":147.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.1 m) 2U","Width":"19\" (482.6 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":482.6,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, 1.6 IN D RING, 19 IN,GW","Search Terms":"11753-E19,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3},{"primaryId":"11753-E23","Primary ID":"11753-E23","Color":["Glacier White"],"Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Cable Management","Marketing Product Subgroup":"Horizontal","Marketing Product Series":"Rack Cabling Managers","Marketing Description - Global English":"Rack Cabling Manager; 2U Panel; 3\" (80 mm) x 1.6\"D (41 mm) Ring Size; for 23\"Rack; Glacier White","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Rack-Mount Width":23,"Rack-Mount Units":2,"Rack-Mount Uom":"U","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":153.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Horizontal Manager;Ring Panel","Promote on Website":"1","Attached to Series":"1","Height RMU":"2U","Height":"3.47\" (88.1 m) 2U","Width":"23\" (584.2 mm)","BABA Compliant":"1","Product Height":3.47,"Product Height Uom":"\"","Product Length/Depth":0.125,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":88.1,"Product Height Uom (Metric)":"m","Product Depth Uom (Metric)":"mm","Product Width (Metric)":584.2,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PANEL, 1.6 IN D RING, 23 IN,GW","Search Terms":"11753-E23,Rack Cabling Managers,ZetaFrame Rack Cabling Managers,Server cabinet Rack Cabling Managers,Rack-mounted Rack Cabling Managers,Data center Rack Cabling Managers,Cabinet Rack Cabling Managers solution,Network rack Rack Cabling Managers,Structured cabling solution for Rack Cabling Managers,Best Rack Cabling Managers for server racks,How to organize cables with Rack Cabling Managers,Efficient routing for Rack Cabling Managers,Front-to-back cable routing for Rack Cabling Managers,High-density cable organization for Rack Cabling Managers,Professional cable management for Rack Cabling Managers","Search Relevancy":3}],"options":{"Width":["19\" (482.6 mm)","23\" (584.2 mm)"],"Height":["1.72\" (43.7 m) 1U","3.47\" (88.1 m) 2U"],"Color":["Black","Clear","Glacier White","Gray"]},"total":16}