{"items":[{"primaryId":"37103-001","Primary ID":"37103-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure Air Conditioner","Marketing Description - Global English":"RMR Wall-Mount Enclosure Air Conditioner, 900-1,300 BTU, 115 VAC; 16\" (407 mm) H x 7\" (178 mm) W  x 8\" (204 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4864.04,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"16\" (407 mm)","Width":"7\" (178 mm)","Depth":"8\" (203 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":16,"Product Height Uom":"\"","Product Length/Depth":8,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":406,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":203,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,COOLING UNIT, .9-1.3KBTU,115V,RAL7035","Search Terms":"37103-001,RMR Wall-Mount Enclosure Air Conditioner,ZetaFrame RMR Wall-Mount Enclosure Air Conditioner,Server cabinet RMR Wall-Mount Enclosure Air Conditioner,Rack-mounted RMR Wall-Mount Enclosure Air Conditioner,Data center RMR Wall-Mount Enclosure Air Conditioner,Cabinet RMR Wall-Mount Enclosure Air Conditioner solution,Network rack RMR Wall-Mount Enclosure Air Conditioner,Structured cabling solution for RMR Wall-Mount Enclosure Air Conditioner,Best RMR Wall-Mount Enclosure Air Conditioner for server racks,How to organize cables with RMR Wall-Mount Enclosure Air Conditioner,Efficient routing for RMR Wall-Mount Enclosure Air Conditioner,Front-to-back cable routing for RMR Wall-Mount Enclosure Air Conditioner,High-density cable organization for RMR Wall-Mount Enclosure Air Conditioner,Professional cable management for RMR Wall-Mount Enclosure Air Conditioner","Search Relevancy":3},{"primaryId":"37103-002","Primary ID":"37103-002","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure Air Conditioner","Marketing Description - Global English":"RMR Wall-Mount Enclosure Air Conditioner, 900-1,300 BTU, 230 VAC; 16\" (407 mm) H x 7\" (178 mm) W  x 8\" (204 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4600.98,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"16\" (407 mm)","Width":"7\" (178 mm)","Depth":"8\" (203 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":16,"Product Height Uom":"\"","Product Length/Depth":8,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":406,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":203,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,COOLING UNIT, .9-1.3KBTU,230V,RAL7035","Search Terms":"37103-002,RMR Wall-Mount Enclosure Air Conditioner,ZetaFrame RMR Wall-Mount Enclosure Air Conditioner,Server cabinet RMR Wall-Mount Enclosure Air Conditioner,Rack-mounted RMR Wall-Mount Enclosure Air Conditioner,Data center RMR Wall-Mount Enclosure Air Conditioner,Cabinet RMR Wall-Mount Enclosure Air Conditioner solution,Network rack RMR Wall-Mount Enclosure Air Conditioner,Structured cabling solution for RMR Wall-Mount Enclosure Air Conditioner,Best RMR Wall-Mount Enclosure Air Conditioner for server racks,How to organize cables with RMR Wall-Mount Enclosure Air Conditioner,Efficient routing for RMR Wall-Mount Enclosure Air Conditioner,Front-to-back cable routing for RMR Wall-Mount Enclosure Air Conditioner,High-density cable organization for RMR Wall-Mount Enclosure Air Conditioner,Professional cable management for RMR Wall-Mount Enclosure Air Conditioner","Search Relevancy":3,"SKU Level SEO Page Title":"RMR® Wall-Mount Enclosure Air Conditioner 37103-002 | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR® Wall-Mount Enclosure Air Conditioning Unit 37103-002, a NEMA air conditioner with closed-loop cooling. Protect industrial equipment from heat and contaminants. Explore features and specs.","SKU Level Web H4 Heading":"Reliable Thermal Management for Enclosure Air Conditioning Units","SKU Level Web Paragraph Text":"<p>The RMR® Wall-Mount Enclosure Air Conditioner 37103-002 delivers efficient closed-loop cooling for sensitive electronics in demanding environments. This enclosure air conditioning unit isolates internal air from external contaminants, ensuring optimal performance for industrial applications. With a capacity of 900-1,300 BTU, it maintains stable temperatures in NEMA-rated enclosures.</p><p>Designed for side- or front-mounting, this NEMA air conditioner features a hermetically sealed compressor and environmentally friendly R134a refrigerant. The backward curve impeller fan optimizes airflow while extending service life in harsh conditions. Wide condenser fin spacing reduces clogging from particulates, enhancing reliability for industrial enclosure air conditioner needs.</p><p>This industrial enclosure air conditioner actively evaporates condensate and includes a drain port for moisture removal. It operates efficiently in high-temperature areas up to 230 VAC, protecting automation and control systems. The unit measures 16 inches high by 7 inches wide by 8 inches deep (407 mm x 178 mm x 204 mm) in Hammer Gray finish.</p><p>Ideal for condenser enclosure applications, the air conditioner ensures equipment longevity by preventing heat-related failures. Its closed-loop system is essential for environments with dust, humidity, or corrosive elements. This makes it a robust solution for air conditioner enclosures in manufacturing, telecommunications, and data edge facilities.</p><p>Chatsworth Products (CPI) provides global availability and expert support for all thermal management solutions. The RMR® series exemplifies CPI’s commitment to quality and innovation in enclosure cooling. Contact CPI today to learn more about integrating this reliable air conditioning unit into your infrastructure.</p>"},{"primaryId":"37103-003","Primary ID":"37103-003","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure Air Conditioner","Marketing Description - Global English":"RMR Wall-Mount Enclosure Air Conditioner, 900-1,300 BTU, 115 VAC; 16\" (407 mm) H x 7\" (178 mm) W  x 8\" (204 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4864.04,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"16\" (407 mm)","Width":"7\" (178 mm)","Depth":"8\" (203 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":16,"Product Height Uom":"\"","Product Length/Depth":8,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":406,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":203,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,COOLING UNIT, .9-1.3KBTU,115V,BK","Search Terms":"37103-003,RMR Wall-Mount Enclosure Air Conditioner,ZetaFrame RMR Wall-Mount Enclosure Air Conditioner,Server cabinet RMR Wall-Mount Enclosure Air Conditioner,Rack-mounted RMR Wall-Mount Enclosure Air Conditioner,Data center RMR Wall-Mount Enclosure Air Conditioner,Cabinet RMR Wall-Mount Enclosure Air Conditioner solution,Network rack RMR Wall-Mount Enclosure Air Conditioner,Structured cabling solution for RMR Wall-Mount Enclosure Air Conditioner,Best RMR Wall-Mount Enclosure Air Conditioner for server racks,How to organize cables with RMR Wall-Mount Enclosure Air Conditioner,Efficient routing for RMR Wall-Mount Enclosure Air Conditioner,Front-to-back cable routing for RMR Wall-Mount Enclosure Air Conditioner,High-density cable organization for RMR Wall-Mount Enclosure Air Conditioner,Professional cable management for RMR Wall-Mount Enclosure Air Conditioner","Search Relevancy":3,"SKU Level SEO Page Title":"Industrial Enclosure Air Conditioner - RMR Wall‑Mount | Chatsworth","SKU Level SEO Meta Description":"RMR Wall‑Mount Enclosure Air Conditioner provides closed‑loop cooling that safeguards equipment and meets industrial enclosure air conditioner requirements.","SKU Level Web H4 Heading":"Key Features of the RMR® Wall‑Mount Air Conditioning Unit","SKU Level Web Paragraph Text":"<p>The RMR® Wall‑Mount Enclosure Air Conditioner is engineered to meet the demanding needs of an industrial enclosure air conditioner application. Its compact design fits within standard wall‑mount cabinets while delivering 900‑1,300 BTU of cooling capacity. Users benefit from a reliable solution that protects critical equipment in harsh environments. Closed‑loop cooling technology isolates the conditioned interior from external contaminants, making it a top choice among air conditioner enclosures. Two separate circulation paths seal out ambient air and recirculate clean, cooled air throughout the enclosure. This design ensures consistent temperature control for high‑density deployments. The unit employs an environmentally friendly HFC‑free R134a refrigerant and a backward‑curve impeller fan that optimizes airflow and extends service life. Wide condenser fin spacing reduces particulate clogging while maintaining performance. These features collectively define a robust condenser enclosure for demanding data‑center and industrial settings. Installation flexibility is offered through side‑ or front‑mounting options that comply with NEMA air conditioner standards. The hermetically sealed compressor prevents refrigerant loss, and a condensate drain port actively removes moisture. This adaptability supports a variety of NEMA‑rated enclosure configurations. Choosing the RMR® Wall‑Mount solution delivers dependable thermal management, lowers cooling costs, and enhances equipment longevity. Its sealed design, efficient airflow, and compliance with industry standards make it an ideal component for any industrial enclosure air conditioner project.</p>"},{"primaryId":"37103-004","Primary ID":"37103-004","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure Air Conditioner","Marketing Description - Global English":"RMR Wall-Mount Enclosure Air Conditioner, 900-1,300 BTU, 230 VAC; 16\" (407 mm) H x 7\" (178 mm) W  x 8\" (204 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":4600.98,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"16\" (407 mm)","Width":"7\" (178 mm)","Depth":"8\" (203 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":16,"Product Height Uom":"\"","Product Length/Depth":8,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":406,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":203,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,COOLING UNIT, .9-1.3KBTU,230V,BK","Search Terms":"37103-004,RMR Wall-Mount Enclosure Air Conditioner,ZetaFrame RMR Wall-Mount Enclosure Air Conditioner,Server cabinet RMR Wall-Mount Enclosure Air Conditioner,Rack-mounted RMR Wall-Mount Enclosure Air Conditioner,Data center RMR Wall-Mount Enclosure Air Conditioner,Cabinet RMR Wall-Mount Enclosure Air Conditioner solution,Network rack RMR Wall-Mount Enclosure Air Conditioner,Structured cabling solution for RMR Wall-Mount Enclosure Air Conditioner,Best RMR Wall-Mount Enclosure Air Conditioner for server racks,How to organize cables with RMR Wall-Mount Enclosure Air Conditioner,Efficient routing for RMR Wall-Mount Enclosure Air Conditioner,Front-to-back cable routing for RMR Wall-Mount Enclosure Air Conditioner,High-density cable organization for RMR Wall-Mount Enclosure Air Conditioner,Professional cable management for RMR Wall-Mount Enclosure Air Conditioner","Search Relevancy":3}],"options":{},"total":4}