{"items":[{"primaryId":"02009-201","Primary ID":"02009-201","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; Open Loop Series; 0.75\"W (19.1 mm) x 9\"L (230 mm); Black; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Open Loop Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VELCRO,S-T-G,OPEN,3/4X9 IN ,BK","Search Terms":"02009-201,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Error - 403\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"datePublished\": \"2025-10-27\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\"\r\n    }\r\n  },\r\n  \"articleBody\": \"Error - 403 Oops! Something went wrong. Please click here to go back to the Homepage.\",\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Products\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Racks & Cable Management\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Accessories\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"Spools, Reels and Straps\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 6,\r\n        \"name\": \"SAF-T Grip Straps\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/saf-t-grip-straps\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 7,\r\n        \"name\": \"02009-201\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/saf-t-grip-straps/02009-201\"\r\n      }\r\n    ]\r\n  }\r\n}"},{"primaryId":"02009-203","Primary ID":"02009-203","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; Open Loop Series; 0.75\"W (19.1 mm) x 9\"L (230 mm); Royal Blue; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":85.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Open Loop Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,OPEN,3/4X9 IN,ROYAL BLUE, 25 PK","Search Terms":"02009-203,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4},{"primaryId":"02012-201","Primary ID":"02012-201","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; Open Loop Series; 0.75\"W (19.1 mm) x 12\"L (300 mm); Black; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":89.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Open Loop Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VELCRO,S-T-G,OPEN,3/4X12IN,BK","Search Terms":"02012-201,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4,"SKU Level SEO Page Title":"02012 Saf‑T‑Grip® Loop Straps - Cable Management | Chatsworth","SKU Level SEO Meta Description":"Discover the 02012 Saf‑T‑Grip® straps - the latest computer straps for reliable cable management. Keep installations tidy with durable, easy‑release loops.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Error - 403\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"datePublished\": \"2025-01-01\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\"\r\n    }\r\n  },\r\n  \"url\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/saf-t-grip-straps/02012-201\",\r\n  \"description\": \"403 error page indicating access is forbidden.\"\r\n}","SKU Level Web H4 Heading":"Key Benefits of Open Loop Straps","SKU Level Web Paragraph Text":"<p>The 02012 series delivers a simple, reusable solution for securing loose cables in racks and enclosures. Its open‑loop design allows quick attachment and removal without tools, reducing installation time for technicians. The durable nylon construction resists wear in demanding data‑center environments. <br><br> Designed for the \"saf reels latest\" market demand, these straps provide a reliable hold while maintaining flexibility for future re‑configurations. The integrated loop adheres to a single cable, creating a clean pathway that minimizes tangles and airflow obstruction. This approach supports higher equipment density without compromising cooling efficiency. <br><br> When managing computer straps, engineers appreciate the consistent 0.75 in (19 mm) width and 12 in (300 mm) length that suit most horizontal runs. The loop's peel‑away feature enables rapid adjustments during upgrades or maintenance cycles. By standardizing cable organization, facilities achieve better documentation and reduced troubleshooting time. <br><br> Safety is enhanced because the straps stay securely in place under vibration, preventing cables from drifting into moving components. The center‑grommet option adds extra holding strength for heavier bundles, yet the open‑loop version remains ideal for lighter, flexible routing. All variants comply with industry standards for fire safety and material durability. <br><br> CPI's global support network ensures that the 02012‑201 model is readily available through authorized distributors worldwide. Technical documentation, including spec sheets and installation guides, is accessible via the product page for quick reference. Selecting Saf‑T‑Grip® straps helps data‑center operators maintain tidy, high‑performance cable infrastructures for years to come.</p>"},{"primaryId":"02012-203","Primary ID":"02012-203","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; Open Loop Series; 0.75\"W (19.1 mm) x 12\"L (300 mm); Royal Blue; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":89.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Open Loop Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,OPEN,3/4X12IN,BLU","Search Terms":"02012-203,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4},{"primaryId":"05006-201","Primary ID":"05006-201","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; End Grommet and Buckle Series; 0.75\"W (19.1 mm) x 6\"L (150 mm); Black; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":141.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"End Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VELCRO,S-T-G,END G&B,3/4X6 IN ,BK","Search Terms":"05006-201,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4},{"primaryId":"05006-203","Primary ID":"05006-203","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; End Grommet and Buckle Series; 0.75\"W (19.1 mm) x 6\"L (150 mm); Royal Blue; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":141.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"End Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,END G&B,3/4X6 IN ,ROYAL BLUE","Search Terms":"05006-203,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Just a moment...\",\r\n  \"description\": \"Just a moment...\",\r\n  \"url\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/saf-t-grip-straps/05006-203\",\r\n  \"image\": \"https://www.chatsworth.com/images/placeholder.png\",\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"price\": \"0.00\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"availability\": \"https://schema.org/Discontinued\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/saf-t-grip-straps/05006-203\"\r\n  }\r\n}"},{"primaryId":"05009-201","Primary ID":"05009-201","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; End Grommet and Buckle Series; 0.75\"W (19.1 mm) x 9\"L (230 mm); Black; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":148.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"End Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,END G&B,3/4X9 IN ,BK","Search Terms":"05009-201,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Product\",\r\n  \"name\": \"Error - 403\",\r\n  \"description\": \"403 error page displayed when access is denied.\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"offers\": {\r\n    \"@type\": \"Offer\",\r\n    \"url\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/saf-t-grip-straps/05009-201\",\r\n    \"priceCurrency\": \"USD\",\r\n    \"price\": \"0\",\r\n    \"availability\": \"https://schema.org/OutOfStock\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Racks & Cable Management\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Accessories\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Spools, Reels and Straps\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"SAF‑T Grip Straps\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/saf-t-grip-straps/05009-201\"\r\n      }\r\n    ]\r\n  }\r\n}"},{"primaryId":"05009-203","Primary ID":"05009-203","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; End Grommet and Buckle Series; 0.75\"W (19.1 mm) x 9\"L (230 mm); Royal Blue; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":148.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"End Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,END G&B,3/4X9 IN,ROYAL BLUE","Search Terms":"05009-203,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4},{"primaryId":"05012-201","Primary ID":"05012-201","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; End Grommet and Buckle Series; 0.75\"W (19.1 mm) x 12\"L (300 mm); Black; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":151.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"End Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,END G&B,3/4X12 IN ,BK","Search Terms":"05012-201,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4},{"primaryId":"05012-203","Primary ID":"05012-203","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; End Grommet and Buckle Series; 0.75\"W (19.1 mm) x 12\"L (300 mm); Royal Blue; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":151.49,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"End Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,END G&B,3/4X12 IN,ROYAL BLUE","Search Terms":"05012-203,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4},{"primaryId":"06006-201","Primary ID":"06006-201","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; Center Grommet and Buckle Series; 0.75\"W (19.1 mm) x 6\"L (150 mm); Black; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":127.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Center Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,CTR G&B,3/4X6 IN ,BK","Search Terms":"06006-201,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4,"SKU Level SEO Page Title":"06006 Saf-T-Grip Cable Management Straps | Chatsworth","SKU Level SEO Meta Description":"Get the 06006 Saf-T-Grip straps for secure cable management. These black straps feature a buckle design for extra strength. Order from Chatsworth Products.","SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Error - 403\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"datePublished\": \"2025-10-27\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\"\r\n    }\r\n  },\r\n  \"url\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/saf-t-grip-straps/06006-201\",\r\n  \"mainEntityOfPage\": {\r\n    \"@type\": \"WebPage\",\r\n    \"@id\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/saf-t-grip-straps/06006-201\"\r\n  },\r\n  \"breadcrumb\": {\r\n    \"@type\": \"BreadcrumbList\",\r\n    \"itemListElement\": [\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 1,\r\n        \"name\": \"Home\",\r\n        \"item\": \"https://www.chatsworth.com/en-us\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 2,\r\n        \"name\": \"Products\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 3,\r\n        \"name\": \"Racks & Cable Management\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 4,\r\n        \"name\": \"Accessories\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 5,\r\n        \"name\": \"Spools, Reels and Straps\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps\"\r\n      },\r\n      {\r\n        \"@type\": \"ListItem\",\r\n        \"position\": 6,\r\n        \"name\": \"SAF‑T Grip Straps\",\r\n        \"item\": \"https://www.chatsworth.com/en-us/products/racks-cable-management/accessories/spools-reels-and-straps/saf-t-grip-straps\"\r\n      }\r\n    ]\r\n  }\r\n}","SKU Level Web H4 Heading":"Features and Benefits of 06006 Saf-T-Grip Straps","SKU Level Web Paragraph Text":"<p>The 06006 Saf-T-Grip® straps provide reliable cable management for data centers and enterprise networks. These straps are designed with a center grommet and buckle series for enhanced holding strength. They ensure tangle-free installations by securely bundling computer cables. The black straps measure 0.75 inches wide by 6 inches long (19.1 mm x 150 mm) for versatile use. Their durable construction supports hard-to-manage cables in various environments. This design helps maintain organized and efficient cable runs. Saf-T-Grip straps are ideal for securing horizontal cable runs along walls and backboards. The buckle mechanism allows for easy adjustment and a snug fit. This prevents cable slippage and reduces maintenance time. These straps are part of CPI's commitment to quality cable management accessories. They are available in packages of 25 for convenient deployment. Trust Chatsworth Products for innovative solutions that power and protect your ICT investments.</p>"},{"primaryId":"06006-203","Primary ID":"06006-203","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; Center Grommet and Buckle Series; 0.75\"W (19.1 mm) x 6\"L (150 mm); Royal Blue; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":127.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Center Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,CTR G&B,3/4X6 IN,ROYAL BLUE","Search Terms":"06006-203,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4},{"primaryId":"06009-201","Primary ID":"06009-201","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; Center Grommet and Buckle Series; 0.75\"W (19.1 mm) x 9\"L (230 mm); Black; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":135.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Center Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,CTR G&B,3/4X9 IN ,BK","Search Terms":"06009-201,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4},{"primaryId":"06009-203","Primary ID":"06009-203","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; Center Grommet and Buckle Series; 0.75\"W (19.1 mm) x 9\"L (230 mm); Royal Blue; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":135.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Center Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,CTR G&B,3/4X9 IN,ROYAL BLUE","Search Terms":"06009-203,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4},{"primaryId":"06012-201","Primary ID":"06012-201","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; Center Grommet and Buckle Series; 0.75\"W (19.1 mm) x 12\"L (300 mm); Black; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":138.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Center Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,CTR G&B,3/4X12 IN ,BK","Search Terms":"06012-201,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4},{"primaryId":"06012-203","Primary ID":"06012-203","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Spools, Reels & Straps","Marketing Product Series":"Saf-T-Grip Straps","Marketing Description - Global English":"Saf-T-Grip Cable Management Straps; Center Grommet and Buckle Series; 0.75\"W (19.1 mm) x 12\"L (300 mm); Royal Blue; Package of 25","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":138.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Center Grommet & Buckle Series (Pkg. of 25)","Keyword":"Saf-T-Grips;Cable Straps;Velcro;Cable Ties; cable management","Promote on Website":"1","Attached to Series":"1","Width":"0.8\" (19 mm)","BABA Compliant":"0","Product Width ":0.8,"Product Width Uom":"\"","Product Width (Metric)":19,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"S-T-G,CTR G&B,3/4X12 IN,ROYAL BLUE","Search Terms":"06012-203,Saf-T-Grip Straps,ZetaFrame Saf-T-Grip Straps,Server cabinet Saf-T-Grip Straps,Rack-mounted Saf-T-Grip Straps,Data center Saf-T-Grip Straps,Cabinet Saf-T-Grip Straps solution,Network rack Saf-T-Grip Straps,Structured cabling solution for Saf-T-Grip Straps,Best Saf-T-Grip Straps for server racks,How to organize cables with Saf-T-Grip Straps,Efficient routing for Saf-T-Grip Straps,Front-to-back cable routing for Saf-T-Grip Straps,High-density cable organization for Saf-T-Grip Straps,Professional cable management for Saf-T-Grip Straps","Search Relevancy":4}],"options":{"Type":["Center Grommet & Buckle Series (Pkg. of 25)","End Grommet & Buckle Series (Pkg. of 25)","Open Loop Series (Pkg. of 25)"],"Length":[],"Color":["Black"]},"total":16}