{"items":[{"primaryId":"13853-103","Primary ID":"13853-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 19\"W; 44U; Tapped #12-24 Zinc Rails; Gray","Shipping Weight":180,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":81.65,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2164.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"24\" (610 mm)","Depth":"15\" (381 mm)","Rail Style":"Tapped #12-24 Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,19 IN X7 FT H,#12,ZN,GY","Search Terms":"13853-103,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13853-703","Primary ID":"13853-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 19\"W; 44U; Tapped #12-24 Zinc Rails; Black","Shipping Weight":180,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":81.65,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2134.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"24\" (610 mm)","Depth":"15\" (381 mm)","Rail Style":"Tapped #12-24 Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,19 IN X7 FT H,#12,ZN,BK","Search Terms":"13853-703,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2,"SKU Level SEO Page Title":"SeismicFrame® Two-Post Rack 13853-703 | Chatsworth","SKU Level SEO Meta Description":"Discover the SeismicFrame® Two-Post Rack 13853-703, engineered for seismic zones with 1000 lb load capacity and NEBS Zone 4 compliance. Ensure network resilience. Learn more.","SKU Level Web H4 Heading":"Engineering and Performance Specifications","SKU Level Web Paragraph Text":"<p>Chatsworth Products' SeismicFrame® Two-Post Rack, model 13853-703, is specifically engineered to protect network equipment in seismically active regions. This robust rack system reduces vibration transfer during earthquakes, minimizing potential damage to critical infrastructure. With independent seismic testing certification, it meets Telcordia® GR-63-CORE NEBS Zone 4 requirements for enhanced safety.</p><p>The 13853-703 model features a welded steel construction that provides exceptional durability and resistance to seismic forces. It supports 19-inch EIA-310-D compliant rack-mount equipment, ensuring compatibility with standard network devices. Available with #12-24 threaded or square-punched adjustable-depth rails, it offers flexibility for various installation needs.</p><p>Engineered for seismic zones, this two-post rack has a load rating of 1,000 pounds (453.6 kg), providing reliable support for heavy equipment. Its design fits within a 24-inch (610 mm) raised access floor tile, optimizing space in data centers. By reducing equipment movement during seismic events, it facilitates faster network recovery and operational continuity.</p><p>The SeismicFrame® Two-Post Rack 13853-703 stands 7 feet (2.1 meters) high and offers 44U of mounting space. It includes tapped #12-24 zinc rails for secure equipment mounting. The black finish ensures a professional appearance while providing corrosion resistance.</p><p>Ideal for data centers in earthquake-prone areas, the 13853-703 rack enhances network resilience and protects investments in IT infrastructure. Chatsworth Products' commitment to quality and rapid customization ensures that this solution meets specific site requirements. For detailed specifications and design tools, visit Chatsworth.com.</p>"},{"primaryId":"13854-103","Primary ID":"13854-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 19\"W; 44U; Square-Punched Zinc Rails; Gray","Shipping Weight":178,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":80.74,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2081.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"24\" (610 mm)","Depth":"15\" (381 mm)","Rail Style":"Square-Punched Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,19 IN X7 FT H,SQ,ZN,GY","Search Terms":"13854-103,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2,"SKU Level SEO Page Title":"13854-103 SeismicFrame® Two-Post Rack - Seismic Mounts | Chatsworth","SKU Level SEO Meta Description":"Protect network gear with the 13854-103 SeismicFrame® Two-Post Rack. Engineered seismic mounts deliver reliable performance in seismic enclosures.","SKU Level Web H4 Heading":"Key Features of the SeismicFrame® Two-Post Rack","SKU Level Web Paragraph Text":"<p>The 13854-103 SeismicFrame® Two-Post Rack provides a sturdy foundation for network equipment in regions prone to earthquakes. Its welded steel construction limits sway and protects critical hardware during seismic events. Designed for seamless integration, the rack fits within standard 24‑inch raised‑access floor tiles. Engineered seismic mounts absorb and dissipate vibration, reducing stress on cables and circuit boards. Independent seismic testing verifies compliance with Telcordia® GR‑63‑CORE Zone 4 standards. This level of protection makes the rack an essential component of any seismic enclosure. With a 1,000‑lb (453.6 kg) load rating, the rack supports typical 19‑inch EIA‑310‑D equipment and optional 23‑inch wide configurations. The square‑punched zinc rails allow rapid equipment changes while maintaining structural integrity. As one of the leading 2 post seismic racks, it offers the same reliability as larger four‑post systems. CPI provides downloadable CAD, BIM and Visio files so engineers can model the rack within existing layouts. Installation instructions include step‑by‑step guidance for anchoring the seismic frame to concrete or steel floors. The design tools simplify the deployment of seismic racks across data center campuses. By minimizing equipment movement, the SeismicFrame® rack reduces downtime after an earthquake and speeds network recovery. Its robust design aligns with the needs of modern seismic enclosures used in hyperscale and colocation facilities. Choosing this rack ensures long‑term protection for mission‑critical infrastructure.</p>"},{"primaryId":"13854-703","Primary ID":"13854-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 19\"W; 44U; Square-Punched Zinc Rails; Black","Shipping Weight":178,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":80.74,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1997.62,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"24\" (610 mm)","Depth":"15\" (381 mm)","Rail Style":"Square-Punched Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,19 IN X7 FT H,SQ,ZN,BK","Search Terms":"13854-703,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13855-103","Primary ID":"13855-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 19\"W; 44U; Tapped #12-24 Painted Rails; Gray","Shipping Weight":180,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":81.65,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2133.36,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"24\" (610 mm)","Depth":"15\" (381 mm)","Rail Style":"Tapped #12-24 Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,19 IN X7 FT H,#12,GY","Search Terms":"13855-103,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13855-703","Primary ID":"13855-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 19\"W; 44U; Tapped #12-24 Painted Rails; Black","Shipping Weight":180,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":81.65,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2073.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"24\" (610 mm)","Depth":"15\" (381 mm)","Rail Style":"Tapped #12-24 Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,19 IN X7 FT H,#12,BK","Search Terms":"13855-703,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13856-103","Primary ID":"13856-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 19\"W; 44U; Square-Punched Painted Rails; Gray","Shipping Weight":178,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":80.74,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2027.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"24\" (610 mm)","Depth":"15\" (381 mm)","Rail Style":"Square-Punched Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,19 IN X7 FT H,SQ,GY","Search Terms":"13856-103,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13856-703","Primary ID":"13856-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 19\"W; 44U; Square-Punched Painted Rails; Black","Shipping Weight":178,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":25,"Ship Width Uom":"in","Rack-Mount Width":19,"Shipping Weight (Metric)":80.74,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":64,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1937.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"24\" (610 mm)","Depth":"15\" (381 mm)","Rail Style":"Square-Punched Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,19 IN X7 FT H,SQ,BK","Search Terms":"13856-703,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13883-103","Primary ID":"13883-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 23\"W; 44U; Tapped #12-24 Zinc Rails; Gray","Shipping Weight":185,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":83.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2492.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"28\" (711 mm)","Depth":"15\" (381 mm)","Rail Style":"Tapped #12-24 Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,23 IN X7 FT H,#12,ZN,GY","Search Terms":"13883-103,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13883-703","Primary ID":"13883-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 23\"W; 44U; Tapped #12-24 Zinc Rails; Black","Shipping Weight":185,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":83.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2432.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"28\" (711 mm)","Depth":"15\" (381 mm)","Rail Style":"Tapped #12-24 Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,23 IN X7 FT H,#12,ZN,BK","Search Terms":"13883-703,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13884-103","Primary ID":"13884-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 23\"W; 44U; Square-Punched Zinc Rails; Gray","Shipping Weight":183,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":83.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2492.59,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"28\" (711 mm)","Depth":"15\" (381 mm)","Rail Style":"Square-Punched Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,23 IN X7 FT H,SQ,,ZN,GY","Search Terms":"13884-103,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13884-703","Primary ID":"13884-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 23\"W; 44U; Square-Punched Zinc Rails; Black","Shipping Weight":183,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":83.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2432.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"28\" (711 mm)","Depth":"15\" (381 mm)","Rail Style":"Square-Punched Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,23 IN X7 FT H,SQ,,ZN,BK","Search Terms":"13884-703,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13885-103","Primary ID":"13885-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 23\"W; 44U; Tapped #12-24 Painted Rails; Gray","Shipping Weight":185,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":83.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2431.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"28\" (711 mm)","Depth":"15\" (381 mm)","Rail Style":"Tapped #12-24 Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,23 IN X7 FT H,#12,GY","Search Terms":"13885-103,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13885-703","Primary ID":"13885-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 23\"W; 44U; Tapped #12-24 Painted Rails; Black","Shipping Weight":185,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":83.92,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2372.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"28\" (711 mm)","Depth":"15\" (381 mm)","Rail Style":"Tapped #12-24 Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,23 IN X7 FT H,12-24 ,BK","Search Terms":"13885-703,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2},{"primaryId":"13886-103","Primary ID":"13886-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 23\"W; 44U; Square-Punched Painted Rails; Gray","Shipping Weight":183,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":83.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2431.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"28\" (711 mm)","Depth":"15\" (381 mm)","Rail Style":"Square-Punched Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,23 IN X7 FT H,SQ,GY","Search Terms":"13886-103,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2,"SKU Level SEO Page Title":"Seismic Frame Two-Post Rack - Secure Seismic Rack | Chatsworth","SKU Level SEO Meta Description":"Discover the SeismicFrame® two post rack that protects equipment in seismic zones. Secure, tested to NEBS standards, and ready for rapid deployment.","SKU Level Web H4 Heading":"Key Features of the SeismicFrame® Two‑Post Rack","SKU Level Web Paragraph Text":"<p>The SeismicFrame® two post rack is engineered to absorb and dampen earthquake motion, keeping network hardware stable during a seismic event. Its welded steel construction delivers a rigid frame that limits sway and reduces vibration transmission. This design helps data‑center operators maintain uptime when the ground is moving.</p>"},{"primaryId":"13886-703","Primary ID":"13886-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Seismic Protection","Marketing Product Series":"Seismic Frame Two-Post Rack","Marketing Description - Global English":"Seismic Frame Two-Post Rack; 7'H (2.1 m) x 23\"W; 44U; Square-Punched Painted Rails; Black","Shipping Weight":183,"Shipping Weight Uom":"LB","Ship Height":16,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":29,"Ship Width Uom":"in","Rack-Mount Width":23,"Shipping Weight (Metric)":83.01,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":41,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":74,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2372,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Seismic","Promote on Website":"1","Attached to Series":"1","Height":"84\" (2133.6 mm)","Width":"28\" (711 mm)","Depth":"15\" (381 mm)","Rail Style":"Square-Punched Zinc Rails","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":15,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":381,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SEISMIC,23 IN X7 FT H,SQ,BK","Search Terms":"13886-703,Seismic Frame Two-Post Rack,ZetaFrame Seismic Frame Two-Post Rack,Server cabinet Seismic Frame Two-Post Rack,Rack-mounted Seismic Frame Two-Post Rack,Data center Seismic Frame Two-Post Rack,Cabinet Seismic Frame Two-Post Rack solution,Network rack Seismic Frame Two-Post Rack,Structured cabling solution for Seismic Frame Two-Post Rack,Best Seismic Frame Two-Post Rack for server racks,How to organize cables with Seismic Frame Two-Post Rack,Efficient routing for Seismic Frame Two-Post Rack,Front-to-back cable routing for Seismic Frame Two-Post Rack,High-density cable organization for Seismic Frame Two-Post Rack,Professional cable management for Seismic Frame Two-Post Rack","Search Relevancy":2}],"options":{"Width":["24\" (610 mm)","28\" (711 mm)"],"Rail Style":["Square-Punched Zinc Rails","Tapped #12-24 Zinc Rails"],"Color":["Black","Gray"]},"total":16}