{"items":[{"primaryId":"15270-101","Primary ID":"15270-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 72\"H (1800 mm); 23.62\"D (600 mm); Gray","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":563.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,6 FT X600,GY","Search Terms":"15270-101,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-102","Primary ID":"15270-102","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 84\"H (2100 mm); 23.62\"D (600 mm); Gray","Shipping Weight":57,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":25.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":602.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,7 FT X600,GY","Search Terms":"15270-102,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-103","Primary ID":"15270-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 96\"H (2400 mm); 23.62\"D (600 mm); Gray","Shipping Weight":48,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":251,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Shipping Weight (Metric)":21.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":647.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"96\" (2400 mm)","Width":"23.6\" (599 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":23.6,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":599,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,8 FT X600,GY","Search Terms":"15270-103,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-104","Primary ID":"15270-104","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 72\"H (1800 mm); 35.43\"D (900 mm); Gray","Shipping Weight":63,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":39,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":28.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":99,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":695.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35.4\" (899 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,6 FT X900,GY","Search Terms":"15270-104,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-105","Primary ID":"15270-105","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 84\"H (2100 mm); 35.43\"D (900 mm); Gray","Shipping Weight":71,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":39,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":32.21,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":99,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":735.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35.4\" (899 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,7 FT X900,GY","Search Terms":"15270-105,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-106","Primary ID":"15270-106","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 96\"H (2400 mm); 35.43\"D (900 mm); Gray","Shipping Weight":60,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":254,"Ship Length/Depth Uom":"in","Ship Width":39,"Ship Width Uom":"in","Shipping Weight (Metric)":27.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":99,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":767.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"96\" (2400 mm)","Width":"35.4\" (899 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,8 FT X900,GY","Search Terms":"15270-106,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-701","Primary ID":"15270-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 72\"H (1800 mm); 23.62\"D (600 mm); Black","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":536.32,"Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35.4\" (899 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,6 FT X600,BK","Search Terms":"15270-701,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-702","Primary ID":"15270-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 84\"H (2100 mm); 23.62\"D (600 mm); Black","Shipping Weight":57,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":25.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":574.21,"Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35.4\" (899 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,7 FT X600,BK","Search Terms":"15270-702,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-703","Primary ID":"15270-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 96\"H (2400 mm); 23.62\"D (600 mm); Black","Shipping Weight":48,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":251,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Shipping Weight (Metric)":21.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":616.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"96\" (2400 mm)","Width":"35.4\" (899 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,8 FT X600,BK","Search Terms":"15270-703,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-704","Primary ID":"15270-704","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 72\"H (1800 mm); 35.43\"D (900 mm); Black","Shipping Weight":63,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":39,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":28.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":99,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":662.87,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35.4\" (899 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,6 FT X900,BK","Search Terms":"15270-704,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-705","Primary ID":"15270-705","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 84\"H (2100 mm); 35.43\"D (900 mm); Black","Shipping Weight":71,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":39,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":32.21,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":99,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":700.52,"Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35.4\" (899 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,7 FT X900,BK","Search Terms":"15270-705,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3,"SKU Level SEO Page Title":"QuadraRack side panel 15270-705 - Rack side panel | Chatsworth","SKU Level SEO Meta Description":"QuadraRack side panel 15270-705 provides durable rack protection, eases cable routing, and fits standard 84‑H QuadraRack frames for enclosure performance.","SKU Level Web H4 Heading":"Key Benefits of the 15270-705 Side Panel","SKU Level Web Paragraph Text":"<p>The QuadraRack® side panel 15270-705 delivers a solid steel barrier that protects equipment at the end of a rack row. Its design matches standard 84‑H (2134 mm) rack dimensions, ensuring a seamless fit with any QuadraRack® enclosure. As a rack side panel, it also serves as an effective server rack side panel for cable routing and airflow management. Measuring 35.4 in (900 mm) in depth, the panel aligns precisely with the Adjustable Rail system's vertical cable managers. Installation requires only basic tools and the provided mounting hardware, allowing rapid deployment in data‑center or enterprise environments. The durable finish resists corrosion, extending the service life of your enclosure. By closing the open side of the rack, the side panel reduces dust ingress and improves overall system security. It also creates a clean surface for organizing cables, which simplifies maintenance and reduces downtime. The panel's black coating complements the aesthetic of most server rack side panel installations. Integrating this component with CPI's broader cable management and power distribution solutions enables a unified infrastructure strategy. The panel's compatibility with both QuadraRack® and standard 4‑post frames provides flexibility for multi‑tenant or hyperscale deployments. CPI's global distributor network ensures quick access to the part wherever you operate. Select the QuadraRack side panel 15270-705 to enhance enclosure protection and streamline your rack layout. Contact an authorized CPI distributor to verify stock and obtain technical documentation. Leverage CPI's consultation services for customized design assistance and optimal performance.</p>"},{"primaryId":"15270-706","Primary ID":"15270-706","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 96\"H (2400 mm); 35.43\"D (900 mm); Black","Shipping Weight":60,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":254,"Ship Length/Depth Uom":"in","Ship Width":39,"Ship Width Uom":"in","Shipping Weight (Metric)":27.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":99,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":731.24,"Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"96\" (2400 mm)","Width":"35.4\" (899 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,8 FT X900,BK","Search Terms":"15270-706,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3,"SKU Level SEO Page Title":"15270-706 Server Rack Side Panel - QuadraRack | Chatsworth","SKU Level SEO Meta Description":"Protect your rack with the 15270-706 Server Rack Side Panel, a Rack Accessories for QuadraRack systems. Improve cable management and enclosure safety.","SKU Level Web H4 Heading":"Key Features of the 15270-706 Side Panel","SKU Level Web Paragraph Text":"<p>The 15270-706 Server Rack Side Panel provides a solid steel barrier for the end of a rack or vertical cable manager. Designed as a dedicated Rack Accessories component, it enhances the structural integrity of any enclosure. This side panel is an essential element of a comprehensive cable management strategy. Fabricated from cold‑rolled steel, the panel delivers long‑term corrosion resistance and impact protection. Its black finish matches standard rack aesthetics while maintaining a sleek profile. The material choice ensures consistent performance in demanding data‑center environments. The panel is engineered for seamless integration with Adjustable Rail QuadraRack® systems, aligning precisely with the 96‑inch (2400 mm) height and 35.4‑inch (900 mm) depth of standard racks. It also fits four‑post configurations and can be paired with other CPI accessories for a unified enclosure solution. Compatibility extends to both new installations and retrofit projects. By covering open rack edges, the side panel improves cable organization and reduces the risk of accidental equipment damage. It supports efficient airflow management while safeguarding wiring from dust and debris. The addition of this Side Panel contributes to higher uptime and easier maintenance. Installation requires only basic hand tools and can be completed in minutes, minimizing downtime. The product is stocked through CPI's global network of authorized distributors for rapid delivery. Choose the 15270-706 side panel to reinforce your rack while preserving the flexibility of your infrastructure.</p>"},{"primaryId":"15270-E01","Primary ID":"15270-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 72\"H (1800 mm); 23.62\"D (600 mm); Glacier White","Shipping Weight":51,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":23.13,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":589.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35.4\" (899 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,6 FT X600,GW","Search Terms":"15270-E01,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-E02","Primary ID":"15270-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 84\"H (2100 mm); 23.62\"D (600 mm); Glacier White","Shipping Weight":57,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":28,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":25.86,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":71,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":631.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35.4\" (899 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,7 FT X600,GW","Search Terms":"15270-E02,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-E03","Primary ID":"15270-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 96\"H (2400 mm); 23.62\"D (600 mm); Glacier White","Shipping Weight":48,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":251,"Ship Length/Depth Uom":"in","Ship Width":26,"Ship Width Uom":"in","Shipping Weight (Metric)":21.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":66,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":677.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"96\" (2400 mm)","Width":"35.4\" (899 mm)","Depth":"23.6\" (600 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":23.6,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":600,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,8 FT X600,GW","Search Terms":"15270-E03,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-E04","Primary ID":"15270-E04","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 72\"H (1800 mm); 35.43\"D (900 mm); Glacier White","Shipping Weight":63,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":39,"Ship Width Uom":"in","Rack-Mount Units":38,"Rack-Mount Uom":"U","Shipping Weight (Metric)":28.58,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":99,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":729.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"38U","Height":"72\" (1829 mm) 38U","Width":"35.4\" (899 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":72,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":1829,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,6 FT X900,GW","Search Terms":"15270-E04,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-E05","Primary ID":"15270-E05","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 84\"H (2100 mm); 35.43\"D (900 mm); Glacier White","Shipping Weight":71,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":39,"Ship Width Uom":"in","Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":32.21,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":99,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":770.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"35.4\" (899 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,7 FT X900,GW","Search Terms":"15270-E05,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3},{"primaryId":"15270-E06","Primary ID":"15270-E06","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Brackets, Panels & Covers","Marketing Product Series":"Side Panel","Marketing Description - Global English":"Adjustable Rail QuadraRack/ServerRack Side Panel; 96\"H (2400 mm); 35.43\"D (900 mm); Glacier White","Shipping Weight":60,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":254,"Ship Length/Depth Uom":"in","Ship Width":39,"Ship Width Uom":"in","Shipping Weight (Metric)":27.22,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":99,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":804.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"side panel;side","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"96\" (2400 mm)","Width":"35.4\" (899 mm)","Depth":"35.4\" (900 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":35.4,"Product Length/Depth Uom":"\"","Product Width ":35.4,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":900,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":899,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PNL,SIDE,ARQR,8 FT X900,GW","Search Terms":"15270-E06,Side Panel,ZetaFrame Side Panel,Server cabinet Side Panel,Rack-mounted Side Panel,Data center Side Panel,Cabinet Side Panel solution,Network rack Side Panel,Structured cabling solution for Side Panel,Best Side Panel for server racks,How to organize cables with Side Panel,Efficient routing for Side Panel,Front-to-back cable routing for Side Panel,High-density cable organization for Side Panel,Professional cable management for Side Panel","Search Relevancy":3}],"options":{"Height":["72\" (1829 mm) 38U","84\" (2134 mm) 45U","96\" (2400 mm)"],"Color":["Black","Glacier White","Gray"],"Depth":["23.6\" (600 mm)","35.4\" (900 mm)"]},"total":18}