{"items":[{"primaryId":"03003-001","Primary ID":"03003-001","Color":"Zinc","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Hex Nuts","Marketing Product Series":"Slip-On Lock Nut","Marketing Description - Global English":"3/8 \" - 16 Slip-On; Lock Nut; Zinc","Shipping Weight":0.06,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.03,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":16.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0.06,"Product Weight UOM":"LB","Short Description":"NUT,SLIP-ON LOCK,3/8 IN","Search Terms":"03003-001,Slip-On Lock Nut,ZetaFrame Slip-On Lock Nut,Server cabinet Slip-On Lock Nut,Rack-mounted Slip-On Lock Nut,Data center Slip-On Lock Nut,Cabinet Slip-On Lock Nut solution,Network rack Slip-On Lock Nut,Structured cabling solution for Slip-On Lock Nut,Best Slip-On Lock Nut for server racks,How to organize cables with Slip-On Lock Nut,Efficient routing for Slip-On Lock Nut,Front-to-back cable routing for Slip-On Lock Nut,High-density cable organization for Slip-On Lock Nut,Professional cable management for Slip-On Lock Nut","Search Relevancy":3},{"primaryId":"03003-002","Primary ID":"03003-002","Color":"Zinc","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Hex Nuts","Marketing Product Series":"Slip-On Lock Nut","Marketing Description - Global English":"5/8\" - 11 Slip-On; Lock Nut; Zinc","Shipping Weight":0.18,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":20.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Weight":0.165,"Product Weight UOM":"LB","Short Description":"NUT,SLIP-ON LOCK,5/8 IN","Search Terms":"03003-002,Slip-On Lock Nut,ZetaFrame Slip-On Lock Nut,Server cabinet Slip-On Lock Nut,Rack-mounted Slip-On Lock Nut,Data center Slip-On Lock Nut,Cabinet Slip-On Lock Nut solution,Network rack Slip-On Lock Nut,Structured cabling solution for Slip-On Lock Nut,Best Slip-On Lock Nut for server racks,How to organize cables with Slip-On Lock Nut,Efficient routing for Slip-On Lock Nut,Front-to-back cable routing for Slip-On Lock Nut,High-density cable organization for Slip-On Lock Nut,Professional cable management for Slip-On Lock Nut","Search Relevancy":3,"SKU Level SEO Schema Data":"{\r\n  \"@context\": \"https://schema.org\",\r\n  \"@type\": \"Article\",\r\n  \"headline\": \"Error - 403\",\r\n  \"author\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\"\r\n  },\r\n  \"datePublished\": \"2025-10-27\",\r\n  \"image\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\",\r\n  \"publisher\": {\r\n    \"@type\": \"Organization\",\r\n    \"name\": \"Chatsworth Products\",\r\n    \"logo\": {\r\n      \"@type\": \"ImageObject\",\r\n      \"url\": \"https://assets.chatsworth.com/76e9b063-b735-0064-0f38-c80e7ad813bb/5ecdf88d-3a4f-4826-8a56-3d8f315f98c0/cpi_logo.BbpggA4C.svg?auto=format&lossless=true&h=36&w=0&dpr=1\"\r\n    }\r\n  },\r\n  \"url\": \"https://www.chatsworth.com/en-us/products/cable-pathway/hardware/hex-nuts/slip-on-lock-nut/03003-002\",\r\n  \"description\": \"403 error page indicating access is forbidden.\"\r\n}"}],"options":{"Recommended Load":[],"Size":[]},"total":2}