{"items":[{"primaryId":"10622-010","Primary ID":"10622-010","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"Commercial Applications","Marketing Product Series":"Standard Busbars","Marketing Description - Global English":"Standard Busbar; 4\"H x 10\"W x 0.25\"D (100 mm x 250 mm x 6.4 mm)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":211.47,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Wall-Mount Busbar Kit","Keyword":"Busbar","Promote on Website":"1","Attached to Series":"1","Height":"4\" (100 mm)","Depth":"0.25\" (6.4 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":0.25,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":250,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR,STD,1/4 IN THK X4 IN WX10 IN L","Search Terms":"10622-010,Standard Busbars,ZetaFrame Standard Busbars,Server cabinet Standard Busbars,Rack-mounted Standard Busbars,Data center Standard Busbars,Cabinet Standard Busbars solution,Network rack Standard Busbars,Structured cabling solution for Standard Busbars,Best Standard Busbars for server racks,How to organize cables with Standard Busbars,Efficient routing for Standard Busbars,Front-to-back cable routing for Standard Busbars,High-density cable organization for Standard Busbars,Professional cable management for Standard Busbars","Search Relevancy":1,"SKU Level SEO Page Title":"10622 Insulated Grounding Busbars for Data Centers | Chatsworth","SKU Level SEO Meta Description":"Discover the 10622 insulated grounding busbars--UL® listed, copper build for data center and hyperscale environments. Enhance safety and reliability.","SKU Level Web H4 Heading":"Key Features of the 10622 Standard Busbar","SKU Level Web Paragraph Text":"<p>The 10622 standard busbar provides an insulated grounding solution engineered for demanding commercial environments. Its hard‑drawn electrolytic tough‑pitch 110 alloy copper offers exceptional conductivity and durability. The design complies with UL® listing requirements, ensuring reliable performance in data centers and enterprise facilities. Each busbar incorporates 1/4″ (6.4 mm) thick copper that stands off 2.75″ (70 mm) from the mounting surface, creating a safe separation from live components. The assembly includes two insulators and two stand‑off brackets, delivering a secure and repeatable installation. Stainless‑steel hardware and lock washers complete the pre‑assembled package for rapid deployment. The 10622 series supports a range of lug configurations, accepting single‑bolt lugs on the 10″ version and multiple lugs on the 12″ and 20″ lengths. This flexibility enables customized grounding bus bars that match specific conduit and cable layouts. Engineers can select lug spacing of 3/4″, 1″ or 1‑3/4″ (19 mm, 25.4 mm or 44.5 mm) to suit their design requirements. Designed for hyperscale computing busbar connector applications, the busbars integrate seamlessly into high‑density rack systems. Their modular nature allows for diverse busbar configurations across multi‑tenant and edge data center deployments. The insulated busbars help maintain grounding integrity while supporting scalable infrastructure growth. Overall, the 10622 insulated busbars enhance safety, reduce electrical noise, and simplify grounding maintenance. Their UL® listed construction delivers confidence for facilities that demand rigorous compliance. CPI's global support and rapid customization ensure these ground bus bars meet the evolving needs of modern data center environments.</p>"},{"primaryId":"10622-012","Primary ID":"10622-012","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"Commercial Applications","Marketing Product Series":"Standard Busbars","Marketing Description - Global English":"Standard Busbar; 4\"H x 12\"W x 0.25\"D (100 mm x 300 mm x 6.4 mm)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":236.88,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Standard Busbar","Keyword":"Busbar","Promote on Website":"1","Attached to Series":"1","Height":"4\" (100 mm)","Depth":"0.25\" (6.4 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":0.25,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":300,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR,STD,1/4 IN THK X4 IN WX12 IN L","Search Terms":"10622-012,Standard Busbars,ZetaFrame Standard Busbars,Server cabinet Standard Busbars,Rack-mounted Standard Busbars,Data center Standard Busbars,Cabinet Standard Busbars solution,Network rack Standard Busbars,Structured cabling solution for Standard Busbars,Best Standard Busbars for server racks,How to organize cables with Standard Busbars,Efficient routing for Standard Busbars,Front-to-back cable routing for Standard Busbars,High-density cable organization for Standard Busbars,Professional cable management for Standard Busbars","Search Relevancy":1,"SKU Level SEO Page Title":"Standard Busbar Mounting - Ground Bus Bar 10622-012 | Chatsworth","SKU Level SEO Meta Description":"Discover CPI's UL‑listed standard busbar mounting for secure grounding. The 10622‑012 ground bus bar offers quick install with robust mounting brackets.","SKU Level Web H4 Heading":"Key Features of the 10622‑012 Standard Busbar","SKU Level Web Paragraph Text":"<p>The 10622‑012 standard busbar provides a reliable grounding solution for commercial data‑center enclosures. Its solid copper construction ensures low‑impedance paths for stray currents. As a UL® listed ground bus bar, it meets stringent safety requirements. Designed for simple busbar mounting, the unit includes two insulated stand‑off brackets and a dedicated busbar mounting bracket that fits 19‑inch rack panels. The brackets allow a 2.75‑inch (70 mm) clearance from the backboard, protecting adjacent equipment. Installation requires only four stainless‑steel bolts and lock washers, reducing labor time. The 1/4‑inch (6.4 mm) thick copper bar accommodates up to nine 1/4‑inch lugs on the 12‑inch model and seventeen on the 20‑inch version. Each lug can be spaced at 3/4‑inch, 1‑inch or 1‑3/4‑inch centers, offering flexibility for diverse wiring layouts. The robust bus bar bracket system maintains consistent pressure on each connection for long‑term reliability. Overall dimensions of the standard busbar are 4 in (100 mm) high, 12 in (300 mm) wide and 0.25 in (6.4 mm) deep, fitting neatly into most enclosure backplanes. The insulated stand‑offs provide a 2.75‑inch (70 mm) gap that isolates the busbar from conductive surfaces. All components ship pre‑assembled, ready for immediate integration. CPI supplies complementary design tools, including a Visio stencil and BIM files, to streamline system planning. Technical support and authorized distributors are available to assist with custom configurations or additional busbars. The 10622‑012 busbar mounting solution delivers consistent grounding performance across hyperscale, colocation and enterprise environments.</p>"},{"primaryId":"10622-020","Primary ID":"10622-020","Marketing Product Category ":"Bonding & Grounding","Marketing Product Family/Group":"Busbars","Marketing Product Subgroup":"Commercial Applications","Marketing Product Series":"Standard Busbars","Marketing Description - Global English":"Standard Busbar; 4\"H x 20\"W x 0.25\"D (100 mm x 510 mm x 6.4 mm)","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":305.33,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Wall-Mount Busbar Kit","Keyword":"Busbar","Promote on Website":"1","Attached to Series":"1","Height":"4\" (100 mm)","Depth":"0.25\" (6.4 mm)","BABA Compliant":"1","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":0.25,"Product Length/Depth Uom":"\"","Product Width ":20,"Product Width Uom":"\"","Product Height (Metric)":100,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":6.4,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":510,"Product Weight":0,"Product Weight UOM":"LB","Short Description":"BUSBAR,STD,1/4 IN THK X4 IN WX20 IN L","Search Terms":"10622-020,Standard Busbars,ZetaFrame Standard Busbars,Server cabinet Standard Busbars,Rack-mounted Standard Busbars,Data center Standard Busbars,Cabinet Standard Busbars solution,Network rack Standard Busbars,Structured cabling solution for Standard Busbars,Best Standard Busbars for server racks,How to organize cables with Standard Busbars,Efficient routing for Standard Busbars,Front-to-back cable routing for Standard Busbars,High-density cable organization for Standard Busbars,Professional cable management for Standard Busbars","Search Relevancy":1,"SKU Level SEO Page Title":"10622-020 Standard Ground Busbar - Insulated | Chatsworth","SKU Level SEO Meta Description":"Discover the 10622-020 ground busbar - an insulated busbar that delivers reliable bonding and quick installation for commercial data‑center enclosures.","SKU Level Web H4 Heading":"Key Features of the 10622-020 Busbar","SKU Level Web Paragraph Text":"<p>The 10622-020 provides a robust busbar ground solution built from hard‑drawn electrolytic tough‑pitch 110 alloy copper. Its 1/4 in (6.4 mm) thickness and 2.75 in (70 mm) stand‑off ensure excellent mechanical strength and clear separation from enclosure walls. Each unit ships pre‑assembled with two insulators, stand‑off brackets, and stainless‑steel fasteners for fast installation. Dimensions measure 4 in H x 20 in W x 0.25 in D (102 mm x 508 mm x 6 mm), fitting standard 19‑in rack configurations without modification. The busbar accepts 1/4 in (6.4 mm) bolt lugs and offers nine or seventeen attachment points on the 12‑in and 20‑in lengths, respectively, accommodating 3/4‑in, 1‑in, or 1‑3/4‑in lug spacing. All hardware is UL® listed for dependable grounding performance. Designed for commercial data‑center enclosures, the insulated busbars reduce the risk of accidental short circuits and simplify bonding procedures. The integrated lock washers and flat washers secure connections while maintaining electrical continuity. Optional configurations are available on request to match specific layout requirements. CPI's commitment to quality ensures every busbar meets rigorous industry standards and provides long‑term reliability. The product's corrosion‑resistant finish extends service life in harsh environments. Engineers can download BIM and Visio files directly from the product page to streamline design integration. By selecting the 10622-020 ground busbar, facilities gain a proven, easy‑to‑install grounding solution that supports high‑density equipment and enhances overall system safety.</p>"}],"options":{"Width":[]},"total":3}