{"items":[{"primaryId":"55053-103","Primary ID":"55053-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 7'H (2.1 m) x 19\"W (483 mm); Grounded; UL Listed; Gray","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":298.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X7-0,GY","Search Terms":"55053-103,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1},{"primaryId":"55053-108","Primary ID":"55053-108","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 9'H (2.7 m) x 19''W (483 mm); Grounded; UL Listed; Gray","Shipping Weight":40,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":279,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":18.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":621.21,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"108\" (2743 mm) 58U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X9 FT ,GY","Search Terms":"55053-108,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1},{"primaryId":"55053-115","Primary ID":"55053-115","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 8'H (2.4 m) x 19''W (483 mm); Grounded; UL Listed; Gray","Shipping Weight":36,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":251,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":16.33,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":566.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"96\" (2438 mm) 52U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X8 FT ,GY","Search Terms":"55053-115,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1},{"primaryId":"55053-503","Primary ID":"55053-503","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 7'H (2.1 m) x 19\"W (483 mm); Grounded; UL Listed; Clear","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":283.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X7-0,CL","Search Terms":"55053-503,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1},{"primaryId":"55053-508","Primary ID":"55053-508","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 9'H (2.7 m) x 19''W (483 mm); Grounded; UL Listed; Clear","Shipping Weight":40,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":279,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":18.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":594.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"108\" (2743 mm) 58U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X9 FT ,CL","Search Terms":"55053-508,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1},{"primaryId":"55053-515","Primary ID":"55053-515","Color":"Clear","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 8'H (2.4 m) x 19''W (483 mm); Grounded; UL Listed; Clear","Shipping Weight":33,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":251,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":14.97,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":541.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"96\" (2438 mm) 52U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X8 FT ,CL","Search Terms":"55053-515,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1,"SKU Level SEO Page Title":"55053-515 RUS 515 Rack 3\"D (80 mm) - UL® 515 Gratis | Chatsworth","SKU Level SEO Meta Description":"Discover the 55053-515 RUS 515 rack - UL® 515 certified, lightweight aluminum design with integrated grounding for fast, secure deployment in data centers.","SKU Level Web H4 Heading":"Design Highlights for Efficient Cable Management","SKU Level Web Paragraph Text":"<p>The 55053-515 model delivers a versatile 3‑post relay rack designed for modern data center environments. Its 52U height provides ample space for 19‑inch EIA equipment while maintaining a clear aluminum finish. Integrated grounding points simplify earthing connections to meet UL® requirements. With a height of 96 inches (2438 mm) and a width of 19 inches (483 mm), the RUS 515 rack fits standard aisle layouts and supports floor‑mount kits for added stability. Pre‑punched web channels enable rapid attachment of CPI vertical cable managers. The lightweight aluminum construction reduces handling effort during installation. The rack is UL® 515 certified, and documentation is provided gratis for quick reference during deployment. Threaded mounting holes and included screws allow equipment to be secured in seconds. Marked and numbered rack‑mount spaces improve organization and reduce cable clutter. Cable managers can be bolted directly to the side panels, creating tidy pathways for power and data cabling. The design includes floor‑mount holes on the base angles for concrete, wood, or raised‑floor kits. This configuration supports high‑density networking and simplifies future upgrades. All components arrive unassembled in a single carton, enabling bolt‑together assembly in less than ten minutes. The standard rack is compatible with CPI's CPI Product Designer tool for custom accessory selection. Reliable construction and global distributor support ensure long‑term performance for enterprise and hyperscale installations.</p>"},{"primaryId":"55053-703","Primary ID":"55053-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 7'H (2.1 m) x 19\"W (483 mm); Grounded; UL Listed; Black","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":283.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X7-0,BK","Search Terms":"55053-703,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1,"SKU Level SEO Page Title":"55053 Standard Rack 3‑D (80 mm) - 55053-703 | Chatsworth","SKU Level SEO Meta Description":"Discover the 55053‑703 standard rack 3‑D (80 mm) - UL‑listed, grounded, and ready for EIA‑standard 19‑in telco equipment. Explore features now.","SKU Level Web H4 Heading":"Key Features and Benefits of the 55053‑703 Standard Rack","SKU Level Web Paragraph Text":"<p>The 55053‑703 standard rack delivers a robust platform for high‑density communications equipment. Its 84″ (2134 mm) height and 19″ (483 mm) width conform to the 55053 part family, providing consistent spacing for rapid deployment. Lightweight aluminum construction reduces floor load while maintaining structural integrity. Compliance with the EIA standard 19 in telco rack ensures seamless integration of patch panels, switches, and other network gear. Pre‑punched web channel holes enable quick attachment of CPI vertical cable managers for organized cabling pathways. The rack's built‑in grounding point supports reliable earthing in demanding environments. Integrated grounding, threaded equipment‑mounting holes, and included mounting screws simplify installation to under ten minutes. Floor‑mount holes on the base angles allow secure anchoring on concrete, wood, or raised‑floor systems. The design supports rapid reconfiguration as network layouts evolve. The related SKU 55053‑x03 shares the same dimensions and grounding features, offering flexibility for customers who require alternate accessory packages. Both models benefit from CPI's global distributor network for prompt delivery and technical support. Documentation such as data sheets and BIM files are available for engineering integration. Designed for data‑center, telecom, and enterprise networking applications, this standard rack fits the criteria of 3‑sided electrical equipment racks. Its UL‑listed status guarantees safety compliance across jurisdictions. Customers gain a durable, customizable enclosure that protects critical ICT investments for years to come.</p>"},{"primaryId":"55053-708","Primary ID":"55053-708","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 9'H (2.7 m) x 19''W (483 mm); Grounded; UL Listed; Black","Shipping Weight":41,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":279,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":18.6,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":594.29,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"108\" (2743 mm) 58U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X9 FT ,BK","Search Terms":"55053-708,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1,"SKU Level SEO Page Title":"Standard Rack 3D Two‑Post Relay Rack - 55053‑708 | Chatsworth","SKU Level SEO Meta Description":"Discover the Standard Rack 3D two‑post relay rack, model 55053‑708, with integrated grounding and quick‑bolt assembly for efficient data‑center deployments.","SKU Level Web H4 Heading":"Key Features of the Standard Rack 3D","SKU Level Web Paragraph Text":"<p>The Standard Rack 3D delivers a compact 108\" H x 19\" W (2743 mm x 483 mm) footprint that supports 58U of equipment while maintaining a lightweight aluminum construction. Integrated grounding provides a dedicated attachment point for a secure earthing connection, meeting UL® listing requirements. Its open‑frame design enables rapid bolt‑together assembly in under ten minutes, reducing installation time and labor costs. The Two‑Post Relay Rack accommodates 19\" EIA‑mount equipment, making it ideal for patch panels, switches, and other network gear in telecommunication rooms. Pre‑punched web channel holes allow quick attachment of CPI vertical cable managers for organized cabling pathways. Floor‑mount holes on the base angles simplify securing the rack to concrete, wood, or raised‑floor foundations. Quick‑install hardware includes threaded equipment mounting holes and included mounting screws, ensuring a secure fit for each device. The rack's modular construction permits easy addition of accessories such as cable trays, power strips, and grounding kits without compromising structural integrity. All components ship unassembled in a single carton, streamlining logistics and reducing shipping volume. CPI's design tools--Visio Stencil, CAD, and BIM models--are available for this rack, enabling precise 3D floor view and rack view visualizations before purchase. Engineers can download the data sheet and installation instructions to verify compatibility with existing infrastructure. The OPM documentation further supports integration into managed data‑center environments. Designed for data centers, enterprise networks, and edge facilities, the Standard Rack 3D offers durability, flexibility, and scalability for evolving IT demands. Its aluminum frame resists corrosion while providing a sturdy platform for high‑density deployments. CPI's global distributor network ensures rapid availability and localized support for seamless project delivery.</p>"},{"primaryId":"55053-715","Primary ID":"55053-715","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 8'H (2.4 m) x 19''W (483 mm); Grounded; UL Listed; Black","Shipping Weight":37,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":251,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":16.78,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":541.48,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"96\" (2438 mm) 52U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X8 FT ,BK","Search Terms":"55053-715,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1},{"primaryId":"55053-E03","Primary ID":"55053-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 7'H (2.1 m) x 19\"W (483 mm); Grounded; UL Listed; Glacier White","Shipping Weight":30,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":45,"Rack-Mount Uom":"U","Shipping Weight (Metric)":13.61,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":310.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"45U","Height":"84\" (2134 mm) 45U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":84,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2134,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X 7 FT,GW","Search Terms":"55053-E03,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1},{"primaryId":"55053-E08","Primary ID":"55053-E08","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 9'H (2.7 m) x 19''W (483 mm); Grounded; UL Listed; Glacier White","Shipping Weight":41,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":58,"Rack-Mount Uom":"U","Shipping Weight (Metric)":18.6,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":651.84,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"58U","Height":"108\" (2743 mm) 58U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":108,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2743,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X 9 FT,GW","Search Terms":"55053-E08,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1},{"primaryId":"55053-E15","Primary ID":"55053-E15","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Two-Post Racks","Marketing Product Subgroup":"Relay Racks","Marketing Product Series":"Standard Rack 3\"D (80 mm)","Marketing Description - Global English":"Standard Rack 3\"D (80 mm); 8'H (2.4 m) x 19''W (483 mm); Grounded; UL Listed; Glacier White","Shipping Weight":37,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":52,"Rack-Mount Uom":"U","Shipping Weight (Metric)":16.78,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":593.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"rack, rack systems, racks, standard rack, 19 inch rack, two post rack, two post relay rack, two post racks, network rack","Promote on Website":"1","Attached to Series":"1","Height RMU":"52U","Height":"96\" (2438 mm) 52U","Width":"19\" (483 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":96,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":2438,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RACK,STD,19 IN X 8 FT,GW","Search Terms":"55053-E15,Standard Rack 3\"D (80 mm),ZetaFrame Standard Rack 3\"D (80 mm),Server cabinet Standard Rack 3\"D (80 mm),Rack-mounted Standard Rack 3\"D (80 mm),Data center Standard Rack 3\"D (80 mm),Cabinet Standard Rack 3\"D (80 mm) solution,Network rack Standard Rack 3\"D (80 mm),Structured cabling solution for Standard Rack 3\"D (80 mm),Best Standard Rack 3\"D (80 mm) for server racks,How to organize cables with Standard Rack 3\"D (80 mm),Efficient routing for Standard Rack 3\"D (80 mm),Front-to-back cable routing for Standard Rack 3\"D (80 mm),High-density cable organization for Standard Rack 3\"D (80 mm),Professional cable management for Standard Rack 3\"D (80 mm)","Search Relevancy":1}],"options":{"Height":["108\" (2743 mm) 58U","84\" (2134 mm) 45U","96\" (2438 mm) 52U"],"Width":["19\" (483 mm)"],"Color":["Black","Clear","Glacier White","Gray"]},"total":12}