{"items":[{"primaryId":"10684-101","Primary ID":"10684-101","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 79\"H; Gray","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":213,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":288.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"79\" (2010 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":79,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2010,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,7-0,GY","Search Terms":"10684-101,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"Tall Pipe Stand - Cable Runway Support | Chatsworth","SKU Level SEO Meta Description":"Secure your cable runway with the Tall Pipe Stand - a steel Auxiliary Frame Support delivering floor mounting, stability, and quick installation.","SKU Level Web H4 Heading":"Key Features of the Tall Pipe Stand","SKU Level Web Paragraph Text":"<p>The Tall Pipe Stand provides a reliable mounting solution for cable runway systems in modern data centers. Designed as a sturdy steel component, it supports heavy conduit loads while maintaining a low profile. Its 79‑inch (2010 mm) height maximizes vertical clearance without sacrificing floor space. Constructed from high‑strength steel, the stand resists corrosion and delivers long‑term durability in demanding environments. The gray finish blends seamlessly with typical enclosure aesthetics. Its open‑frame design facilitates easy access for cable routing and maintenance. As an Auxiliary Frame Support, the Tall Pipe Stand integrates directly with CPI's auxiliary framing architecture. It aligns precisely with standard pipe dimensions, ensuring a secure connection to existing infrastructure. The design also accommodates additional accessories for customized cable management. Installation is straightforward: the floor‑mounted base bolts securely to the slab, and the vertical pipe slots accept standard pipe fittings. This Floor Support Stand reduces installation time and eliminates the need for complex scaffolding. The compact footprint helps preserve valuable floor area for equipment placement. CPI's global network of authorized distributors guarantees rapid availability and expert technical assistance. The Tall Pipe Stand reflects CPI's commitment to quality, rapid customization, and support for high‑density data center deployments. Customers benefit from a proven solution that enhances cable organization and overall system reliability.</p>"},{"primaryId":"10684-102","Primary ID":"10684-102","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 85\"H; Gray","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":234,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":314.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"85\" (2160 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2160,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,7-6,GY","Search Terms":"10684-102,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3},{"primaryId":"10684-103","Primary ID":"10684-103","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 91\"H; Gray","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":320.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2310 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2310,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,8-0,GY","Search Terms":"10684-103,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"Tall Pipe Stand 10684-103 | Chatsworth","SKU Level SEO Meta Description":"Discover the Tall Pipe Stand 10684-103, a steel pipe 103 support for cable runway systems. With 91-inch height, it ensures reliable infrastructure for data centers. Learn more.","SKU Level Web H4 Heading":"Durable Construction and Infrastructure Applications","SKU Level Web Paragraph Text":"<p>The Tall Pipe Stand 10684-103 provides robust support for auxiliary framing and cable runway systems from the floor. This steel stand enhances stability in data center and industrial environments. Its design ensures reliable performance for critical infrastructure needs.</p><p>With a height of 91 inches and a gray finish, this tall pipe stand offers durable construction that resists corrosion and heavy loads. The pipe 103 model facilitates efficient cable management by elevating runway systems. This helps reduce clutter and improve airflow in confined spaces.</p><p>The tall 103 pipe stand is ideal for use in enterprise data centers, telecommunications rooms, and edge computing locations. It integrates seamlessly with CPI's cable pathway products for a cohesive solution. This compatibility simplifies installation and reduces deployment time.</p><p>Engineered for longevity, the tall pipe stand supports high-density applications and evolving technology demands. Its steel material ensures structural integrity under varying conditions. This makes it a trusted choice for support products in global infrastructure projects.</p><p>Choosing CPI for your tall pipe stand needs means accessing decades of expertise and rapid customization. Our global network and application expertise deliver solutions tailored to your requirements. The 10684-103 model exemplifies CPI's commitment to quality and innovation in cable pathway support.</p>"},{"primaryId":"10684-104","Primary ID":"10684-104","Color":"Gray","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 13\"H; Gray","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":264,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":330.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"103\" (2620 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":103,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2620,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,9-0,GY","Search Terms":"10684-104,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"Tall Pipe Stand 10684-104 - Cable Runway Support | Chatsworth","SKU Level SEO Meta Description":"Discover the Tall Pipe Stand 10684-104 - a steel Cable Runway Support for auxiliary frames. Durable, space‑saving design simplifies floor installations.","SKU Level Web H4 Heading":"Key Features and Benefits of the Tall Pipe Stand","SKU Level Web Paragraph Text":"<p>The Tall Pipe Stand 10684-104 provides a robust steel framework that elevates cable runway components above the floor, creating a clean and organized pathway. With a height of 103 in (2620 mm), the stand accommodates a wide range of auxiliary framing configurations while maintaining a compact footprint. Its gray finish blends seamlessly with standard data‑center aesthetics, reducing visual clutter. Designed specifically for auxiliary frame applications, the stand integrates directly with CPI's Cable Runway system, delivering reliable Cable Runway Support for critical infrastructure. The steel construction offers superior load‑bearing capacity, ensuring that heavy cable bundles remain securely positioned. Installation requires only basic tools, allowing technicians to mount the stand quickly and reduce labor time. The Tall Pipe Stand also serves as an Auxiliary Frame Support element, enabling rapid deployment of auxiliary racks and accessories without the need for custom fabrication. Its modular design permits easy expansion or reconfiguration as data‑center layouts evolve. By freeing floor space, the stand enhances airflow and contributes to more efficient thermal management. Engineers can access downloadable design assets, including Visio stencils, CAD models, and BIM files, to incorporate the Tall Pipe Stand into detailed schematics. These resources streamline the planning process and ensure accurate representation in building‑information models. All files are hosted on the CPI website and are regularly updated to reflect the latest specifications. Overall, the Tall Pipe Stand 10684-104 delivers a durable, space‑saving solution that supports both Cable Runway and auxiliary frame installations. Its straightforward design, steel durability, and comprehensive design‑tool support make it an ideal choice for modern data‑center and enterprise environments.</p>"},{"primaryId":"10684-701","Primary ID":"10684-701","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 79\"H; Black","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":213,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":288.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"79\" (2010 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":79,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2010,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,7-0,BK","Search Terms":"10684-701,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"Tall Pipe Stand 10684-701 - 79 in Black Support Frame | Chatsworth","SKU Level SEO Meta Description":"The 10684-701 Tall Pipe Stand provides a sturdy 79‑inch steel support for cable runways, delivering reliable floor‑to‑frame mounting in black. Order now.","SKU Level Web H4 Heading":"Key Specifications of the 10684-701 Tall Pipe Stand","SKU Level Web Paragraph Text":"<p>The 10684-701 Tall Pipe Stand is engineered to support auxiliary framing or cable runway assemblies directly from the floor. Its 79‑inch (2010 mm) height gives ample clearance for cable management while maintaining a compact footprint. Designed for data center and enterprise environments, this stand delivers reliable support for high‑density infrastructure. Constructed from cold‑rolled steel, the 10,684 model offers superior strength and corrosion resistance in a sleek black finish. The robust tubular design distributes load evenly, reducing stress on attached equipment. CPI's quality‑first manufacturing ensures the stand meets rigorous industry standards for durability. Installation of the 701‑style Tall Pipe Stand requires only basic hand tools, allowing rapid deployment in the field. The stand's universal mounting brackets align with CPI's Cable Runway series, simplifying integration with existing enclosure layouts. Its floor‑to‑frame configuration enhances stability and minimizes vibration for sensitive networking gear. When paired with CPI's Cable Pathway accessories, the Tall Pipe Stand creates a seamless pathway for power and data cabling. The modular design supports future expansion, enabling easy addition of extra supports without re‑engineering the rack layout. This flexibility helps maintain optimal airflow and cooling efficiency in hyperscale and multitenant data centers. Technical drawings, CAD files, and BIM models for the 10684‑701 are available through the CPI Product Designer, ensuring accurate planning and BIM integration. Customers can also access detailed specifications and support documentation via the CPI website. For personalized assistance, CPI's global network of distributors and sales specialists is ready to help configure the perfect solution.</p>"},{"primaryId":"10684-702","Primary ID":"10684-702","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 85\"H; Black","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":234,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":314.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"85\" (2160 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2160,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,7-6,BK","Search Terms":"10684-702,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"Tall Pipe Stand 10684-702 | Chatsworth","SKU Level SEO Meta Description":"The Tall Pipe Stand 10684-702 delivers robust Auxiliary Frame Support for Cable Runway systems. Enhance data center infrastructure with durable steel construction.","SKU Level Web H4 Heading":"Durable Steel Construction for Reliable Cable Runway Support","SKU Level Web Paragraph Text":"<p>The Tall Pipe Stand 10684-702 provides essential support for auxiliary framing and Cable Runway installations in data center environments. This robust solution ensures stable elevation for cable pathways, improving organization and reducing clutter. Its design integrates seamlessly with CPI infrastructure to enhance overall system reliability.</p><p>Constructed from high-strength steel, this Tall Pipe Stand offers exceptional durability and load-bearing capacity for demanding applications. With dimensions of 2 inches wide and 85 inches high (2160 mm), it accommodates various cable management needs while maintaining structural integrity. The black finish provides a professional appearance and corrosion resistance.</p><p>This product excels in providing Auxiliary Frame Support for overhead cable systems, preventing sagging and ensuring proper alignment. It is ideal for use with CPI Cable Runway products, facilitating efficient cable routing and accessibility. By elevating pathways, it helps optimize space and improve airflow in critical IT environments.</p><p>Engineered for Cable Runway Support, the Tall Pipe Stand 10684-702 simplifies installation and maintenance processes. Its straightforward design allows for quick deployment without specialized tools, saving time and labor costs. The stand's compatibility with CPI accessories ensures a cohesive and secure infrastructure setup.</p><p>Integrating the Tall Pipe Stand into your setup enhances safety and performance by providing reliable ground-level support. It supports CPI's commitment to delivering innovative solutions for data center and enterprise networking challenges. This product exemplifies CPI's focus on quality and application expertise in cable management systems.</p>"},{"primaryId":"10684-703","Primary ID":"10684-703","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 91\"H; Black","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":320.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2310 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2310,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,8-0,BK","Search Terms":"10684-703,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"10684-703 Tall Pipe Stand | Chatsworth","SKU Level SEO Meta Description":"Discover the 10684-703 Tall Pipe Stand for durable cable pathway support. This steel stand offers 91\" height and black finish for auxiliary framing. Explore features.","SKU Level Web H4 Heading":"Durable Construction and Application Features","SKU Level Web Paragraph Text":"<p>The 10684-703 Tall Pipe Stand provides robust floor support for auxiliary framing and cable runway systems in data centers and enterprise networks. Constructed from high-quality steel, this stand ensures long-term durability and reliability in demanding environments. Its black finish resists corrosion while maintaining a professional appearance.</p><p>With a height of 91 inches (2310 mm), the tall pipe stand accommodates various cable management needs without compromising stability. The 2-inch width design minimizes floor space usage while offering steadfast support for overhead or underfloor applications. This makes the 10684 model ideal for high-density infrastructure setups where organization and efficiency are critical.</p><p>Installation is straightforward, allowing for rapid deployment in new or existing cable pathways. The tall pipe stand integrates seamlessly with CPI's broader cable management solutions, enhancing flexibility and reducing installation time. Its compatibility with auxiliary frames ensures a cohesive and secure infrastructure system.</p><p>Applications include data centers, industrial settings, and telecommunications rooms where reliable cable support is essential. The tall pipe stand helps organize and secure cables, improving airflow and reducing clutter for enhanced system performance. This contributes to overall operational efficiency and compliance with industry standards.</p><p>For detailed specifications, refer to the product data sheet available for download on the CPI website. Additional resources like CAD, BIM, and Visio files facilitate easy integration into project designs. The 10684-703 Tall Pipe Stand exemplifies CPI's commitment to quality, innovation, and customer-focused solutions.</p>"},{"primaryId":"10684-704","Primary ID":"10684-704","Color":"Black","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 13\"H; Black","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":264,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":330.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"103\" (2620 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":103,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2620,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,9-0,BK","Search Terms":"10684-704,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"Tall Pipe Stand for Cable Pathway Support | Chatsworth","SKU Level SEO Meta Description":"Discover the Tall Pipe Stand 10684-704 for robust cable pathway and runway support. Enhance data center infrastructure with durable auxiliary frame solutions from CPI.","SKU Level Web H4 Heading":"Tall Pipe Stand Features and Applications","SKU Level Web Paragraph Text":"<p>The Tall Pipe Stand 10684-704 provides essential support for cable pathway systems, ensuring organized and secure routing in data center environments. Constructed from durable steel, this stand offers reliable performance for auxiliary framing and cable runway applications. Its black finish and 103-inch height make it suitable for various infrastructure setups.</p><p>This product excels in cable pathway support by elevating pathways to prevent obstructions and improve airflow management. It integrates seamlessly with CPI's cable runway systems, facilitating efficient cable management and reducing clutter. The tall design allows for easy access during maintenance and installations.</p><p>For cable runway support, the Tall Pipe Stand delivers stability and load-bearing capacity to handle heavy cable loads. It helps maintain proper alignment and prevents sagging, which is critical for long-term reliability. This support enhances overall system integrity in high-density data centers.</p><p>The auxiliary frame support capabilities ensure compatibility with existing infrastructure, offering flexibility for custom configurations. It serves as a foundational element for framing solutions, promoting scalability and adaptability. This makes it ideal for evolving network demands and future expansions.</p><p>Engineered for durability, the Tall Pipe Stand withstands rigorous conditions while supporting advanced technologies like AI and high-performance computing. Its robust construction aligns with CPI's commitment to quality and innovation in data center solutions. This product helps optimize space and improve operational efficiency in enterprise environments.</p>"},{"primaryId":"10684-E01","Primary ID":"10684-E01","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 79\"H; Glacier White","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":213,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":317.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"79\" (2010 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":79,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2010,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,7-0,GW","Search Terms":"10684-E01,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"10684-E01 Tall Pipe Stand | Chatsworth","SKU Level SEO Meta Description":"The 10684-E01 Tall Pipe Stand provides sturdy floor support for cable runway and auxiliary framing. Made from durable steel in Glacier White. Explore CPI's cable management solutions.","SKU Level Web H4 Heading":"Engineering and Design of the Tall Pipe Stand","SKU Level Web Paragraph Text":"<p>The 10684-E01 Tall Pipe Stand is engineered to provide reliable floor support for auxiliary framing and cable runway systems. Its robust steel construction ensures long-term durability in various environments. This component is essential for maintaining organized cable pathways in data centers and industrial settings.</p><p>With a height of 79 inches (2010 mm), the tall pipe stand offers ample clearance for cable management needs. The Glacier White finish provides a clean, professional appearance that blends well with modern infrastructure. Each stand is designed for easy integration with existing CPI cable pathway products.</p><p>Tall pipe stands like the 10684-E01 are crucial for preventing cable sag and ensuring proper airflow in high-density setups. They support the weight of cable trays and auxiliary frames, reducing strain on overhead structures. These pipe stand parts contribute to overall system reliability and safety.</p><p>The 10684 model is compatible with a range of CPI cable pathway solutions, including cable runway and auxiliary frames. Installation is straightforward, requiring minimal tools and time. This makes it an ideal choice for quick deployments and retrofits in evolving networks.</p><p>Chatsworth Products ensures that every tall pipe stand meets high quality standards, backed by decades of expertise in cable management. The 10684-E01 is part of CPI's commitment to providing durable, customizable solutions for global customers. Explore how this pipe stand can enhance your cable pathway infrastructure.</p>"},{"primaryId":"10684-E02","Primary ID":"10684-E02","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 85\"H; Glacier White","Shipping Weight":18,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":234,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":8.16,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":345.9,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"85\" (2160 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2160,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,7-6,GW","Search Terms":"10684-E02,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"Tall Pipe Stand - 85\" Height, Glacier White | Chatsworth","SKU Level SEO Meta Description":"Secure your cable pathway with the 85‑inch tall pipe stands in Glacier White. Durable steel supports auxiliary framing, improving organization and airflow.","SKU Level Web H4 Heading":"Durable Steel Construction and Easy Installation","SKU Level Web Paragraph Text":"<p>The Tall Pipe Stand provides a sturdy support for auxiliary framing and cable runway systems. Its 85‑inch (2160 mm) height creates a clear pathway for cables, answering the question \"how tall is cable\" routing needed in dense data centers. Constructed from cold‑rolled steel and finished in Glacier White, the stand blends strength with a clean aesthetic. Designed as a pathway stand, it anchors cable trays directly to the floor, eliminating the need for additional brackets. The open‑frame design maximizes airflow around cabling, supporting optimal cooling for high‑performance equipment. Installation requires only standard hardware, allowing rapid deployment in any rack environment. The Tall Pipe Stand is compatible with CPI's Cable Runway and auxiliary frame accessories, ensuring a seamless extension of existing infrastructure. Engineers can download Visio, CAD, and BIM files to incorporate the stand into detailed layout plans. This integration reduces engineering time and improves project accuracy. Because the stand is available in a neutral Glacier White finish, it matches the majority of CPI enclosure palettes, preserving visual consistency across the data center. The robust steel construction meets industry durability standards, providing long‑term reliability in both hyperscale and edge facilities. Maintenance is simple, with no moving parts that require periodic adjustment. Selecting the Tall Pipe Stand enhances cable organization, reduces floor clutter, and supports compliance with best‑practice cable management guidelines. Its modular nature allows multiple units to be stacked or spaced as required, creating flexible tall pipe stands configurations for any layout. Contact a CPI distributor to discuss customized solutions that meet specific project needs.</p>"},{"primaryId":"10684-E03","Primary ID":"10684-E03","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 91\"H; Glacier White","Shipping Weight":20,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":9.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":352.51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"91\" (2310 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":91,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2310,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,8-0,GW","Search Terms":"10684-E03,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"Pipe Rack Stanchion - Tall Pipe Stand 10684-E03 | Chatsworth","SKU Level SEO Meta Description":"Discover Pipe Rack Stanchion and Custom Pipe Stanchions from CPI. This Tall Pipe Stand supports cable runway with steel construction for data centers. Shop now.","SKU Level Web H4 Heading":"Robust Pipe Support Stanchion Design and Specifications","SKU Level Web Paragraph Text":"<p>The Tall Pipe Stand 10684-E03 functions as a dependable pipe rack stanchion, providing essential support for auxiliary framing and cable runway systems in data center and enterprise environments. Manufactured from high-strength steel, it ensures long-lasting durability and reliable performance under various load conditions. This stand is designed to facilitate organized cable management, enhancing overall infrastructure efficiency.</p><p>For specialized requirements, CPI offers custom pipe stanchions that can be tailored to specific project needs, including unique heights or configurations. These solutions enable precise adaptation to complex cable pathway layouts, supporting optimal airflow and accessibility. With CPI's rapid customization capabilities, you can achieve a perfect fit for your infrastructure without compromising on quality or delivery timelines.</p><p>Pipe stanchions play a critical role in maintaining structured and secure cable pathways, preventing sagging and potential damage to critical communications lines. The Tall Pipe Stand elevates and stabilizes cable runway, contributing to a clutter-free environment that supports high-density applications. Its versatile design makes it suitable for diverse settings, from telecommunication rooms to industrial automation spaces.</p><p>In demanding industrial contexts, these industrial stanchion racks deliver robust support for heavy cable trays and conduit, engineered to endure challenging conditions. They help maximize space utilization while ensuring compliance with safety and regulatory standards. CPI's commitment to quality means each stand undergoes rigorous testing to guarantee performance in extreme environments.</p><p>The pipe support stanchion features a Glacier White finish and a height of 91 inches (2310 mm), ideal for elevated installations in high-ceiling areas. It simplifies overhead cable routing, reducing trip hazards and improving overall site safety. By integrating CPI's expertise, you benefit from proven solutions that power and protect your growing investment in technology infrastructure.</p>"},{"primaryId":"10684-E04","Primary ID":"10684-E04","Color":"Glacier White","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Auxiliary Frame","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Tall Pipe Stand","Marketing Description - Global English":"Tall Pipe Stand; 2\"W x 13\"H; Glacier White","Shipping Weight":24,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":264,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":10.89,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":363.56,"Country Of Origin":"US","Certifications":["Not Applicable"],"Keyword":"Pipe Stand","Promote on Website":"1","Attached to Series":"1","Height":"103\" (2620 mm)","Width":"2\" (50.8 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":103,"Product Height Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":2620,"Product Height Uom (Metric)":"mm","Product Width (Metric)":50.8,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PIPE STAND,RWAY,9-0,GW","Search Terms":"10684-E04,Tall Pipe Stand,ZetaFrame Tall Pipe Stand,Server cabinet Tall Pipe Stand,Rack-mounted Tall Pipe Stand,Data center Tall Pipe Stand,Cabinet Tall Pipe Stand solution,Network rack Tall Pipe Stand,Structured cabling solution for Tall Pipe Stand,Best Tall Pipe Stand for server racks,How to organize cables with Tall Pipe Stand,Efficient routing for Tall Pipe Stand,Front-to-back cable routing for Tall Pipe Stand,High-density cable organization for Tall Pipe Stand,Professional cable management for Tall Pipe Stand","Search Relevancy":3,"SKU Level SEO Page Title":"Tall Pipe Stand 10684-E04 - Pipe Mount Stand | Chatsworth","SKU Level SEO Meta Description":"Get reliable floor‑to‑cable‑runway support with the Tall Pipe Stand 10684‑E04, a sturdy pipe mount stand for data center aisles.","SKU Level Web H4 Heading":"Key Features and Specifications","SKU Level Web Paragraph Text":"<p>Designed as a robust pipe mount stand, the Tall Pipe Stand 10684‑E04 provides secure support for auxiliary framing and cable runway systems in demanding data‑center environments. Constructed from cold‑rolled steel, the stand delivers long‑term stability while resisting corrosion and mechanical fatigue. Its simple, bolt‑on design enables rapid installation without specialized tools, helping engineers keep project schedules on track. The steel construction is finished in Glacier White to blend with typical enclosure aesthetics while meeting CPI's rigorous quality standards. Load‑bearing capacity exceeds typical rack‑mount requirements, ensuring the stand can safely carry the weight of heavy cable trays and conduit bundles. This pipestand solution eliminates the need for custom fabrications, reducing overall system cost. With a total height of 103\"H (2620 mm), tall pipe stands like this model provide ample clearance for routing cables beneath elevated equipment platforms. The base measures 2\"W (51 mm) by 13\"H (330 mm), providing a compact footprint that maximizes usable floor space. All dimensions are listed in both U.S. and metric units for global project teams. The Tall Pipe Stand integrates seamlessly with CPI's Cable Runway and Auxiliary Frame product families, delivering a unified pipe stand support architecture. It aligns with the ZetaFrame® and GlobalFrame® series, allowing designers to reuse existing BIM and CAD models for faster planning. Engineers can also leverage CPI's free design tools to visualize the stand within their rack layout. By employing this pipe mount stand, data‑center operators achieve improved cable organization, reduced airflow obstruction, and enhanced maintenance access. The reliable steel build and precise tolerances support high‑density deployments typical of AI and HPC facilities. As a CPI product, the Tall Pipe Stand benefits from worldwide distributor support and CPI's reputation for rapid customization and technical expertise.</p>"}],"options":{"Height":["103\" (2620 mm)","79\" (2010 mm)","85\" (2160 mm)","91\" (2310 mm)"],"Color":["Black","Glacier White","Gray"]},"total":12}