{"items":[{"primaryId":"10697-001","Primary ID":"10697-001","Color":"Zinc","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Rod Coupling Kit","Marketing Description - Global English":"Threaded Rod Coupling Kit; 0.38\"W; Zinc","Shipping Weight":0.15,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":0.07,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":11.57,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For 3/8\" Rod","Keyword":"Coupling;Splice","Promote on Website":"1","Attached to Series":"1","Width":"0.4\" (10 mm)","Pack Of":"EA","BABA Compliant":"0","Product Width ":0.4,"Product Width Uom":"\"","Product Width (Metric)":10,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COUPLING KIT,THD ROD,3/8 IN","Search Terms":"10697-001,Threaded Rod Coupling Kit,ZetaFrame Threaded Rod Coupling Kit,Server cabinet Threaded Rod Coupling Kit,Rack-mounted Threaded Rod Coupling Kit,Data center Threaded Rod Coupling Kit,Cabinet Threaded Rod Coupling Kit solution,Network rack Threaded Rod Coupling Kit,Structured cabling solution for Threaded Rod Coupling Kit,Best Threaded Rod Coupling Kit for server racks,How to organize cables with Threaded Rod Coupling Kit,Efficient routing for Threaded Rod Coupling Kit,Front-to-back cable routing for Threaded Rod Coupling Kit,High-density cable organization for Threaded Rod Coupling Kit,Professional cable management for Threaded Rod Coupling Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Threaded Rod Coupling Kit 10697-001 | Chatsworth","SKU Level SEO Meta Description":"The Threaded Rod Coupling Kit 10697-001 securely splices threaded rods end to end. This reliable threaded rod connector ensures stability in cable pathway systems. Explore specifications.","SKU Level Web H4 Heading":"Secure and Reliable Threaded Rod Coupling Solutions","SKU Level Web Paragraph Text":"<p>The Threaded Rod Coupling Kit 10697-001 from Chatsworth Products (CPI) provides a durable solution for splicing threaded rods in cable pathway installations. This threaded rod coupling ensures a secure connection that maintains alignment and load-bearing capacity. Engineers and installers rely on this kit for its precision and ease of use in various data center and industrial environments.</p><p>Constructed with zinc plating, this coupler for threaded rod offers corrosion resistance and long-term performance in demanding conditions. The design allows for straightforward installation without specialized tools, saving time and labor costs. Each threaded rod connector in the kit meets rigorous quality standards for consistent reliability.</p><p>In cable pathway systems, this threaded rod coupling kit facilitates the extension of rod lengths to accommodate complex layouts. It supports overhead and vertical applications where stability is critical. The coupling rod function ensures that cable runway and auxiliary frame structures remain secure under stress.</p><p>Chatsworth Products (CPI) leverages decades of experience to deliver this threaded rod coupler as part of a comprehensive hardware offering. The kit integrates seamlessly with CPI's cable management solutions, enhancing overall system integrity. Customers benefit from global availability and technical support for all their infrastructure needs.</p><p>For AI facilities, hyperscale data centers, and enterprise networks, this all thread coupling provides the flexibility needed for custom configurations. It helps optimize space and maintain organization in high-density environments. Trust CPI for innovative threaded rod couplings that power and protect your growing technology investments.</p>"},{"primaryId":"10697-002","Primary ID":"10697-002","Color":"Zinc","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Rod Coupling Kit","Marketing Description - Global English":"Threaded Rod Coupling Kit; 0.63\"W; Zinc","Shipping Weight":0.3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.14,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":12.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For 5/8\" Rod","Keyword":"Coupling;Splice","Promote on Website":"1","Attached to Series":"1","Width":"0.6\" (16 mm)","Pack Of":"EA","BABA Compliant":"0","Product Width ":0.6,"Product Width Uom":"\"","Product Width (Metric)":16,"Product Width Uom (Metric)":"mm","Product Weight":0.276,"Product Weight UOM":"LB","Short Description":"COUPLING KIT,THD ROD,5/8 IN","Search Terms":"10697-002,Threaded Rod Coupling Kit,ZetaFrame Threaded Rod Coupling Kit,Server cabinet Threaded Rod Coupling Kit,Rack-mounted Threaded Rod Coupling Kit,Data center Threaded Rod Coupling Kit,Cabinet Threaded Rod Coupling Kit solution,Network rack Threaded Rod Coupling Kit,Structured cabling solution for Threaded Rod Coupling Kit,Best Threaded Rod Coupling Kit for server racks,How to organize cables with Threaded Rod Coupling Kit,Efficient routing for Threaded Rod Coupling Kit,Front-to-back cable routing for Threaded Rod Coupling Kit,High-density cable organization for Threaded Rod Coupling Kit,Professional cable management for Threaded Rod Coupling Kit","Search Relevancy":3}],"options":{"Type":["For 3/8\" Rod","For 5/8\" Rod"]},"total":2}