{"items":[{"primaryId":"10557-001","Primary ID":"10557-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Rod I-Beam Clamps Cable Runway","Marketing Description - Global English":"Threaded Rod I-Beam Clamps 3/8\"; Gold","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":35.91,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 3/8\" Threaded Rod","Keyword":"I-Beam Clamp;Beam Clamp","Promote on Website":"1","Attached to Series":"1","Height":"3\" (76.2 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Weight":0.41,"Product Weight UOM":"LB","Short Description":"BEAM-CLAMP,3/8 IN","Search Terms":"10557-001,Threaded Rod I-Beam Clamps Cable Runway,ZetaFrame Threaded Rod I-Beam Clamps Cable Runway,Server cabinet Threaded Rod I-Beam Clamps Cable Runway,Rack-mounted Threaded Rod I-Beam Clamps Cable Runway,Data center Threaded Rod I-Beam Clamps Cable Runway,Cabinet Threaded Rod I-Beam Clamps Cable Runway solution,Network rack Threaded Rod I-Beam Clamps Cable Runway,Structured cabling solution for Threaded Rod I-Beam Clamps Cable Runway,Best Threaded Rod I-Beam Clamps Cable Runway for server racks,How to organize cables with Threaded Rod I-Beam Clamps Cable Runway,Efficient routing for Threaded Rod I-Beam Clamps Cable Runway,Front-to-back cable routing for Threaded Rod I-Beam Clamps Cable Runway,High-density cable organization for Threaded Rod I-Beam Clamps Cable Runway,Professional cable management for Threaded Rod I-Beam Clamps Cable Runway","Search Relevancy":3,"SKU Level SEO Page Title":"Threaded Rod I‑Beam Clamp 10557‑001 | Chatsworth","SKU Level SEO Meta Description":"Cable runway with 10557‑001 Threaded Rod I‑Beam Clamp for 3/8\" and 5/8 ready rod. Cold‑rolled steel zinc plating delivers reliable mounting.","SKU Level Web H4 Heading":"Key Benefits of the 10557‑001 I‑Beam Clamp","SKU Level Web Paragraph Text":"<p>The 10557‑001 Threaded Rod I‑Beam Clamp provides a secure mounting point for cable‑runway systems in demanding data‑center environments. Designed to attach directly to standard I‑beams, the clamp eliminates the need for additional brackets or adapters. Its compact profile maximizes usable space while maintaining structural integrity. Constructed from cold‑rolled steel, the clamp is finished with a gold‑over‑zinc plating that resists corrosion and enhances visual identification. The material choice ensures long‑term durability under high‑temperature and high‑vibration conditions typical of hyperscale facilities. CPI's rigorous quality controls guarantee consistent performance across every unit. The clamp is engineered for both 3/8\" and 5/8\" ready rods, making it versatile for a range of cable‑management configurations. The 5/8 ready rod feature simplifies installation by allowing a single part to accommodate larger diameter rods without extra hardware. This flexibility reduces inventory complexity and speeds deployment. Installation requires only a standard wrench and a few minutes of labor, thanks to the threaded‑rod interface that aligns precisely with the I‑beam web. The design includes pre‑drilled holes that match industry‑standard bolt patterns, ensuring repeatable, error‑free mounting. Properly installed, the clamp distributes load evenly across the beam, protecting both the structure and the cable pathway. CPI supports the 10557‑001 with downloadable CAD and Visio files, enabling engineers to integrate the clamp into detailed enclosure designs. Technical documentation, including data sheets and installation guides, is available through the product page. Expert consultation services are also offered to tailor solutions for specific project requirements.</p>"},{"primaryId":"10557-003","Primary ID":"10557-003","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Hardware","Marketing Product Subgroup":"Threaded Rod","Marketing Product Series":"Threaded Rod I-Beam Clamps Cable Runway","Marketing Description - Global English":"Threaded Rod I-Beam Clamps 5/8\"; Gold","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":51,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"For Use With 5/8\" Threaded Rod","Keyword":"I-Beam Clamp;Beam Clamp","Promote on Website":"1","Attached to Series":"1","Height":"6\" (152.4 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Weight":0.607,"Product Weight UOM":"LB","Short Description":"BEAM-CLAMP,5/8 IN","Search Terms":"10557-003,Threaded Rod I-Beam Clamps Cable Runway,ZetaFrame Threaded Rod I-Beam Clamps Cable Runway,Server cabinet Threaded Rod I-Beam Clamps Cable Runway,Rack-mounted Threaded Rod I-Beam Clamps Cable Runway,Data center Threaded Rod I-Beam Clamps Cable Runway,Cabinet Threaded Rod I-Beam Clamps Cable Runway solution,Network rack Threaded Rod I-Beam Clamps Cable Runway,Structured cabling solution for Threaded Rod I-Beam Clamps Cable Runway,Best Threaded Rod I-Beam Clamps Cable Runway for server racks,How to organize cables with Threaded Rod I-Beam Clamps Cable Runway,Efficient routing for Threaded Rod I-Beam Clamps Cable Runway,Front-to-back cable routing for Threaded Rod I-Beam Clamps Cable Runway,High-density cable organization for Threaded Rod I-Beam Clamps Cable Runway,Professional cable management for Threaded Rod I-Beam Clamps Cable Runway","Search Relevancy":3}],"options":{"Type":["For Use With 3/8\" Threaded Rod","For Use With 5/8\" Threaded Rod"]},"total":2}